Batch CAD Cart (0)
  • Cart is empty
  • Sleeves used in the dismounting of tapered bore bearing from shaft.
  • Safe and effective dismounting.
  • Other dimensions may be available, consult your Timken sales representative.
101 - 125 of 148 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

d1 (mm)

Part Number

d1

L

L1

b

Thread D1

Appropriate Withdrawal Nut No.

Appropriate Hydraulic Nut

CAD

Sort by
N/A 50 mm N/A 54 mm N/A 57 mm N/A 10 mm N/A M60x2 N/A KM12 N/A HMV 12 N/A CAD
N/A 55 mm N/A 58 mm N/A 61 mm N/A 11 mm N/A M65x2 N/A KM13 N/A HMV 13 N/A CAD
N/A 65 mm N/A 64 mm N/A 68 mm N/A 12 mm N/A M75x2 N/A KM15 N/A HMV 15 N/A CAD
N/A 70 mm N/A 68 mm N/A 72 mm N/A 12 mm N/A M80x2 N/A KM16 N/A HMV 16 N/A CAD
N/A 75 mm N/A 71 mm N/A 75 mm N/A 12 mm N/A M90x2 N/A KM18 N/A HMV 18 N/A CAD
N/A 80 mm N/A 74 mm N/A 78 mm N/A 13 mm N/A M95x2 N/A KM19 N/A HMV 19 N/A CAD
N/A 85 mm N/A 79 mm N/A 83 mm N/A 14 mm N/A M100x2 N/A KM20 N/A HMV 20 N/A CAD
N/A 90 mm N/A 85 mm N/A 89 mm N/A 16 mm N/A M105x2 N/A KM21 N/A HMV 21 N/A CAD
N/A 95 mm N/A 90 mm N/A 94 mm N/A 16 mm N/A M110x2 N/A KM22 N/A HMV 22 N/A CAD
N/A 105 mm N/A 98 mm N/A 102 mm N/A 16 mm N/A M120x2 N/A KM24 N/A HMV 24 N/A CAD
N/A 115 mm N/A 105 mm N/A 109 mm N/A 17 mm N/A M130x2 N/A KM26 N/A HMV 26 N/A CAD
N/A 125 mm N/A 115 mm N/A 119 mm N/A 19 mm N/A M140x2 N/A KM28 N/A HMV 28 N/A CAD
N/A 135 mm N/A 125 mm N/A 130 mm N/A 20 mm N/A M150x2 N/A KM30 N/A HMV 30 N/A CAD
N/A 145 mm N/A 135 mm N/A 140 mm N/A 24 mm N/A M160x3 N/A KM32 N/A HMV 32 N/A CAD
N/A 115 mm N/A 60 mm N/A 64 mm N/A 13 mm N/A M130x2 N/A KM26 N/A HMV 26 N/A CAD
N/A 125 mm N/A 67 mm N/A 71 mm N/A 14 mm N/A M140x2 N/A KM28 N/A HMV 28 N/A CAD
N/A 135 mm N/A 68 mm N/A 73 mm N/A 14 mm N/A M150x2 N/A KM30 N/A HMV 30 N/A CAD
N/A 145 mm N/A 72 mm N/A 77 mm N/A 15 mm N/A M160x3 N/A KM32 N/A HMV 32 N/A CAD
N/A 420 mm N/A 194 mm N/A 205 mm N/A 35 mm N/A Tr460x5 N/A HM 3092 N/A HMV 92 N/A CAD
N/A 440 mm N/A 202 mm N/A 213 mm N/A 37 mm N/A Tr480x5 N/A HM 3096 N/A HMV 96 N/A CAD
N/A 45 mm N/A 35 mm N/A 38 mm N/A 7 mm N/A M55x2 N/A KM11 N/A HMV 11 N/A CAD
N/A 50 mm N/A 37 mm N/A 40 mm N/A 7 mm N/A M60x2 N/A KM12 N/A HMV 12 N/A CAD
N/A 55 mm N/A 40 mm N/A 43 mm N/A 8 mm N/A M65x2 N/A KM13 N/A HMV 13 N/A CAD
N/A 95 mm N/A 64 mm N/A 68 mm N/A 11 mm N/A M110x2 N/A KM22 N/A HMV 22 N/A CAD
N/A 105 mm N/A 68 mm N/A 72 mm N/A 11 mm N/A M120x2 N/A KM24 N/A HMV 24 N/A CAD
101 - 125 of 148 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »