Batch CAD Cart (0)
  • Cart is empty
  • Sleeves used in the dismounting of tapered bore bearing from shaft.
  • Safe and effective dismounting.
  • Other dimensions may be available, consult your Timken sales representative.
1 - 25 of 148 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

d1 (mm)

Part Number

d1

L

L1

b

Thread D1

Appropriate Withdrawal Nut No.

Appropriate Hydraulic Nut

CAD

Sort by
N/A 40 mm N/A 31 mm N/A 34 mm N/A 6 mm N/A M50x1.5 N/A KM10 N/A HMV 10 N/A CAD
N/A 35 mm N/A 29 mm N/A 32 mm N/A 6 mm N/A M45x1.5 N/A KM9 N/A N/A CAD
N/A 35 mm N/A 40 mm N/A 43 mm N/A 7 mm N/A M45x1.5 N/A KM9 N/A N/A CAD
N/A 50 mm N/A 37 mm N/A 40 mm N/A 7 mm N/A M60x2 N/A KM12 N/A HMV 12 N/A CAD
N/A 40 mm N/A 44 mm N/A 47 mm N/A 7 mm N/A M50x1.5 N/A KM10 N/A HMV 10 N/A CAD
N/A 45 mm N/A 35 mm N/A 38 mm N/A 7 mm N/A M55x2 N/A KM11 N/A HMV 11 N/A CAD
N/A 55 mm N/A 40 mm N/A 43 mm N/A 8 mm N/A M65x2 N/A KM13 N/A HMV 13 N/A CAD
N/A 60 mm N/A 42 mm N/A 45 mm N/A 8 mm N/A M70x2 N/A KM14 N/A HMV 14 N/A CAD
N/A 65 mm N/A 43 mm N/A 47 mm N/A 8 mm N/A M75x2 N/A KM15 N/A HMV 15 N/A CAD
N/A 70 mm N/A 45 mm N/A 49 mm N/A 8 mm N/A M80x2 N/A KM16 N/A HMV 16 N/A CAD
N/A 75 mm N/A 48 mm N/A 52 mm N/A 8 mm N/A M90x2 N/A KM18 N/A HMV 18 N/A CAD
N/A 45 mm N/A 50 mm N/A 53 mm N/A 9 mm N/A M55x2 N/A KM11 N/A HMV 11 N/A CAD
N/A 80 mm N/A 52 mm N/A 56 mm N/A 9 mm N/A M95x2 N/A KM19 N/A HMV 19 N/A CAD
N/A 85 mm N/A 53 mm N/A 57 mm N/A 9 mm N/A M100x2 N/A KM20 N/A HMV 20 N/A CAD
N/A 85 mm N/A 63 mm N/A 67 mm N/A 10 mm N/A M100x2 N/A KM20 N/A HMV 20 N/A CAD
N/A 95 mm N/A 59 mm N/A 63 mm N/A 10 mm N/A M110x2 N/A KM22 N/A HMV 22 N/A CAD
N/A 90 mm N/A 57 mm N/A 61 mm N/A 10 mm N/A M105x2 N/A KM21 N/A HMV 21 N/A CAD
N/A 50 mm N/A 54 mm N/A 57 mm N/A 10 mm N/A M60x2 N/A KM12 N/A HMV 12 N/A CAD
N/A 55 mm N/A 58 mm N/A 61 mm N/A 11 mm N/A M65x2 N/A KM13 N/A HMV 13 N/A CAD
N/A 105 mm N/A 68 mm N/A 72 mm N/A 11 mm N/A M120x2 N/A KM24 N/A HMV 24 N/A CAD
N/A 105 mm N/A 82 mm N/A 86 mm N/A 11 mm N/A M120x2 N/A KM24 N/A HMV 24 N/A CAD
N/A 95 mm N/A 64 mm N/A 68 mm N/A 11 mm N/A M110x2 N/A KM22 N/A HMV 22 N/A CAD
N/A 95 mm N/A 73 mm N/A 77 mm N/A 11 mm N/A M110x2 N/A KM22 N/A HMV 22 N/A CAD
N/A 65 mm N/A 64 mm N/A 68 mm N/A 12 mm N/A M75x2 N/A KM15 N/A HMV 15 N/A CAD
N/A 75 mm N/A 71 mm N/A 75 mm N/A 12 mm N/A M90x2 N/A KM18 N/A HMV 18 N/A CAD
1 - 25 of 148 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »