Batch CAD Cart (0)
  • Cart is empty
  • Sleeves used in the dismounting of tapered bore bearing from shaft.
  • Safe and effective dismounting.
  • Other dimensions may be available, consult your Timken sales representative.
76 - 100 of 148 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

d1 (mm)

Part Number

d1

L

L1

b

Thread D1

Appropriate Withdrawal Nut No.

Appropriate Hydraulic Nut

CAD

Sort by
N/A 200 mm N/A 111 mm N/A 117 mm N/A 20 mm N/A Tr230x4 N/A HM 46 T N/A HMV 46 N/A CAD
N/A 200 mm N/A 138 mm N/A 152 mm N/A 20 mm N/A Tr230x4 N/A HM46 T N/A HMV 46 N/A CAD
N/A 220 mm N/A 138 mm N/A 153 mm N/A 20 mm N/A Tr250x4 N/A HM50 N/A HMV 50 N/A CAD
N/A 200 mm N/A 170 mm N/A 184 mm N/A 20 mm N/A Tr230x4 N/A HM46 N/A HMV 46 N/A CAD
N/A 220 mm N/A 180 mm N/A 195 mm N/A 20 mm N/A Tr260x4 N/A HM52 N/A HMV 52 N/A CAD
N/A 190 mm N/A 134 mm N/A 140 mm N/A 21 mm N/A Tr220x4 N/A HM3044 N/A HMV 44 N/A CAD
N/A 220 mm N/A 116 mm N/A 123 mm N/A 21 mm N/A Tr260x4 N/A HML52 N/A HMV 52 N/A CAD
N/A 280 mm N/A 112 mm N/A 119 mm N/A 21 mm N/A Tr310x5 N/A HM62 N/A HMV 62 N/A CAD
N/A 300 mm N/A 112 mm N/A 119 mm N/A 21 mm N/A Tr330x5 N/A HM66 N/A HMV 66 N/A CAD
N/A 320 mm N/A 112 mm N/A 119 mm N/A 21 mm N/A Tr360x5 N/A HML72 N/A HMV 72 N/A CAD
N/A 340 mm N/A 112 mm N/A 119 mm N/A 21 mm N/A Tr380x5 N/A HML76 N/A HMV 76 N/A CAD
N/A 360 mm N/A 130 mm N/A 138 mm N/A 22 mm N/A Tr400x5 N/A HML80 N/A HMV 80 N/A CAD
N/A 380 mm N/A 130 mm N/A 138 mm N/A 22 mm N/A Tr420x5 N/A HML84 N/A HMV 84 N/A CAD
N/A 400 mm N/A 130 mm N/A 138 mm N/A 22 mm N/A Tr440x5 N/A HML88 N/A HMV 88 N/A CAD
N/A 240 mm N/A 202 mm N/A 218 mm N/A 22 mm N/A Tr280x4 N/A HM56 N/A HMV 56 N/A CAD
N/A 260 mm N/A 202 mm N/A 219 mm N/A 22 mm N/A Tr300x4 N/A HM60 N/A HMV 60 N/A CAD
N/A 240 mm N/A 128 mm N/A 135 mm N/A 23 mm N/A Tr280x4 N/A HML56 N/A HMV 56 N/A CAD
N/A 200 mm N/A 145 mm N/A 151 mm N/A 23 mm N/A Tr240x4 N/A HM48 N/A HMV 48 N/A CAD
N/A 170 mm N/A 140 mm N/A 146 mm N/A 24 mm N/A M190x3 N/A KM38 N/A HMV 38 N/A CAD
N/A 260 mm N/A 131 mm N/A 139 mm N/A 24 mm N/A Tr300x4 N/A MB 52 N/A HMV 52 N/A CAD
N/A 280 mm N/A 224 mm N/A 242 mm N/A 24 mm N/A Tr320x5 N/A HM64 N/A HMV 64 N/A CAD
N/A 300 mm N/A 242 mm N/A 260 mm N/A 24 mm N/A Tr340x5 N/A HM68 N/A HMV 68 N/A CAD
N/A 145 mm N/A 135 mm N/A 140 mm N/A 24 mm N/A M160x3 N/A KM32 N/A HMV 32 N/A CAD
N/A 160 mm N/A 134 mm N/A 140 mm N/A 24 mm N/A M180x3 N/A KM36 N/A HMV 36 N/A CAD
N/A 180 mm N/A 145 mm N/A 152 mm N/A 25 mm N/A M200x3 N/A KM40 N/A HMV 40 N/A CAD
76 - 100 of 148 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »