Part Number |
Diameter d |
Removal Nut O.D. C |
Removal Nut |
Bearing Number |
Sleeve |
Locknut |
Lockwasher and Lockplates |
CAD |
---|---|---|---|---|---|---|---|---|
N 056/SK 26022/N 048/P 48 | Diameter d N/A 240 mm9.449 in | Removal Nut O.D. C N/A 330.33 mm13.005 in | Removal Nut N/A N 056 | Bearing Number N/A 22252K | Sleeve N/A SK 26022 | Locknut N/A N 048 | Lockwasher and Lockplates N/A P 48 | CAD N/A |
N 056/SK 26023/N 048/P 48 | Diameter d N/A 240 mm9.449 in | Removal Nut O.D. C N/A 330.33 mm13.005 in | Removal Nut N/A N 056 | Bearing Number N/A 22352K | Sleeve N/A SK 26023 | Locknut N/A N 048 | Lockwasher and Lockplates N/A P 48 | CAD N/A |
N 09/SK 4023/N 07/W 07 | Diameter d N/A 35 mm1.378 in | Removal Nut O.D. C N/A 64.41 mm2.536 in | Removal Nut N/A N 09 | Bearing Number N/A 22308K | Sleeve N/A SK 4023 | Locknut N/A N 07 | Lockwasher and Lockplates N/A W 07 | CAD N/A |
N 10/SK 4523/N 08/W 08 | Diameter d N/A 40 mm1.575 in | Removal Nut O.D. C N/A 68.4 mm2.693 in | Removal Nut N/A N 10 | Bearing Number N/A 22309K | Sleeve N/A SK 4523 | Locknut N/A N 08 | Lockwasher and Lockplates N/A W 08 | CAD N/A |
RN 10/SK 5023/N 09/W 09 | Diameter d N/A 45 mm1.772 in | Removal Nut O.D. C N/A 77.77 mm3.062 in | Removal Nut N/A RN 10 | Bearing Number N/A 22310K | Sleeve N/A SK 5023 | Locknut N/A N 09 | Lockwasher and Lockplates N/A W 09 | CAD N/A |
RN 11/SK 5523/N 10/W 10 | Diameter d N/A 50 mm1.969 in | Removal Nut O.D. C N/A 83.34 mm3.281 in | Removal Nut N/A RN 11 | Bearing Number N/A 22311K | Sleeve N/A SK 5523 | Locknut N/A N 10 | Lockwasher and Lockplates N/A W 10 | CAD N/A |
RN 12/SK 6023/N 11/W 11 | Diameter d N/A 55 mm2.165 in | Removal Nut O.D. C N/A 88.9 mm3.5 in | Removal Nut N/A RN 12 | Bearing Number N/A 22312K | Sleeve N/A SK 6023 | Locknut N/A N 11 | Lockwasher and Lockplates N/A W 11 | CAD N/A |
RN 28/SK 14022/AN 24/W 24 | Diameter d N/A 125 mm4.921 in | Removal Nut O.D. C N/A 201.63 mm7.938 in | Removal Nut N/A RN 28 | Bearing Number N/A 22228K | Sleeve N/A SK 14022 | Locknut N/A AN 24 | Lockwasher and Lockplates N/A W 24 | CAD N/A |
RN 28/SK 14023/AN 24/W 24 | Diameter d N/A 125 mm4.921 in | Removal Nut O.D. C N/A 201.63 mm7.938 in | Removal Nut N/A RN 28 | Bearing Number N/A 22328K | Sleeve N/A SK 14023 | Locknut N/A AN 24 | Lockwasher and Lockplates N/A W 24 | CAD N/A |
RN 30/SK 15022/AN 26/W 26 | Diameter d N/A 135 mm5.315 in | Removal Nut O.D. C N/A 211.12 mm8.312 in | Removal Nut N/A RN 30 | Bearing Number N/A 22230K | Sleeve N/A SK 15022 | Locknut N/A AN 26 | Lockwasher and Lockplates N/A W 26 | CAD N/A |
RN 30/SK 15023/AN 26/W 26 | Diameter d N/A 135 mm5.315 in | Removal Nut O.D. C N/A 211.12 mm8.312 in | Removal Nut N/A RN 30 | Bearing Number N/A 22330K | Sleeve N/A SK 15023 | Locknut N/A AN 26 | Lockwasher and Lockplates N/A W 26 | CAD N/A |
RN 32/SK 16022/AN 28/W 28 | Diameter d N/A 140 mm5.512 in | Removal Nut O.D. C N/A 227.03 mm8.938 in | Removal Nut N/A RN 32 | Bearing Number N/A 22232K | Sleeve N/A SK 16022 | Locknut N/A AN 28 | Lockwasher and Lockplates N/A W 28 | CAD N/A |
RN 32/SK 16023/AN 28/W 28 | Diameter d N/A 140 mm5.512 in | Removal Nut O.D. C N/A 227.03 mm8.938 in | Removal Nut N/A RN 32 | Bearing Number N/A 22332K | Sleeve N/A SK 16023 | Locknut N/A AN 28 | Lockwasher and Lockplates N/A W 28 | CAD N/A |
RN 34/SK 17022/AN 30/W 30 | Diameter d N/A 150 mm5.906 in | Removal Nut O.D. C N/A 236.52 mm9.312 in | Removal Nut N/A RN 34 | Bearing Number N/A 22234K | Sleeve N/A SK 17022 | Locknut N/A AN 30 | Lockwasher and Lockplates N/A W 30 | CAD N/A |
RN 34/SK 17023/AN 30/W 30 | Diameter d N/A 150 mm5.906 in | Removal Nut O.D. C N/A 236.52 mm9.312 in | Removal Nut N/A RN 34 | Bearing Number N/A 22334K | Sleeve N/A SK 17023 | Locknut N/A AN 30 | Lockwasher and Lockplates N/A W 30 | CAD N/A |
RN 36/SK 18022/AN 32/W 32 | Diameter d N/A 160 mm6.299 in | Removal Nut O.D. C N/A 250.83 mm9.875 in | Removal Nut N/A RN 36 | Bearing Number N/A 22236K | Sleeve N/A SK 18022 | Locknut N/A AN 32 | Lockwasher and Lockplates N/A W 32 | CAD N/A |
RN 36/SK 18023/AN 32/W 32 | Diameter d N/A 160 mm6.299 in | Removal Nut O.D. C N/A 250.83 mm9.875 in | Removal Nut N/A RN 36 | Bearing Number N/A 22336K | Sleeve N/A SK 18023 | Locknut N/A AN 32 | Lockwasher and Lockplates N/A W 32 | CAD N/A |
RN 38/SK 19022/AN 34/W 34 | Diameter d N/A 170 mm6.693 in | Removal Nut O.D. C N/A 271.48 mm10.688 in | Removal Nut N/A RN 38 | Bearing Number N/A 22238K | Sleeve N/A SK 19022 | Locknut N/A AN 34 | Lockwasher and Lockplates N/A W 34 | CAD N/A |
RN 38/SK 19023/AN 34/W 34 | Diameter d N/A 170 mm6.693 in | Removal Nut O.D. C N/A 271.48 mm10.688 in | Removal Nut N/A RN 38 | Bearing Number N/A 22338K | Sleeve N/A SK 19023 | Locknut N/A AN 34 | Lockwasher and Lockplates N/A W 34 | CAD N/A |
RN 56/SK 28022/N 052/P 52 | Diameter d N/A 260 mm10.236 in | Removal Nut O.D. C N/A 385.78 mm15.188 in | Removal Nut N/A RN 56 | Bearing Number N/A 22256K | Sleeve N/A SK 28022 | Locknut N/A N 052 | Lockwasher and Lockplates N/A P 52 | CAD N/A |
RN 56/SK 28023/N 052/P 52 | Diameter d N/A 260 mm10.236 in | Removal Nut O.D. C N/A 385.78 mm15.188 in | Removal Nut N/A RN 56 | Bearing Number N/A 22356K | Sleeve N/A SK 28023 | Locknut N/A N 052 | Lockwasher and Lockplates N/A P 52 | CAD N/A |
RN 60/SK 30022/N 056/P 56 | Diameter d N/A 280 mm11.024 in | Removal Nut O.D. C N/A 416.48 mm16.397 in | Removal Nut N/A RN 60 | Bearing Number N/A 22260K | Sleeve N/A SK 30022 | Locknut N/A N 056 | Lockwasher and Lockplates N/A P 56 | CAD N/A |
RN 64/SK 32022/N 060/P 60 | Diameter d N/A 300 mm11.811 in | Removal Nut O.D. C N/A 432.18 mm17.015 in | Removal Nut N/A RN 64 | Bearing Number N/A 22264K | Sleeve N/A SK 32022 | Locknut N/A N 060 | Lockwasher and Lockplates N/A P 60 | CAD N/A |