Part Number |
Major Diameter d |
Threads No. per Inch |
C |
G |
H |
CAD |
---|---|---|---|---|---|---|
![]() | ||||||
RN 08 | Major Diameter d N/A 1.767 in | Threads No. per Inch N/A 18 | C N/A 2.827 in | G N/A 0.49 in | H N/A 0.151 in |
CAD
N/A ![]() |
RN 09 | Major Diameter d N/A 1.967 in | Threads No. per Inch N/A 18 | C N/A 2.984 in | G N/A 0.49 in | H N/A 0.151 in |
CAD
N/A ![]() |
RN 10 | Major Diameter d N/A 2.204 in | Threads No. per Inch N/A 18 | C N/A 3.062 in | G N/A 0.24 in | H N/A 0.135 in |
CAD
N/A ![]() |
RN 11 | Major Diameter d N/A 2.407 in | Threads No. per Inch N/A 18 | C N/A 3.2810 in | G N/A 0.24 in | H N/A 0.135 in |
CAD
N/A ![]() |
RN 12 | Major Diameter d N/A 2.626 in | Threads No. per Inch N/A 18 | C N/A 3 1/2 in | G N/A 0.24 in | H N/A 0.135 in |
CAD
N/A ![]() |
ARN 22 | Major Diameter d N/A 4.778 in | Threads No. per Inch N/A 12 | C N/A 6.312 in | G N/A 0.61 in | H N/A 0.26 in |
CAD
N/A ![]() |
ARN 24 | Major Diameter d N/A 5.185 in | Threads No. per Inch N/A 12 | C N/A 6.938 in | G N/A 0.61 in | H N/A 0.291 in |
CAD
N/A ![]() |
ARN 26 | Major Diameter d N/A 5.622 in | Threads No. per Inch N/A 12 | C N/A 7.312 in | G N/A 0.61 in | H N/A 0.291 in |
CAD
N/A ![]() |
RN 28 | Major Diameter d N/A 6.097 in | Threads No. per Inch N/A 8 | C N/A 7.938 in | G N/A 0.61 in | H N/A 0.291 in |
CAD
N/A ![]() |
RN 30 | Major Diameter d N/A 6.503 in | Threads No. per Inch N/A 8 | C N/A 8.312 in | G N/A 0.735 in | H N/A 0.323 in |
CAD
N/A ![]() |
RN 32 | Major Diameter d N/A 6.925 in | Threads No. per Inch N/A 8 | C N/A 8.938 in | G N/A 0.735 in | H N/A 0.323 in |
CAD
N/A ![]() |
RN 34 | Major Diameter d N/A 7.331 in | Threads No. per Inch N/A 8 | C N/A 9.312 in | G N/A 0.86 in | H N/A 0.385 in |
CAD
N/A ![]() |
RN 36 | Major Diameter d N/A 7.753 in | Threads No. per Inch N/A 8 | C N/A 9.8750 in | G N/A 0.86 in | H N/A 0.385 in |
CAD
N/A ![]() |
RN 38 | Major Diameter d N/A 8.191 in | Threads No. per Inch N/A 8 | C N/A 10.688 in | G N/A 0.86 in | H N/A 0.385 in |
CAD
N/A ![]() |
RN 56 | Major Diameter d N/A 11.973 in | Threads No. per Inch N/A 6 | C N/A 15.188 in | G N/A 1.23 in | H N/A 0.51 in |
CAD
N/A ![]() |
RN 60 | Major Diameter d N/A 12.942 in | Threads No. per Inch N/A 6 | C N/A 16.397 in | G N/A 3.49 in | H N/A 0.698 in |
CAD
N/A ![]() |
RN 64 | Major Diameter d N/A 13.723 in | Threads No. per Inch N/A 6 | C N/A 17.015 in | G N/A 3.49 in | H N/A 0.698 in |
CAD
N/A ![]() |
RN 68 | Major Diameter d N/A 14.345 in | Threads No. per Inch N/A 5-ACME | C N/A 17.515 in | G N/A 3.865 in | H N/A 0.76 in |
CAD
N/A ![]() |
RN 72 | Major Diameter d N/A 14.957 in | Threads No. per Inch N/A 5-ACME | C N/A 18.515 in | G N/A 3.865 in | H N/A 0.76 in |
CAD
N/A ![]() |
RN 76 | Major Diameter d N/A 15.988 in | Threads No. per Inch N/A 5-ACME | C N/A 19.64 in | G N/A 3.865 in | H N/A 0.76 in |
CAD
N/A ![]() |
RN 80 | Major Diameter d N/A 17.319 in | Threads No. per Inch N/A 5-ACME | C N/A 21.14 in | G N/A 3.865 in | H N/A 0.76 in |
CAD
N/A ![]() |
RN 84 | Major Diameter d N/A 18.107 in | Threads No. per Inch N/A 5-ACME | C N/A 22.39 in | G N/A 3.99 in | H N/A 0.885 in |
CAD
N/A ![]() |
RN 88 | Major Diameter d N/A 18.894 in | Threads No. per Inch N/A 5-ACME | C N/A 23.64 in | G N/A 3.99 in | H N/A 0.885 in |
CAD
N/A ![]() |
RN 92 | Major Diameter d N/A 19.682 in | Threads No. per Inch N/A 5-ACME | C N/A 25.14 in | G N/A 3.99 in | H N/A 0.885 in |
CAD
N/A ![]() |
RN 96 | Major Diameter d N/A 20.867 in | Threads No. per Inch N/A 5-ACME | C N/A 26.39 in | G N/A 3.99 in | H N/A 0.885 in |
CAD
N/A ![]() |