All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Spherical Roller Bearing Metric and Inch Accessories
>
SNW/SNP – Pull-Type Sleeve, Locknut, Lockwasher/Lockplate Assemblies
>
View Items
SNW/SNP – Pull-Type Sleeve, Locknut, Lockwasher/Lockplate Assemblies
Check up to five results to perform an action.
The table below shows dimensions for adapter assemblies and components used in the mounting of tapered bore bearings on shafts.
SNW assembly consists of a sleeve, locknut and lockwasher.
SNP assembly consists of a sleeve, locknut and lockplate.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 26 - 50 of 294
1
2
3
4
5
»
Part Number
Diameter d
B
2
Bearing Number
Sleeve
Locknut
Lockwasher and Lockplates
CAD
SNW-15 x 2 7/16
2.4375
in
2.286
in
22215K
S-15
AN 15
W 15
SNW-115 x 2 7/16
2.4375
in
3.074
in
22315K
S-115
AN 15
W 15
SNW-15 x 2 1/2
2.5
in
2.286
in
22215K
S-15 x 2 1/2
AN 15
W 15
SNW-115 x 2 1/2
2.5
in
3.074
in
22315K
S-115 x 2 1/2
AN 15
W 15
SNW-16 x 2 5/8
2.625
in
2.366
in
22216K
S-16 x 2 5/8
AN 16
W 16
SNW-116 x 2 5/8
2.625
in
3.194
in
22316K
S-116 x 2 5/8
AN 16
W 16
SNW-16 x 2 11/16
2.6875
in
2.366
in
22216K
S-16
AN 16
W 16
SNW-116 x 2 11/16
2.6875
in
3.194
in
22316K
S-116
AN 16
W 16
SNW-16 x 2 3/4
2.75
in
2.366
in
22216K
S-16 x 2 3/4
AN 16
W 16
SNW-116 x 2 3/4
2.75
in
3.194
in
22316K
S-116 x 2 3/4
AN 16
W 16
SNW-17 x 2 13/16
2.8125
in
2.476
in
22217K
S-17 x 2 13/16
AN 17
W 17
SNW-117 x 2 13/16
2.8125
in
3.302
in
22317K
S-117 x 2 13/16
AN 17
W 17
SNW-17 x 2 7/8
2.875
in
2.476
in
22217K
S-17 x 2 7/8
AN 17
W 17
SNW-117 x 2 7/8
2.875
in
3.302
in
22317K
S-117 x 2 7/8
AN 17
W 17
SNW-17 x 2 15/16
2.9375
in
2.476
in
22217K
S-17
AN 17
W 17
SNW-117 x 2 15/16
2.9375
in
3.302
in
22317K
S-117
AN 17
W 17
SNW-17 x 3
3
in
2.476
in
22217K
S-17 x 3
AN 17
W 17
SNW-117 x 3
3
in
3.302
in
22317K
S-117 x 3
AN 17
W 17
SNW-18 x 3 1/16
3.0625
in
2.636
in
22218K
S-18 x 3 1/16
AN 18
W 18
SNW-118 x 3 1/16
3.0625
in
3.543
in
22318K
S-118 x 3 1/16
AN 18
W 18
SNW-18 x 3 1/8
3.125
in
2.636
in
22218K
S-18 x 3 1/8
AN 18
W 18
SNW-118 x 3 1/8
3.125
in
3.543
in
22318K
S-118 x 3 1/8
AN 18
W 18
SNW-18 x 3 3/16
3.1875
in
2.636
in
22218K
S-18
AN 18
W 18
SNW-118 x 3 3/16
3.1875
in
3.543
in
22318K
S-118
AN 18
W 18
SNW-18 x 3 1/4
3.25
in
2.636
in
22218K
S-18 x 3 1/4
AN 18
W 18
Results 26 - 50 of 294
1
2
3
4
5
»