All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Spherical Roller Bearing Metric and Inch Accessories
>
SNW/SNP – Pull-Type Sleeve, Locknut, Lockwasher/Lockplate Assemblies
>
View Items
SNW/SNP – Pull-Type Sleeve, Locknut, Lockwasher/Lockplate Assemblies
Check up to five results to perform an action.
The table below shows dimensions for adapter assemblies and components used in the mounting of tapered bore bearings on shafts.
SNW assembly consists of a sleeve, locknut and lockwasher.
SNP assembly consists of a sleeve, locknut and lockplate.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 51 - 75 of 294
1
2
3
4
5
»
Part Number
Diameter d
B
2
Bearing Number
Sleeve
Locknut
Lockwasher and Lockplates
CAD
SNW-118 x 3 1/4
3.25
in
3.543
in
22318K
S-118 x 3 1/4
AN 18
W 18
SNW-19 x 3 5/16
3.3125
in
2.8
in
22219K
S-19
AN 19
W 19
SNW-119 x 3 5/16
3.3125
in
3.692
in
22319K
S-119
AN 19
W 19
SNW-120 x 3 5/16
3.3125
in
3.961
in
22320K, 23220K
S-120 x 3 5/16
AN 20
W 20
SNW-20 x 3 3/8
3.375
in
2.859
in
22219K
S-20 x 3 3/8
AN 19
W 19
SNW-120 x 3 3/8
3.375
in
3.961
in
22320K, 23220K
S-120 x 3 3/8
AN 20
W 20
SNW-122 x 3 3/8
3.375
in
4.338
in
22322K, 23222K
S-122 x 3 3/8
AN 22
W 22
SNW-20 x 3 7/16
3.4375
in
2.859
in
22220K
S-20
AN 20
W 20
SNW-120 x 3 7/16
3.4375
in
3.961
in
22320K, 23220K
S-120
AN 20
W 20
SNW-20 x 3 1/2
3.5
in
2.859
in
22220K
S-20 x 3 1/2
AN 20
W 20
SNW-120 x 3 1/2
3.5
in
3.961
in
22320K, 23220K
S-120 x 3 1/2
AN 20
W 20
SNW-22 x 3 13/16
3.8125
in
3.196
in
22222K
S-22 x 3 13/16
AN 22
W 22
SNW-122 x 3 13/16
3.8125
in
4.338
in
22322K, 23222K
S-122 x 3 13/16
AN 22
W 22
SNW-22 x 3 7/8
3.875
in
3.196
in
22222K
S-22 x 3 7/8
AN 22
W 22
SNW-22 x 3 15/16
3.9375
in
3.196
in
22222K
S-22
AN 22
W 22
SNW-122 x 3 15/16
3.9375
in
4.338
in
22322K, 23222K
S-122
AN 22
W 22
SNW-3122 x 3 15/16
3.9375
in
3.196
in
23122K
S-22
N 022
W 022
SNW-22 x 4
4
in
3.196
in
22222K
S-22 x 4
AN 22
W 22
SNW-122 x 4
4
in
4.338
in
22322K, 23222K
S-122 x 4
AN 22
W 22
SNW-24 x 4 1/16
4.0625
in
3.456
in
22224K
S-24 x 4 1/16
AN 24
W 24
SNW-3024 x 4 1/16
4.0625
in
2.937
in
23024K
S-3024 x 4 1/16
N 024
W 024
SNW-124 x 4 1/16
4.0625
in
4.638
in
22324K, 23224K
S-124 x 4 1/16
AN 24
W 24
SNW-24 x 4 1/8
4.125
in
3.456
in
22224K
S-24 x 4 1/8
AN 24
W 24
SNW-3024 x 4 1/8
4.125
in
2.937
in
23024K
S-3024 x 4 1/8
N 024
W 024
SNW-124 x 4 1/8
4.125
in
4.638
in
22324K, 23224K
S-124 x 4 1/8
AN 24
W 24
Results 51 - 75 of 294
1
2
3
4
5
»