All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Spherical Roller Bearing Metric and Inch Accessories
>
SNW/SNP – Pull-Type Sleeve, Locknut, Lockwasher/Lockplate Assemblies
>
View Items
SNW/SNP – Pull-Type Sleeve, Locknut, Lockwasher/Lockplate Assemblies
Check up to five results to perform an action.
The table below shows dimensions for adapter assemblies and components used in the mounting of tapered bore bearings on shafts.
SNW assembly consists of a sleeve, locknut and lockwasher.
SNP assembly consists of a sleeve, locknut and lockplate.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 76 - 100 of 294
1
2
3
4
5
»
Part Number
Diameter d
B
2
Bearing Number
Sleeve
Locknut
Lockwasher and Lockplates
CAD
SNW-24 x 4 3/16
4.1875
in
3.456
in
22224K
S-24
AN 24
W 24
SNW-3024 x 4 3/16
4.1875
in
2.937
in
23024K
S-3024
N 024
W 024
SNW-124 x 4 3/16
4.1875
in
4.638
in
22324K, 23224K
S-124
AN 24
W 24
SNW-3124 x 4 3/16
4.1875
in
3.456
in
23124K
S-24
N 024
W 024
SNW-24 x 4 1/4
4.25
in
3.456
in
22224K
S-24 x 4 1/4
AN 24
W 24
SNW-3024 x 4 1/4
4.25
in
2.937
in
23024K
S-3024 x 4 1/4
N 024
W 024
SNW-124 x 4 1/4
4.25
in
4.638
in
22324K, 23224K
S-124 x 4 1/4
AN 24
W 24
SNW-26 x 4 5/16
4.3125
in
3.752
in
22226K
S-26 x 4 5/16
AN 26
W 26
SNW-3026 x 4 5/16
4.3125
in
3.227
in
23026K
S-3026 x 4 5/16
N 026
W 026
SNW-126 x 4 5/16
4.3125
in
4.972
in
22326K, 23226K
S-126 x 4 5/16
AN 26
W 26
SNW-26 x 4 3/8
4.375
in
3.752
in
22226K
S-26 x 4 3/8
AN 26
W 26
SNW-3026 x 4 3/8
4.375
in
3.227
in
23026K
S-3026 x 4 3/8
N 026
W 026
SNW-126 x 4 3/8
4.375
in
4.972
in
22326K, 23226K
S-126 x 4 3/8
AN 26
W 26
SNW-26 x 4 7/16
4.4375
in
3.752
in
22226K
S-26
AN 26
W 26
SNW-3026 x 4 7/16
4.4375
in
3.227
in
23026K
S-3026
N 026
W 026
SNW-126 x 4 7/16
4.4375
in
4.972
in
22326K, 23226K
S-126
AN 26
W 26
SNW-3126 x 4 7/16
4.4375
in
3.752
in
23126K
S-26
N 026
W 026
SNW-26 x 4 1/2
4.5
in
3.752
in
22226K
S-26 x 4 1/2
AN 26
W 26
SNW-3026 x 4 1/2
4.5
in
3.227
in
23026K
S-3026 x 4 1/2
N 026
W 026
SNW-126 x 4 1/2
4.5
in
4.972
in
22326K, 23226K
S-126 x 4 1/2
AN 26
W 26
SNW-126 x 4 9/16
4.5625
in
4.972
in
22326K, 23226K
S-126 x 4 9/16
AN 26
W 26
SNW-28 x 4 13/16
4.8125
in
3.971
in
22228K
S-28 x 4 13/16
AN 28
W 28
SNW-3028 x 4 13/16
4.8125
in
3.3
in
23028K
S-3028 x 4 13/16
N 028
W 028
SNW-128 x 4 13/16
4.8125
in
5.313
in
22328K, 23228K
S-128 x 4 13/16
AN 28
W 28
SNW-28 x 4 7/8
4.875
in
3.971
in
22228K
S-28 x 4 7/8
AN 28
W 28
Results 76 - 100 of 294
1
2
3
4
5
»