All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Spherical Roller Bearing Metric and Inch Accessories
>
SNW/SNP – Pull-Type Sleeve, Locknut, Lockwasher/Lockplate Assemblies
>
View Items
SNW/SNP – Pull-Type Sleeve, Locknut, Lockwasher/Lockplate Assemblies
Check up to five results to perform an action.
The table below shows dimensions for adapter assemblies and components used in the mounting of tapered bore bearings on shafts.
SNW assembly consists of a sleeve, locknut and lockwasher.
SNP assembly consists of a sleeve, locknut and lockplate.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 101 - 125 of 294
1
2
3
4
5
»
Part Number
Diameter d
B
2
Bearing Number
Sleeve
Locknut
Lockwasher and Lockplates
CAD
SNW-3028 x 4 7/8
4.875
in
3.3
in
23028K
S-3028 x 4 7/8
N 028
W 028
SNW-128 x 4 7/8
4.875
in
5.313
in
22328K, 23228K
S-128 x 4 7/8
AN 28
W 28
SNW-28 x 4 15/16
4.9375
in
3.971
in
22228K
S-28
AN 28
W 28
SNW-3028 x 4 15/16
4.9375
in
3.3
in
23028K
S-3028
N 028
W 028
SNW-128 x 4 15/16
4.9375
in
5.313
in
22328K, 23228K
S-128
AN 28
W 28
SNW-3128 x 4 15/16
4.9375
in
3.971
in
23128K
S-28
N 028
W 028
SNW-28 x 5
5
in
3.971
in
22228K
S-28 x 5
AN 28
W 28
SNW-128 x 5
5
in
5.313
in
22328K, 23228K
S-128 x 5
AN 28
W 28
SNW-30 x 5 1/8
5.125
in
4.231
in
22230K
S-30 x 5 1/8
AN 30
W 30
SNW-3030 x 5 1/8
5.125
in
3.482
in
23030K
S-3030 x 5 1/8
N 030
W 030
SNW-130 x 5 1/8
5.125
in
5.611
in
22330K, 23230K
S-130 x 5 1/8
AN 30
W 30
SNW-30 x 5 3/16
5.1875
in
4.231
in
22230K
S-30
AN 30
W 30
SNW-3030 x 5 3/16
5.1875
in
3.482
in
23030K
S-3030
N 030
W 030
SNW-130 x 5 3/16
5.1875
in
5.611
in
22330K, 23230K
S-130
AN 30
W 30
SNW-3130 x 5 3/16
5.1875
in
4.231
in
23130K
S-30
N 030
W 030
SNW-30 x 5 1/4
5.25
in
4.231
in
22230K
S-30 x 5 1/4
AN 30
W 30
SNW-3030 x 5 1/4
5.25
in
3.482
in
23030K
S-3030 x 5 1/4
N 030
W 030
SNW-130 x 5 1/4
5.25
in
5.611
in
22330K, 23230K
S-130 x 5 1/4
AN 30
W 30
SNW-130 x 5 5/16
5.3125
in
5.611
in
22330K, 23230K
S-130 x 5 5/16
AN 30
W 30
SNW-32 x 5 3/8
5.375
in
4.568
in
22232K
S-32 x 5 3/8
AN 32
W 32
SNW-3032 x 5 3/8
5.375
in
3.701
in
23032K
S-3032 x 5 3/8
N 032
W 032
SNW-130 x 5 3/8
5.375
in
5.611
in
22330K, 23230K
S-130 x 5 3/8
AN 30
W 30
SNW-132 x 5 3/8
5.375
in
5.9
in
22332K, 23232K
S-132 x 5 3/8
AN 32
W 32
SNW-32 x 5 7/16
5.4375
in
4.568
in
22232K
S-32
AN 32
W 32
SNW-3032 x 5 7/16
5.4375
in
6.512
in
23032K
S-3032
N 032
W 032
Results 101 - 125 of 294
1
2
3
4
5
»