Batch CAD Cart (0)
  • Cart is empty
  • The table below shows dimensions for adapter assemblies and components used in the mounting of tapered bore bearings on shafts.
  • SNW assembly consists of a sleeve, locknut and lockwasher.
  • SNP assembly consists of a sleeve, locknut and lockplate.
251 - 275 of 294 | Results Per Page | View | Unit of Measure
« 11 12 
Clear Filter

Diameter d (in)

Part Number

Diameter d

B2

Bearing Number

Sleeve

Locknut

Lockwasher and Lockplates

CAD

N/A 15 3/4 in N/A 8.488 in N/A 23084K N/A S-3084 N/A N 084 N/A P 84 N/A CAD
N/A 15 3/4 in N/A 13.292 in N/A 23284K N/A S-3284 N/A N 084 N/A P 84 N/A CAD
N/A 15 3/4 in N/A 11.402 in N/A 23184K N/A S-3184 N/A N 084 N/A P 84 N/A CAD
N/A 16 1/2 in N/A 9.1 in N/A 23088K N/A S-3088 N/A N 088 N/A P 88 N/A CAD
N/A 16 1/2 in N/A 13.943 in N/A 23288K N/A S-3288 N/A N 088 N/A P 88 N/A CAD
N/A 16 1/2 in N/A 11.817 in N/A 23188K N/A S-3188 N/A N 088 N/A P 88 N/A CAD
N/A 16 15/16 in N/A 14.573 in N/A 23292K N/A S-3292 N/A N 092 N/A P 92 N/A CAD
N/A 17 in N/A 9.336 in N/A 23092K N/A S-3092 N/A N 092 N/A P 92 N/A CAD
N/A 17 in N/A 12.368 in N/A 23192K N/A S-3192 N/A N 092 N/A P 92 N/A CAD
N/A 17 15/16 in N/A 15.155 in N/A 23296K N/A S-3296 N/A N 096 N/A P 96 N/A CAD
N/A 18 in N/A 9.446 in N/A 23096K N/A S-3096 N/A N 096 N/A P 96 N/A CAD
N/A 18 in N/A 12.714 in N/A 23196K N/A S-3196 N/A N 096 N/A P 96 N/A CAD
N/A 18 7/16 in N/A 16.491 in N/A 232/500K N/A S-32/500 N/A N 500 N/A P 500 N/A CAD
N/A 18 7/16 in N/A 13.657 in N/A 231/500K N/A S-31/500 N/A N 500 N/A P 500 N/A CAD
N/A 18 1/2 in N/A 9.838 in N/A 230/500K N/A S-30/500 N/A N 500 N/A P 500 N/A CAD
N/A 18 15/16 in N/A 17.271 in N/A 232/530K N/A S-32/530 x 18 15/16 N/A N 530 N/A P 530 N/A CAD
N/A 18 15/16 in N/A 14.004 in N/A 231/530K N/A S-31/530 x 18 15/16 N/A N 530 N/A P 530 N/A CAD
N/A 19 7/16 in N/A 17.271 in N/A 232/530K N/A S-32/530 x 19 7/16 N/A N 530 N/A P 530 N/A CAD
N/A 19 7/16 in N/A 14.004 in N/A 231/530K N/A S-31/530 x 19 7/16 N/A N 530 N/A P 530 N/A CAD
N/A 19 1/2 in N/A 10.579 in N/A 230/530K N/A S-30/530 N/A N 530 N/A P 530 N/A CAD
N/A 20 15/16 in N/A 11.222 in N/A 230/560K N/A S-30/560 N/A N 560 N/A P 560 N/A CAD
N/A 20 15/16 in N/A 17.915 in N/A 232/560K N/A S-32/560 N/A N 560 N/A P 560 N/A CAD
N/A 20 15/16 in N/A 14.569 in N/A 231/560K N/A S-31/560 N/A N 560 N/A P 560 N/A CAD
N/A 21 15/16 in N/A 11.451 in N/A 230/600K N/A S-30/600 N/A N 600 N/A P 600 N/A CAD
N/A 21 15/16 in N/A 18.853 in N/A 232/600K N/A S-32/600 N/A N 600 N/A P 600 N/A CAD
251 - 275 of 294 | Results Per Page | View | Unit of Measure
« 11 12