Batch CAD Cart (0)
  • Cart is empty
  • The table below shows dimensions for adapter assemblies and components used in the mounting of tapered bore bearings on shafts.
  • SNW assembly consists of a sleeve, locknut and lockwasher.
  • SNP assembly consists of a sleeve, locknut and lockplate.
201 - 225 of 294 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Diameter d (in)

Part Number

Diameter d

B2

Bearing Number

Sleeve

Locknut

Lockwasher and Lockplates

CAD

N/A 9.5 in N/A 8.764 in N/A 22352K, 23252K N/A S-152 x 9 1/2 N/A N 052 N/A P 52 N/A CAD
N/A 9.5 in N/A 7.583 in N/A 23152K N/A S-52 x 9 1/2 N/A N 052 N/A P 52 N/A CAD
N/A 9 15/16 in N/A 6.181 in N/A 23056K N/A S-3056 x 9 15/16 N/A N 056 N/A P 56 N/A CAD
N/A 9 15/16 in N/A 7.756 in N/A 23156K N/A S-3156 x 9 15/16 N/A N 056 N/A P 56 N/A CAD
N/A 10 in N/A 6.181 in N/A 23056K N/A S-3056 x 10 N/A N 056 N/A P 56 N/A CAD
N/A 10 in N/A 7.756 in N/A 23156K N/A S-3156 x 10 N/A N 056 N/A P 56 N/A CAD
N/A 10 7/16 in N/A 6.181 in N/A 23056K N/A S-3056 N/A N 056 N/A P 56 N/A CAD
N/A 10 7/16 in N/A 8.937 in N/A 22356K, 23256K N/A S-3256 N/A N 056 N/A P 56 N/A CAD
N/A 10 7/16 in N/A 7.756 in N/A 23156K N/A S-3156 N/A N 056 N/A P 56 N/A CAD
N/A 10 1/2 in N/A 6.181 in N/A 23056K N/A S-3056 x 10 1/2 N/A N 056 N/A P 56 N/A CAD
N/A 10 1/2 in N/A 8.937 in N/A 22356K, 23256K N/A S-3256 x 10 1/2 N/A N 056 N/A P 56 N/A CAD
N/A 10 1/2 in N/A 7.756 in N/A 23156K N/A S-3156 x 10 1/2 N/A N 056 N/A P 56 N/A CAD
N/A 10 15/16 in N/A 6.717 in N/A 23060K N/A S-3060 N/A N 060 N/A P 60 N/A CAD
N/A 10 15/16 in N/A 9.6 in N/A 23260K N/A S-3260 N/A N 060 N/A P 60 N/A CAD
N/A 10 15/16 in N/A 8.4 in N/A 23160K N/A S-3160 N/A N 060 N/A P 60 N/A CAD
N/A 11 in N/A 6.717 in N/A 23060K N/A S-3060 x 11 N/A N 060 N/A P 60 N/A CAD
N/A 11 in N/A 9.6 in N/A 23260K N/A S-3260 x 11 N/A N 060 N/A P 60 N/A CAD
N/A 11 in N/A 8.4 in N/A 23160K N/A S-3160 x 11 N/A N 060 N/A P 60 N/A CAD
N/A 11 7/16 in N/A 6.936 in N/A 23064K N/A S-3064 x 11 7/16 N/A N 064 N/A P 64 N/A CAD
N/A 11 1/2 in N/A 6.936 in N/A 23064K N/A S-3064 x 11 1/2 N/A N 064 N/A P 64 N/A CAD
N/A 11 15/16 in N/A 6.936 in N/A 23064K N/A S-3064 N/A N 064 N/A P 64 N/A CAD
N/A 11 15/16 in N/A 10.361 in N/A 23264K N/A S-3264 N/A N 064 N/A P 64 N/A CAD
N/A 11 15/16 in N/A 9.101 in N/A 23164K N/A S-3164 N/A N 064 N/A P 64 N/A CAD
N/A 12 in N/A 6.936 in N/A 23064K N/A S-3064 x 12 N/A N 064 N/A P 64 N/A CAD
N/A 12 in N/A 10.361 in N/A 23264K N/A S-3264 x 12 N/A N 064 N/A P 64 N/A CAD
201 - 225 of 294 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »