Batch CAD Cart (0)
  • Cart is empty
  • The table below shows dimensions for adapter assemblies and components used in the mounting of tapered bore bearings on shafts.
  • SNW assembly consists of a sleeve, locknut and lockwasher.
  • SNP assembly consists of a sleeve, locknut and lockplate.
26 - 50 of 294 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Diameter d (in)

Part Number

Diameter d

B2

Bearing Number

Sleeve

Locknut

Lockwasher and Lockplates

CAD

Sort by
N/A 9 15/16 in N/A 6.181 in N/A 23056K N/A S-3056 x 9 15/16 N/A N 056 N/A P 56 N/A CAD
N/A 10 15/16 in N/A 6.717 in N/A 23060K N/A S-3060 N/A N 060 N/A P 60 N/A CAD
N/A 11 in N/A 6.717 in N/A 23060K N/A S-3060 x 11 N/A N 060 N/A P 60 N/A CAD
N/A 11 1/2 in N/A 6.936 in N/A 23064K N/A S-3064 x 11 1/2 N/A N 064 N/A P 64 N/A CAD
N/A 11 15/16 in N/A 6.936 in N/A 23064K N/A S-3064 N/A N 064 N/A P 64 N/A CAD
N/A 11 7/16 in N/A 6.936 in N/A 23064K N/A S-3064 x 11 7/16 N/A N 064 N/A P 64 N/A CAD
N/A 12 in N/A 6.936 in N/A 23064K N/A S-3064 x 12 N/A N 064 N/A P 64 N/A CAD
N/A 12 1/2 in N/A 7.533 in N/A 23068K N/A S-3068 x 12 1/2 N/A N 068 N/A P 68 N/A CAD
N/A 12 7/16 in N/A 7.533 in N/A 23068K N/A S-3068 N/A N 068 N/A P 68 N/A CAD
N/A 12 15/16 in N/A 7.569 in N/A 23072K N/A S-3072 x 12 15/16 N/A N 072 N/A P 72 N/A CAD
N/A 13 in N/A 7.569 in N/A 23072K N/A S-3072 x 13 N/A N 072 N/A P 72 N/A CAD
N/A 13 1/2 in N/A 7.569 in N/A 23072K N/A S-3072 x 13 1/2 N/A N 072 N/A P 72 N/A CAD
N/A 13 7/16 in N/A 7.569 in N/A 23072K N/A S-3072 N/A N 072 N/A P 72 N/A CAD
N/A 13 15/16 in N/A 7.733 in N/A 23076K N/A S-3076 N/A N 076 N/A P 76 N/A CAD
N/A 14 in N/A 7.733 in N/A 23076K N/A S-3076 x 14 N/A N 076 N/A P 76 N/A CAD
N/A 15 in N/A 8.401 in N/A 23080K N/A S-3080 N/A N 080 N/A P 80 N/A CAD
N/A 15 3/4 in N/A 8.488 in N/A 23084K N/A S-3084 N/A N 084 N/A P 84 N/A CAD
N/A 16 1/2 in N/A 9.1 in N/A 23088K N/A S-3088 N/A N 088 N/A P 88 N/A CAD
N/A 17 in N/A 9.336 in N/A 23092K N/A S-3092 N/A N 092 N/A P 92 N/A CAD
N/A 18 in N/A 9.446 in N/A 23096K N/A S-3096 N/A N 096 N/A P 96 N/A CAD
N/A 18 7/16 in N/A 13.657 in N/A 231/500K N/A S-31/500 N/A N 500 N/A P 500 N/A CAD
N/A 18 15/16 in N/A 14.004 in N/A 231/530K N/A S-31/530 x 18 15/16 N/A N 530 N/A P 530 N/A CAD
N/A 19 7/16 in N/A 14.004 in N/A 231/530K N/A S-31/530 x 19 7/16 N/A N 530 N/A P 530 N/A CAD
N/A 20 15/16 in N/A 14.569 in N/A 231/560K N/A S-31/560 N/A N 560 N/A P 560 N/A CAD
N/A 21 15/16 in N/A 15.388 in N/A 231/600K N/A S-31/600 N/A N 600 N/A P 600 N/A CAD
26 - 50 of 294 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »