3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

  • The table below shows dimensions for adapter assemblies and components used in the mounting of tapered bore bearings on shafts.
  • SNW assembly consists of a sleeve, locknut and lockwasher.
  • SNP assembly consists of a sleeve, locknut and lockplate.
151 - 175 of 294 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Diameter d (in)

Part Number

Diameter d 

B2

Bearing Number

Sleeve

Locknut

Lockwasher and Lockplates

CAD

Sort by
SNW-124 x 4 1/16 N/A 4 1/16 in N/A 4.638 in N/A 22324K, 23224K N/A S-124 x 4 1/16 N/A AN-24 N/A W-24 N/A CAD
SNW-124 x 4 1/4 N/A 4 1/4 in N/A 4.638 in N/A 22324K, 23224K N/A S-124 x 4 1/4 N/A AN-24 N/A W-24 N/A CAD
SNW-124 x 4 1/8 N/A 4 1/8 in N/A 4.638 in N/A 22324K, 23224K N/A S-124 x 4 1/8 N/A AN-24 N/A W-24 N/A CAD
SNW-124 x 4 3/16 N/A 4 3/16 in N/A 4.638 in N/A 22324K, 23224K N/A S-124 N/A AN-24 N/A W-24 N/A CAD
SNW-126 x 4 1/2 N/A 4 1/2 in N/A 4.972 in N/A 22326K, 23226K N/A S-126 x 4 1/2 N/A AN-26 N/A W-26 N/A CAD
SNW-126 x 4 3/8 N/A 4 3/8 in N/A 4.972 in N/A 22326K, 23226K N/A S-126 x 4 3/8 N/A AN-26 N/A W-26 N/A CAD
SNW-126 x 4 5/16 N/A 4 5/16 in N/A 4.972 in N/A 22326K, 23226K N/A S-126 x 4 5/16 N/A AN-26 N/A W-26 N/A CAD
SNW-126 x 4 7/16 N/A 4 7/16 in N/A 4.972 in N/A 22326K, 23226K N/A S-126 N/A AN-26 N/A W-26 N/A CAD
SNW-126 x 4 9/16 N/A 4 9/16 in N/A 4.972 in N/A 22326K, 23226K N/A S-126 x 4 9/16 N/A AN-26 N/A W-26 N/A CAD
SNW-128 x 4 13/16 N/A 4 13/16 in N/A 5.313 in N/A 22328K, 23228K N/A S-128 x 4 13/16 N/A AN-28 N/A W-28 N/A CAD
SNW-128 x 4 15/16 N/A 4 15/16 in N/A 5.313 in N/A 22328K, 23228K N/A S-128 N/A AN-28 N/A W-28 N/A CAD
SNW-128 x 4 7/8 N/A 4 7/8 in N/A 5.313 in N/A 22328K, 23228K N/A S-128 x 4 7/8 N/A AN-28 N/A W-28 N/A CAD
SNW-128 x 5 N/A 5 in N/A 5.313 in N/A 22328K, 23228K N/A S-128 x 5 N/A AN-28 N/A W-28 N/A CAD
SNW-13 x 2 1/4 N/A 2 1/4 in N/A 2.090 in N/A 22213K N/A S-13 x 2 1/4 N/A N-13 N/A W-13 N/A CAD
SNW-13 x 2 1/8 N/A 2 1/8 in N/A 2.090 in N/A 22212K N/A S-13 x 2 1/8 N/A N-13 N/A W-13 N/A CAD
SNW-13 x 2 3/16 N/A 2 3/16 in N/A 2.090 in N/A 22213K N/A S-13 N/A N-13 N/A W-13 N/A CAD
SNW-130 x 5 1/4 N/A 5 1/4 in N/A 5.611 in N/A 22330K, 23230K N/A S-130 x 5 1/4 N/A AN-30 N/A W-30 N/A CAD
SNW-130 x 5 1/8 N/A 5 1/8 in N/A 5.611 in N/A 22330K, 23230K N/A S-130 x 5 1/8 N/A AN-30 N/A W-30 N/A CAD
SNW-130 x 5 3/16 N/A 5 3/16 in N/A 5.611 in N/A 22330K, 23230K N/A S-130 N/A AN-30 N/A W-30 N/A CAD
SNW-130 x 5 3/8 N/A 5 3/8 in N/A 5.611 in N/A 22330K, 23230K N/A S-130 x 5 3/8 N/A AN-30 N/A W-30 N/A CAD
SNW-130 x 5 5/16 N/A 5 5/16 in N/A 5.611 in N/A 22330K, 23230K N/A S-130 x 5 5/16 N/A AN-30 N/A W-30 N/A CAD
SNW-132 x 5 1/2 N/A 5 1/2 in N/A 5.910 in N/A 22332K, 23232K N/A S-132 x 5 1/2 N/A AN-32 N/A W-32 N/A CAD
SNW-132 x 5 3/8 N/A 5 3/8 in N/A 5.910 in N/A 22332K, 23232K N/A S-132 x 5 3/8 N/A AN-32 N/A W-32 N/A CAD
SNW-132 x 5 7/16 N/A 5 7/16 in N/A 5.910 in N/A 22332K, 23232K N/A S-132 N/A AN-32 N/A W-32 N/A CAD
SNW-134 x 5 13/16 N/A 5 13/16 in N/A 6.178 in N/A 22334K, 23234K N/A S-134 x 5 13/16 N/A AN-34 N/A W-34 N/A CAD
151 - 175 of 294 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »