3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

  • The table below shows dimensions for adapter assemblies and components used in the mounting of tapered bore bearings on shafts.
  • SNW assembly consists of a sleeve, locknut and lockwasher.
  • SNP assembly consists of a sleeve, locknut and lockplate.
176 - 200 of 294 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Diameter d (in)

Part Number

Diameter d 

B2

Bearing Number

Sleeve

Locknut

Lockwasher and Lockplates

CAD

Sort by
SNW-134 x 5 15/16 N/A 5 15/16 in N/A 6.178 in N/A 22334K, 23234K N/A S-134 N/A AN-34 N/A W-34 N/A CAD
SNW-134 x 5 7/8 N/A 5 7/8 in N/A 6.178 in N/A 22334K, 23234K N/A S-134 x 5 7/8 N/A AN-34 N/A W-34 N/A CAD
SNW-134 x 6 N/A 6 in N/A 6.178 in N/A 22334K, 23234K N/A S-134 x 6 N/A AN-34 N/A W-34 N/A CAD
SNW-136 x 6 7/16 N/A 6 7/16 in N/A 6.446 in N/A 22336K, 23236K N/A S-136 N/A AN-36 N/A W-36 N/A CAD
SNW-138 x 6 13/16 N/A 6 13/16 in N/A 6.748 in N/A 22338K, 23238K N/A S-138 x 6 13/16 N/A AN-38 N/A W-38 N/A CAD
SNW-138 x 6 15/16 N/A 6 15/16 in N/A 6.748 in N/A 22338K, 23238K N/A S-138 N/A AN-38 N/A W-38 N/A CAD
SNW-138 x 6 7/8 N/A 6 7/8 in N/A 6.748 in N/A 22338K, 23238K N/A S-138 x 6 7/8 N/A AN-38 N/A W-38 N/A CAD
SNW-138 x 7 N/A 7 in N/A 6.748 in N/A 22338K, 23238K N/A S-138 x 7 N/A AN-38 N/A W-38 N/A CAD
SNW-14 x 2 5/16 N/A 2 5/16 in N/A 2.264 in N/A 22214K N/A S-14 N/A N-14 N/A W-14 N/A CAD
SNW-140 x 7 1/4 N/A 7 1/4 in N/A 7.085 in N/A 22340K, 23240K N/A S-140 x 7 1/4 N/A AN-40 N/A W-40 N/A CAD
SNW-140 x 7 1/8 N/A 7 1/8 in N/A 7.085 in N/A 22340K, 23240K N/A S-140 x 7 1/8 N/A AN-40 N/A W-40 N/A CAD
SNW-140 x 7 3/16 N/A 7 3/16 in N/A 7.085 in N/A 22340K, 23240K N/A S-140 N/A AN-40 N/A W-40 N/A CAD
SNW-144 x 7 15/16 N/A 7 15/16 in N/A 7.277 in N/A 22344K, 23244K N/A S-144 N/A N-044 N/A W-44 N/A CAD
SNW-15 x 2 1/2 N/A 2 1/2 in N/A 2.286 in N/A 22215K N/A S-15 x 2 1/2 N/A AN-15 N/A W-15 N/A CAD
SNW-15 x 2 3/8 N/A 2 3/8 in N/A 2.286 in N/A 22214K N/A S-15 x 2 3/8 N/A AN-15 N/A W-15 N/A CAD
SNW-15 x 2 7/16 N/A 2 7/16 in N/A 2.286 in N/A 22215K N/A S-15 N/A AN-15 N/A W-15 N/A CAD
SNW-16 x 2 11/16 N/A 2 11/16 in N/A 2.366 in N/A 22216K N/A S-16 N/A AN-16 N/A W-16 N/A CAD
SNW-16 x 2 3/4 N/A 2 3/4 in N/A 2.366 in N/A 22216K N/A S-16 x 2 3/4 N/A AN-16 N/A W-16 N/A CAD
SNW-16 x 2 5/8 N/A 2 5/8 in N/A 2.366 in N/A 22216K N/A S-16 x 2 5/8 N/A AN-16 N/A W-16 N/A CAD
SNW-17 x 2 13/16 N/A 2 13/16 in N/A 2.476 in N/A 22217K N/A S-17 x 2 13/16 N/A AN-17 N/A W-17 N/A CAD
SNW-17 x 2 15/16 N/A 2 15/16 in N/A 2.476 in N/A 22217K N/A S-17 N/A AN-17 N/A W-17 N/A CAD
SNW-17 x 2 7/8 N/A 2 7/8 in N/A 2.476 in N/A 22217K N/A S-17 x 2 7/8 N/A AN-17 N/A W-17 N/A CAD
SNW-17 x 3 N/A 3 in N/A 2.476 in N/A 22217K N/A S-17 x 3 N/A AN-17 N/A W-17 N/A CAD
SNW-18 x 3 1/16 N/A 3 1/16 in N/A 2.636 in N/A 22218K N/A S-18 x 3 1/16 N/A AN-18 N/A W-18 N/A CAD
SNW-18 x 3 1/4 N/A 3 1/4 in N/A 2.636 in N/A 22218K N/A S-18 x 3 1/4 N/A AN-18 N/A W-18 N/A CAD
176 - 200 of 294 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »