3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
  • The table below shows dimensions for adapter assemblies and components used in the mounting of tapered bore bearings on shafts.
  • SNW assembly consists of a sleeve, locknut and lockwasher.
  • SNP assembly consists of a sleeve, locknut and lockplate.
76 - 100 of 294 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Diameter d (in)

Part Number

Diameter d 

B2

Bearing Number

Sleeve

Locknut

Lockwasher and Lockplates

CAD

Sort by
SNW-118 x 3 1/16 N/A 3 1/16 in N/A 3.543 in N/A 22318K N/A S-118 x 3 1/16 N/A AN-18 N/A W-18 N/A CAD
SNW-118 x 3 1/4 N/A 3 1/4 in N/A 3.543 in N/A 22318K N/A S-118 x 3 1/4 N/A AN-18 N/A W-18 N/A CAD
SNW-118 x 3 3/16 N/A 3 3/16 in N/A 3.543 in N/A 22318K N/A S-118 N/A AN-18 N/A W-18 N/A CAD
SNW-118 x 3 1/8 N/A 3 1/8 in N/A 3.543 in N/A 22318K N/A S-118 x 3 1/8 N/A AN-18 N/A W-18 N/A CAD
SNW-119 x 3 5/16 N/A 3 5/16 in N/A 3.692 in N/A 22319K N/A S-119 N/A AN-19 N/A W-19 N/A CAD
SNW-3032 x 5 3/8 N/A 5 3/8 in N/A 3.701 in N/A 23032K N/A S-3032 x 5 3/8 N/A N-032 N/A W-032 N/A CAD
SNW-3032 x 5 1/2 N/A 5 1/2 in N/A 3.701 in N/A 23032K N/A S-3032 x 5 1/2 N/A N-032 N/A W-032 N/A CAD
SNW-26 x 4 5/16 N/A 4 5/16 in N/A 3.752 in N/A 22226K N/A S-26 x 4 5/16 N/A AN-26 N/A W-26 N/A CAD
SNW-26 x 4 3/8 N/A 4 3/8 in N/A 3.752 in N/A 22226K N/A S-26 x 4 3/8 N/A AN-26 N/A W-26 N/A CAD
SNW-26 x 4 7/16 N/A 4 7/16 in N/A 3.752 in N/A 22226K N/A S-26 N/A AN-26 N/A W-26 N/A CAD
SNW-3126 x 4 7/16 N/A 4 7/16 in N/A 3.752 in N/A 23126K N/A S-26 N/A N-026 N/A W-026 N/A CAD
SNW-26 x 4 1/2 N/A 4 1/2 in N/A 3.752 in N/A 22226K N/A S-26 x 4 1/2 N/A AN-26 N/A W-26 N/A CAD
SNW-120 x 3 5/16 N/A 3 5/16 in N/A 3.961 in N/A 22320K, 23220K N/A S-120 x 3 5/16 N/A AN-20 N/A W-20 N/A CAD
SNW-120 x 3 1/2 N/A 3 1/2 in N/A 3.961 in N/A 22320K, 23220K N/A S-120 x 3 1/2 N/A AN-20 N/A W-20 N/A CAD
SNW-120 x 3 7/16 N/A 3 7/16 in N/A 3.961 in N/A 22320K, 23220K N/A S-120 N/A AN-20 N/A W-20 N/A CAD
SNW-120 x 3 3/8 N/A 3 3/8 in N/A 3.961 in N/A 22320K, 23220K N/A S-120 x 3 3/8 N/A AN-20 N/A W-20 N/A CAD
SNW-3128 x 4 15/16 N/A 4 15/16 in N/A 3.971 in N/A 23128K N/A S-28 N/A N-028 N/A W-028 N/A CAD
SNW-28 x 5 N/A 5 in N/A 3.971 in N/A 22228K N/A S-28 x 5 N/A AN-28 N/A W-28 N/A CAD
SNW-28 x 4 13/16 N/A 4 13/16 in N/A 3.971 in N/A 22228K N/A S-28 x 4 13/16 N/A AN-28 N/A W-28 N/A CAD
SNW-28 x 4 7/8 N/A 4 7/8 in N/A 3.971 in N/A 22228K N/A S-28 x 4 7/8 N/A AN-28 N/A W-28 N/A CAD
SNW-28 x 4 15/16 N/A 4 15/16 in N/A 3.971 in N/A 22228K N/A S-28 N/A AN-28 N/A W-28 N/A CAD
SNW-3034 x 5 13/16 N/A 5 13/16 in N/A 4.009 in N/A 23034K N/A S-3034 x 5 13/16 N/A N-034 N/A W-034 N/A CAD
SNW-3034 x 5 7/8 N/A 5 7/8 in N/A 4.009 in N/A 23034K N/A S-3034 x 5 7/8 N/A N-034 N/A W-034 N/A CAD
SNW-3034 x 5 15/16 N/A 5 15/16 in N/A 4.009 in N/A 23034K N/A S-3034 N/A N-034 N/A W-034 N/A CAD
SNW-3034 x 6 N/A 6 in N/A 4.009 in N/A 23034K N/A S-3034 x 6 N/A N-034 N/A W-034 N/A CAD
76 - 100 of 294 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »