3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
  • The table below shows dimensions for adapter assemblies and components used in the mounting of tapered bore bearings on shafts.
  • SNW assembly consists of a sleeve, locknut and lockwasher.
  • SNP assembly consists of a sleeve, locknut and lockplate.
126 - 150 of 294 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Diameter d (in)

Part Number

Diameter d 

B2

Bearing Number

Sleeve

Locknut

Lockwasher and Lockplates

CAD

Sort by
SNW-3040 x 7 3/16 N/A 7 3/16 in N/A 4.740 in N/A 23040K N/A S-3040 N/A N-040 N/A W-040 N/A CAD
SNW-3040 x 7 1/4 N/A 7 1/4 in N/A 4.740 in N/A 23040K N/A S-3040 x 7 1/4 N/A N-040 N/A W-040 N/A CAD
SNW-34 x 5 13/16 N/A 5 13/16 in N/A 4.837 in N/A 22234K N/A S-34 x 5 13/16 N/A AN-34 N/A W-34 N/A CAD
SNW-3134 x 5 15/16 N/A 5 15/16 in N/A 4.837 in N/A 23134K N/A S-34 N/A N-034 N/A W-034 N/A CAD
SNW-34 x 6 N/A 6 in N/A 4.837 in N/A 22234K N/A S-34 x 6 N/A AN-34 N/A W-34 N/A CAD
SNW-34 x 5 7/8 N/A 5 7/8 in N/A 4.837 in N/A 22234K N/A S-34 x 5 7/8 N/A AN-34 N/A W-34 N/A CAD
SNW-34 x 5 15/16 N/A 5 15/16 in N/A 4.837 in N/A 22234K N/A S-34 N/A AN-34 N/A W-34 N/A CAD
SNW-126 x 4 3/8 N/A 4 3/8 in N/A 4.972 in N/A 22326K, 23226K N/A S-126 x 4 3/8 N/A AN-26 N/A W-26 N/A CAD
SNW-126 x 4 5/16 N/A 4 5/16 in N/A 4.972 in N/A 22326K, 23226K N/A S-126 x 4 5/16 N/A AN-26 N/A W-26 N/A CAD
SNW-126 x 4 7/16 N/A 4 7/16 in N/A 4.972 in N/A 22326K, 23226K N/A S-126 N/A AN-26 N/A W-26 N/A CAD
SNW-126 x 4 1/2 N/A 4 1/2 in N/A 4.972 in N/A 22326K, 23226K N/A S-126 x 4 1/2 N/A AN-26 N/A W-26 N/A CAD
SNW-126 x 4 9/16 N/A 4 9/16 in N/A 4.972 in N/A 22326K, 23226K N/A S-126 x 4 9/16 N/A AN-26 N/A W-26 N/A CAD
SNW-36 x 6 5/16 N/A 6 5/16 in N/A 5.028 in N/A 22236K N/A S-36 x 6 5/16 N/A AN-36 N/A W-36 N/A CAD
SNW-3136 x 6 7/16 N/A 6 7/16 in N/A 5.028 in N/A 23136K N/A S-36 N/A N-036 N/A W-036 N/A CAD
SNW-36 x 6 1/2 N/A 6 1/2 in N/A 5.028 in N/A 22236K N/A S-36 x 6 1/2 N/A AN-36 N/A W-36 N/A CAD
SNW-36 x 6 7/16 N/A 6 7/16 in N/A 5.028 in N/A 22236K N/A S-36 N/A AN-36 N/A W-36 N/A CAD
SNW-36 x 6 3/8 N/A 6 3/8 in N/A 5.028 in N/A 22236K N/A S-36 x 6 3/8 N/A AN-36 N/A W-36 N/A CAD
SNW-3044 x 7 13/16 N/A 7 13/16 in N/A 5.120 in N/A 23044K N/A S-3044 x 7 13/16 N/A N-044 N/A W-044 N/A CAD
SNW-3044 x 7 7/8 N/A 7 7/8 in N/A 5.120 in N/A 23044K N/A S-3044 x 7 7/8 N/A N-044 N/A W-044 N/A CAD
SNW-3044 x 7 15/16 N/A 7 15/16 in N/A 5.120 in N/A 23044K N/A S-3044 N/A N-044 N/A W-044 N/A CAD
SNW-3044 x 8 N/A 8 in N/A 5.120 in N/A 23044K N/A S-3044 x 8 N/A N-044 N/A W-044 N/A CAD
SNW-38 x 6 13/16 N/A 6 13/16 in N/A 5.251 in N/A 22238K N/A S-38 x 6 13/16 N/A AN-38 N/A W-38 N/A CAD
SNW-38 x 6 7/8 N/A 6 7/8 in N/A 5.251 in N/A 22238K N/A S-38 x 6 7/8 N/A AN-38 N/A W-38 N/A CAD
SNW-38 x 6 15/16 N/A 6 15/16 in N/A 5.251 in N/A 22238K N/A S-38 N/A AN-38 N/A W-38 N/A CAD
SNW-3138 x 6 15/16 N/A 6 15/16 in N/A 5.251 in N/A 23138K N/A S-38 N/A N-038 N/A W-038 N/A CAD
126 - 150 of 294 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »