3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

  • The table below shows dimensions for adapter assemblies and components used in the mounting of tapered bore bearings on shafts.
  • SNW assembly consists of a sleeve, locknut and lockwasher.
  • SNP assembly consists of a sleeve, locknut and lockplate.
151 - 175 of 294 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Diameter d (in)

Part Number

Diameter d 

B2

Bearing Number

Sleeve

Locknut

Lockwasher and Lockplates

CAD

Sort by
SNW-38 x 7 N/A 7 in N/A 5.251 in N/A 22238K N/A S-38 x 7 N/A AN-38 N/A W-38 N/A CAD
SNW-128 x 4 13/16 N/A 4 13/16 in N/A 5.313 in N/A 22328K, 23228K N/A S-128 x 4 13/16 N/A AN-28 N/A W-28 N/A CAD
SNW-128 x 4 7/8 N/A 4 7/8 in N/A 5.313 in N/A 22328K, 23228K N/A S-128 x 4 7/8 N/A AN-28 N/A W-28 N/A CAD
SNW-128 x 5 N/A 5 in N/A 5.313 in N/A 22328K, 23228K N/A S-128 x 5 N/A AN-28 N/A W-28 N/A CAD
SNW-128 x 4 15/16 N/A 4 15/16 in N/A 5.313 in N/A 22328K, 23228K N/A S-128 N/A AN-28 N/A W-28 N/A CAD
SNP-3048 x 8 7/16 N/A 8 7/16 in N/A 5.422 in N/A 23048K N/A S-3048 x 8 7/16 N/A N-048 N/A P-48 N/A CAD
SNP-3048 x 8 1/2 N/A 8 1/2 in N/A 5.422 in N/A 23048K N/A S-3048 x 8 1/2 N/A N-048 N/A P-48 N/A CAD
SNP-3048 x 8 15/16 N/A 8 15/16 in N/A 5.422 in N/A 23048K N/A S-3048 N/A N-048 N/A P-48 N/A CAD
SNP-3048 x 9 N/A 9 in N/A 5.422 in N/A 23048K N/A S-3048 x 9 N/A N-048 N/A P-48 N/A CAD
SNW-40 x 7 3/16 N/A 7 3/16 in N/A 5.474 in N/A 22240K N/A S-40 N/A AN-40 N/A W-40 N/A CAD
SNW-40 x 7 1/8 N/A 7 1/8 in N/A 5.474 in N/A 22240K N/A S-40 x 7 1/8 N/A AN-40 N/A W-40 N/A CAD
SNW-3140 x 7 3/16 N/A 7 3/16 in N/A 5.474 in N/A 23140K N/A S-40 N/A N-040 N/A W-040 N/A CAD
SNW-40 x 7 1/4 N/A 7 1/4 in N/A 5.474 in N/A 22240K N/A S-40 x 7 1/4 N/A AN-40 N/A W-40 N/A CAD
SNW-130 x 5 3/8 N/A 5 3/8 in N/A 5.611 in N/A 22330K, 23230K N/A S-130 x 5 3/8 N/A AN-30 N/A W-30 N/A CAD
SNW-130 x 5 1/4 N/A 5 1/4 in N/A 5.611 in N/A 22330K, 23230K N/A S-130 x 5 1/4 N/A AN-30 N/A W-30 N/A CAD
SNW-130 x 5 5/16 N/A 5 5/16 in N/A 5.611 in N/A 22330K, 23230K N/A S-130 x 5 5/16 N/A AN-30 N/A W-30 N/A CAD
SNW-130 x 5 3/16 N/A 5 3/16 in N/A 5.611 in N/A 22330K, 23230K N/A S-130 N/A AN-30 N/A W-30 N/A CAD
SNW-130 x 5 1/8 N/A 5 1/8 in N/A 5.611 in N/A 22330K, 23230K N/A S-130 x 5 1/8 N/A AN-30 N/A W-30 N/A CAD
SNW-44 x 7 13/16 N/A 7 13/16 in N/A 5.891 in N/A 22244K N/A S-44 x 7 13/16 N/A N-44 N/A W-44 N/A CAD
SNW-44 x 7 15/16 N/A 7 15/16 in N/A 5.891 in N/A 22244K N/A S-44 N/A N-044 N/A W-44 N/A CAD
SNW-44 x 7 7/8 N/A 7 7/8 in N/A 5.891 in N/A 22244K N/A S-44 x 7 7/8 N/A N-44 N/A W-44 N/A CAD
SNW-3144 x 7 15/16 N/A 7 15/16 in N/A 5.891 in N/A 23144K N/A S-44 N/A N-044 N/A W-044 N/A CAD
SNW-44 x 8 N/A 8 in N/A 5.891 in N/A 22244K N/A S-44 x 8 N/A N-44 N/A W-44 N/A CAD
SNW-132 x 5 3/8 N/A 5 3/8 in N/A 5.910 in N/A 22332K, 23232K N/A S-132 x 5 3/8 N/A AN-32 N/A W-32 N/A CAD
SNW-132 x 5 7/16 N/A 5 7/16 in N/A 5.910 in N/A 22332K, 23232K N/A S-132 N/A AN-32 N/A W-32 N/A CAD
151 - 175 of 294 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »