3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

  • The table below shows dimensions for adapter assemblies and components used in the mounting of tapered bore bearings on shafts.
  • SNW assembly consists of a sleeve, locknut and lockwasher.
  • SNP assembly consists of a sleeve, locknut and lockplate.
201 - 225 of 294 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Diameter d (in)

Part Number

Diameter d 

B2

Bearing Number

Sleeve

Locknut

Lockwasher and Lockplates

CAD

Sort by
SNP-3064 x 12 N/A 12 in N/A 6.936 in N/A 23064K N/A S-3064 x 12 N/A N-064 N/A P-64 N/A CAD
SNW-140 x 7 3/16 N/A 7 3/16 in N/A 7.085 in N/A 22340K, 23240K N/A S-140 N/A AN-40 N/A W-40 N/A CAD
SNW-140 x 7 1/8 N/A 7 1/8 in N/A 7.085 in N/A 22340K, 23240K N/A S-140 x 7 1/8 N/A AN-40 N/A W-40 N/A CAD
SNW-140 x 7 1/4 N/A 7 1/4 in N/A 7.085 in N/A 22340K, 23240K N/A S-140 x 7 1/4 N/A AN-40 N/A W-40 N/A CAD
SNW-144 x 7 15/16 N/A 7 15/16 in N/A 7.277 in N/A 22344K, 23244K N/A S-144 N/A N-044 N/A W-44 N/A CAD
SNP-3068 X 12 7/16 N/A 12 7/16 in N/A 7.533 in N/A 23068K N/A S-3068 N/A N-068 N/A P-68 N/A CAD
SNP-3068 X 12 1/2 N/A 12 1/2 in N/A 7.533 in N/A 23068K N/A S-3068 x 12 1/2 N/A N-068 N/A P-68 N/A CAD
SNP-3072 X 12 15/16 N/A 12 15/16 in N/A 7.569 in N/A 23072K N/A S-3072 x 12 15/16 N/A N-072 N/A P-72 N/A CAD
SNP-3072 X 13 N/A 13 in N/A 7.569 in N/A 23072K N/A S-3072 x 13 N/A N-072 N/A P-72 N/A CAD
SNP-3072 X 13 7/16 N/A 13 7/16 in N/A 7.569 in N/A 23072K N/A S-3072 N/A N-072 N/A P-72 N/A CAD
SNP-3072 X 13 1/2 N/A 13 1/2 in N/A 7.569 in N/A 23072K N/A S-3072 x 13 1/2 N/A N-072 N/A P-72 N/A CAD
SNP-52 x 9 7/16 N/A 9 7/16 in N/A 7.583 in N/A 22252K N/A S-52 N/A N-052 N/A P-52 N/A CAD
SNP-3152 x 9 7/16 N/A 9 7/16 in N/A 7.583 in N/A 23152K N/A S-52 N/A N-052 N/A P-52 N/A CAD
SNP-3152 x 9 1/2 N/A 9 1/2 in N/A 7.583 in N/A 23152K N/A S-52 x 9 1/2 N/A N-052 N/A P-52 N/A CAD
SNP-3076 X 13 15/16 N/A 13 15/16 in N/A 7.733 in N/A 23076K N/A S-3076 N/A N-076 N/A P-76 N/A CAD
SNP-3076 X 14 N/A 14 in N/A 7.733 in N/A 23076K N/A S-3076 x 14 N/A N-076 N/A P-76 N/A CAD
SNP-3156 x 10 7/16 N/A 10 7/16 in N/A 7.756 in N/A 23156K N/A S-3156 N/A N-056 N/A P-56 N/A CAD
SNP-3156 x 10 1/2 N/A 10 1/2 in N/A 7.756 in N/A 23156K N/A S-3156 x 10 1/2 N/A N-056 N/A P-56 N/A CAD
SNP-3156 x 10 N/A 10 in N/A 7.756 in N/A 23156K N/A S-3156 x 10 N/A N-056 N/A P-56 N/A CAD
SNP-3156 x 9 15/16 N/A 9 15/16 in N/A 7.756 in N/A 23156K N/A S-3156 x 9 15/16 N/A N-056 N/A P-56 N/A CAD
SNP-148 x 9 N/A 9 in N/A 8.099 in N/A 22348K, 23248K N/A S-148 x 9 N/A N-048 N/A P-48 N/A CAD
SNP-148 x 8 15/16 N/A 8 15/16 in N/A 8.099 in N/A 22348K, 23248K N/A S-148 N/A N-048 N/A P-48 N/A CAD
SNP-3160 x 10 15/16 N/A 10 15/16 in N/A 8.370 in N/A 23160K N/A S-3160 N/A N-060 N/A P-60 N/A CAD
SNP-3160 x 11 N/A 11 in N/A 8.370 in N/A 23160K N/A S-3160 x 11 N/A N-060 N/A P-60 N/A CAD
SNP-3080 x 15 N/A 15 in N/A 8.401 in N/A 23080K N/A S-3080 N/A N-080 N/A P-80 N/A CAD
201 - 225 of 294 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »