Part Number |
Diameter d |
B2 |
Bearing Number |
Sleeve |
Locknut |
Lockwasher and Lockplates |
CAD |
---|---|---|---|---|---|---|---|
![]() | |||||||
SNP-148 x 8 15/16 | Diameter d N/A 8 15/16 in | B2 N/A 8.099 in | Bearing Number N/A 22348K, 23248K | Sleeve N/A S-148 | Locknut N/A N 048 | Lockwasher and Lockplates N/A P 48 |
CAD
N/A ![]() |
SNP-148 x 9 | Diameter d N/A 9 in | B2 N/A 8.099 in | Bearing Number N/A 22348K, 23248K | Sleeve N/A S-148 x 9 | Locknut N/A N 048 | Lockwasher and Lockplates N/A P 48 |
CAD
N/A ![]() |
SNP-152 x 9 1/2 | Diameter d N/A 9.5 in | B2 N/A 8.764 in | Bearing Number N/A 22352K, 23252K | Sleeve N/A S-152 x 9 1/2 | Locknut N/A N 052 | Lockwasher and Lockplates N/A P 52 |
CAD
N/A ![]() |
SNP-152 x 9 7/16 | Diameter d N/A 9 7/16 in | B2 N/A 8.764 in | Bearing Number N/A 22352K, 23252K | Sleeve N/A S-152 | Locknut N/A N 052 | Lockwasher and Lockplates N/A P 52 |
CAD
N/A ![]() |
SNP-30/500 x 18 1/2 | Diameter d N/A 18 1/2 in | B2 N/A 9.838 in | Bearing Number N/A 230/500K | Sleeve N/A S-30/500 | Locknut N/A N 500 | Lockwasher and Lockplates N/A P 500 |
CAD
N/A ![]() |
SNP-30/530 x 19 1/2 | Diameter d N/A 19 1/2 in | B2 N/A 10.579 in | Bearing Number N/A 230/530K | Sleeve N/A S-30/530 | Locknut N/A N 530 | Lockwasher and Lockplates N/A P 530 |
CAD
N/A ![]() |
SNP-30/560 x 20 15/16 | Diameter d N/A 20 15/16 in | B2 N/A 11.222 in | Bearing Number N/A 230/560K | Sleeve N/A S-30/560 | Locknut N/A N 560 | Lockwasher and Lockplates N/A P 560 |
CAD
N/A ![]() |
SNP-30/600 x 21 15/16 | Diameter d N/A 21 15/16 in | B2 N/A 11.451 in | Bearing Number N/A 230/600K | Sleeve N/A S-30/600 | Locknut N/A N 600 | Lockwasher and Lockplates N/A P 600 |
CAD
N/A ![]() |
SNP-30/630 x 23 15/16 | Diameter d N/A 23 15/16 in | B2 N/A 11.924 in | Bearing Number N/A 230/630K | Sleeve N/A S-30/630 | Locknut N/A N 630 | Lockwasher and Lockplates N/A P 630 |
CAD
N/A ![]() |
SNP-30/670 x 24 15/16 | Diameter d N/A 24 15/16 in | B2 N/A 12.835 in | Bearing Number N/A 230/670K | Sleeve N/A S-30/670 | Locknut N/A N 670 | Lockwasher and Lockplates N/A P 670 |
CAD
N/A ![]() |
SNP-30/710 x 26 7/16 | Diameter d N/A 26 7/16 in | B2 N/A 13.509 in | Bearing Number N/A 230/710K | Sleeve N/A S-30/710 | Locknut N/A N 710 | Lockwasher and Lockplates N/A P 710 |
CAD
N/A ![]() |
SNP-30/750 x 27 15/16 | Diameter d N/A 27 15/16 in | B2 N/A 14.093 in | Bearing Number N/A 230/750K | Sleeve N/A S-30/750 | Locknut N/A N 750 | Lockwasher and Lockplates N/A P 750 |
CAD
N/A ![]() |
SNP-30/800 x 29 7/16 | Diameter d N/A 29 7/16 in | B2 N/A 14.408 in | Bearing Number N/A 230/800K | Sleeve N/A S-30/800 | Locknut N/A N 800 | Lockwasher and Lockplates N/A P 800 |
CAD
N/A ![]() |
SNP-30/850 x 31 7/16 | Diameter d N/A 31 7/16 in | B2 N/A 14.991 in | Bearing Number N/A 230/850K | Sleeve N/A S-30/850 | Locknut N/A N 850 | Lockwasher and Lockplates N/A P 850 |
CAD
N/A ![]() |
SNP-30/900 x 33 7/16 | Diameter d N/A 33 7/16 in | B2 N/A 15.681 in | Bearing Number N/A 230/900K | Sleeve N/A S-30/900 | Locknut N/A N 900 | Lockwasher and Lockplates N/A P 900 |
CAD
N/A ![]() |
SNP-30/950 x 35 7/16 | Diameter d N/A 35 7/16 in | B2 N/A 16.492 in | Bearing Number N/A 230/950K | Sleeve N/A S-30/950 | Locknut N/A N 950 | Lockwasher and Lockplates N/A P 950 |
CAD
N/A ![]() |
SNP-3048 x 8 1/2 | Diameter d N/A 8.5 in | B2 N/A 5.422 in | Bearing Number N/A 23048K | Sleeve N/A S-3048 x 8 1/2 | Locknut N/A N 048 | Lockwasher and Lockplates N/A P 48 |
CAD
N/A ![]() |
SNP-3048 x 8 15/16 | Diameter d N/A 8 15/16 in | B2 N/A 5.422 in | Bearing Number N/A 23048K | Sleeve N/A S-3048 | Locknut N/A N 048 | Lockwasher and Lockplates N/A P 48 |
CAD
N/A ![]() |
SNP-3048 x 8 7/16 | Diameter d N/A 8.4375 in | B2 N/A 5.422 in | Bearing Number N/A 23048K | Sleeve N/A S-3048 x 8 7/16 | Locknut N/A N 048 | Lockwasher and Lockplates N/A P 48 |
CAD
N/A ![]() |
SNP-3048 x 9 | Diameter d N/A 9 in | B2 N/A 5.422 in | Bearing Number N/A 23048K | Sleeve N/A S-3048 x 9 | Locknut N/A N 048 | Lockwasher and Lockplates N/A P 48 |
CAD
N/A ![]() |
SNP-3052 x 9 1/2 | Diameter d N/A 9.5 in | B2 N/A 6.009 in | Bearing Number N/A 23052K | Sleeve N/A S-3052 x 9 1/2 | Locknut N/A N 052 | Lockwasher and Lockplates N/A P 52 |
CAD
N/A ![]() |
SNP-3052 x 9 7/16 | Diameter d N/A 9 7/16 in | B2 N/A 6.009 in | Bearing Number N/A 23052K | Sleeve N/A S-3052 | Locknut N/A N 052 | Lockwasher and Lockplates N/A P 52 |
CAD
N/A ![]() |
SNP-3056 x 10 | Diameter d N/A 10 in | B2 N/A 6.181 in | Bearing Number N/A 23056K | Sleeve N/A S-3056 x 10 | Locknut N/A N 056 | Lockwasher and Lockplates N/A P 56 |
CAD
N/A ![]() |
SNP-3056 x 10 1/2 | Diameter d N/A 10 1/2 in | B2 N/A 6.181 in | Bearing Number N/A 23056K | Sleeve N/A S-3056 x 10 1/2 | Locknut N/A N 056 | Lockwasher and Lockplates N/A P 56 |
CAD
N/A ![]() |
SNP-3056 x 10 7/16 | Diameter d N/A 10 7/16 in | B2 N/A 6.181 in | Bearing Number N/A 23056K | Sleeve N/A S-3056 | Locknut N/A N 056 | Lockwasher and Lockplates N/A P 56 |
CAD
N/A ![]() |