Part Number |
Diameter d |
B2 |
Bearing Number |
Sleeve |
Locknut |
Lockwasher and Lockplates |
CAD |
---|---|---|---|---|---|---|---|
![]() | |||||||
SNP-3184 x 15 3/4 | Diameter d N/A 15 3/4 in | B2 N/A 11.402 in | Bearing Number N/A 23184K | Sleeve N/A S-3184 | Locknut N/A N 084 | Lockwasher and Lockplates N/A P 84 |
CAD
N/A ![]() |
SNP-3188 x 16 1/2 | Diameter d N/A 16 1/2 in | B2 N/A 11.817 in | Bearing Number N/A 23188K | Sleeve N/A S-3188 | Locknut N/A N 088 | Lockwasher and Lockplates N/A P 88 |
CAD
N/A ![]() |
SNP-3192 x 17 | Diameter d N/A 17 in | B2 N/A 12.368 in | Bearing Number N/A 23192K | Sleeve N/A S-3192 | Locknut N/A N 092 | Lockwasher and Lockplates N/A P 92 |
CAD
N/A ![]() |
SNP-3196 x 18 | Diameter d N/A 18 in | B2 N/A 12.714 in | Bearing Number N/A 23196K | Sleeve N/A S-3196 | Locknut N/A N 096 | Lockwasher and Lockplates N/A P 96 |
CAD
N/A ![]() |
SNP-32/500 x 18 7/16 | Diameter d N/A 18 7/16 in | B2 N/A 16.491 in | Bearing Number N/A 232/500K | Sleeve N/A S-32/500 | Locknut N/A N 500 | Lockwasher and Lockplates N/A P 500 |
CAD
N/A ![]() |
SNP-32/530 x 18 15/16 | Diameter d N/A 18 15/16 in | B2 N/A 17.271 in | Bearing Number N/A 232/530K | Sleeve N/A S-32/530 x 18 15/16 | Locknut N/A N 530 | Lockwasher and Lockplates N/A P 530 |
CAD
N/A ![]() |
SNP-32/530 x 19 7/16 | Diameter d N/A 19 7/16 in | B2 N/A 17.271 in | Bearing Number N/A 232/530K | Sleeve N/A S-32/530 x 19 7/16 | Locknut N/A N 530 | Lockwasher and Lockplates N/A P 530 |
CAD
N/A ![]() |
SNP-32/560 x 20 15/16 | Diameter d N/A 20 15/16 in | B2 N/A 17.915 in | Bearing Number N/A 232/560K | Sleeve N/A S-32/560 | Locknut N/A N 560 | Lockwasher and Lockplates N/A P 560 |
CAD
N/A ![]() |
SNP-32/600 x 21 15/16 | Diameter d N/A 21 15/16 in | B2 N/A 18.853 in | Bearing Number N/A 232/600K | Sleeve N/A S-32/600 | Locknut N/A N 600 | Lockwasher and Lockplates N/A P 600 |
CAD
N/A ![]() |
SNP-32/630 x 23 15/16 | Diameter d N/A 23 15/16 in | B2 N/A 19.798 in | Bearing Number N/A 232/630K | Sleeve N/A S-32/630 | Locknut N/A N 630 | Lockwasher and Lockplates N/A P 630 |
CAD
N/A ![]() |
SNP-32/670 x 24 15/16 | Diameter d N/A 24 15/16 in | B2 N/A 21.024 in | Bearing Number N/A 232/670K | Sleeve N/A S-32/670 | Locknut N/A N 670 | Lockwasher and Lockplates N/A P 670 |
CAD
N/A ![]() |
SNP-32/710 x 26 7/16 | Diameter d N/A 26 7/16 in | B2 N/A 21.935 in | Bearing Number N/A 232/710K | Sleeve N/A S-32/710 | Locknut N/A N 710 | Lockwasher and Lockplates N/A P 710 |
CAD
N/A ![]() |
SNP-32/750 x 27 15/16 | Diameter d N/A 27 15/16 in | B2 N/A 22.982 in | Bearing Number N/A 232/750K | Sleeve N/A S-32/750 | Locknut N/A N 750 | Lockwasher and Lockplates N/A P 750 |
CAD
N/A ![]() |
SNP-3256 x 10 1/2 | Diameter d N/A 10 1/2 in | B2 N/A 8.937 in | Bearing Number N/A 22356K, 23256K | Sleeve N/A S-3256 x 10 1/2 | Locknut N/A N 056 | Lockwasher and Lockplates N/A P 56 |
CAD
N/A ![]() |
SNP-3256 x 10 7/16 | Diameter d N/A 10 7/16 in | B2 N/A 8.937 in | Bearing Number N/A 22356K, 23256K | Sleeve N/A S-3256 | Locknut N/A N 056 | Lockwasher and Lockplates N/A P 56 |
CAD
N/A ![]() |
SNP-3260 x 10 15/16 | Diameter d N/A 10 15/16 in | B2 N/A 9.6 in | Bearing Number N/A 23260K | Sleeve N/A S-3260 | Locknut N/A N 060 | Lockwasher and Lockplates N/A P 60 |
CAD
N/A ![]() |
SNP-3260 x 11 | Diameter d N/A 11 in | B2 N/A 9.6 in | Bearing Number N/A 23260K | Sleeve N/A S-3260 x 11 | Locknut N/A N 060 | Lockwasher and Lockplates N/A P 60 |
CAD
N/A ![]() |
SNP-3264 x 11 15/16 | Diameter d N/A 11 15/16 in | B2 N/A 10.361 in | Bearing Number N/A 23264K | Sleeve N/A S-3264 | Locknut N/A N 064 | Lockwasher and Lockplates N/A P 64 |
CAD
N/A ![]() |
SNP-3264 x 12 | Diameter d N/A 12 in | B2 N/A 10.361 in | Bearing Number N/A 23264K | Sleeve N/A S-3264 x 12 | Locknut N/A N 064 | Lockwasher and Lockplates N/A P 64 |
CAD
N/A ![]() |
SNP-3268 x 12 1/2 | Diameter d N/A 12 1/2 in | B2 N/A 11.116 in | Bearing Number N/A 23268K | Sleeve N/A S-3268 x 12 1/2 | Locknut N/A N 068 | Lockwasher and Lockplates N/A P 68 |
CAD
N/A ![]() |
SNP-3268 x 12 7/8 | Diameter d N/A 12 7/8 in | B2 N/A 11.116 in | Bearing Number N/A 23268K | Sleeve N/A S-3268 | Locknut N/A N 068 | Lockwasher and Lockplates N/A P 68 |
CAD
N/A ![]() |
SNP-3272 x 13 1/2 | Diameter d N/A 13 1/2 in | B2 N/A 11.427 in | Bearing Number N/A 23272K | Sleeve N/A S-3272 x 13 1/2 | Locknut N/A N 072 | Lockwasher and Lockplates N/A P 72 |
CAD
N/A ![]() |
SNP-3272 x 13 7/16 | Diameter d N/A 13 7/16 in | B2 N/A 11.427 in | Bearing Number N/A 23272K | Sleeve N/A S-3272 | Locknut N/A N 072 | Lockwasher and Lockplates N/A P 72 |
CAD
N/A ![]() |
SNP-3276 x 13 15/16 | Diameter d N/A 13 15/16 in | B2 N/A 11.867 in | Bearing Number N/A 23276K | Sleeve N/A S-3276 | Locknut N/A N 076 | Lockwasher and Lockplates N/A P 76 |
CAD
N/A ![]() |
SNP-3276 x 14 | Diameter d N/A 14 in | B2 N/A 11.867 in | Bearing Number N/A 23276K | Sleeve N/A S-3276 x 14 | Locknut N/A N 076 | Lockwasher and Lockplates N/A P 76 |
CAD
N/A ![]() |