Batch CAD Cart (0)
  • Cart is empty
  • The table below shows dimensions for adapter assemblies and components used in the mounting of tapered bore bearings on shafts.
  • SNW assembly consists of a sleeve, locknut and lockwasher.
  • SNP assembly consists of a sleeve, locknut and lockplate.
251 - 275 of 294 | Results Per Page | View | Unit of Measure
« 11 12 
Clear Filter

Diameter d (in)

Part Number

Diameter d

B2

Bearing Number

Sleeve

Locknut

Lockwasher and Lockplates

CAD

Sort by
N/A 12 1/2 in N/A 11.116 in N/A 23268K N/A S-3268 x 12 1/2 N/A N 068 N/A P 68 N/A CAD
N/A 20 15/16 in N/A 11.222 in N/A 230/560K N/A S-30/560 N/A N 560 N/A P 560 N/A CAD
N/A 15 3/4 in N/A 11.402 in N/A 23184K N/A S-3184 N/A N 084 N/A P 84 N/A CAD
N/A 13 1/2 in N/A 11.427 in N/A 23272K N/A S-3272 x 13 1/2 N/A N 072 N/A P 72 N/A CAD
N/A 13 7/16 in N/A 11.427 in N/A 23272K N/A S-3272 N/A N 072 N/A P 72 N/A CAD
N/A 21 15/16 in N/A 11.451 in N/A 230/600K N/A S-30/600 N/A N 600 N/A P 600 N/A CAD
N/A 16 1/2 in N/A 11.817 in N/A 23188K N/A S-3188 N/A N 088 N/A P 88 N/A CAD
N/A 14 in N/A 11.867 in N/A 23276K N/A S-3276 x 14 N/A N 076 N/A P 76 N/A CAD
N/A 13 15/16 in N/A 11.867 in N/A 23276K N/A S-3276 N/A N 076 N/A P 76 N/A CAD
N/A 23 15/16 in N/A 11.924 in N/A 230/630K N/A S-30/630 N/A N 630 N/A P 630 N/A CAD
N/A 17 in N/A 12.368 in N/A 23192K N/A S-3192 N/A N 092 N/A P 92 N/A CAD
N/A 15 in N/A 12.654 in N/A 23280K N/A S-3280 N/A N 080 N/A P 80 N/A CAD
N/A 18 in N/A 12.714 in N/A 23196K N/A S-3196 N/A N 096 N/A P 96 N/A CAD
N/A 24 15/16 in N/A 12.835 in N/A 230/670K N/A S-30/670 N/A N 670 N/A P 670 N/A CAD
N/A 15 3/4 in N/A 13.292 in N/A 23284K N/A S-3284 N/A N 084 N/A P 84 N/A CAD
N/A 26 7/16 in N/A 13.509 in N/A 230/710K N/A S-30/710 N/A N 710 N/A P 710 N/A CAD
N/A 18 7/16 in N/A 13.657 in N/A 231/500K N/A S-31/500 N/A N 500 N/A P 500 N/A CAD
N/A 16 1/2 in N/A 13.943 in N/A 23288K N/A S-3288 N/A N 088 N/A P 88 N/A CAD
N/A 19 7/16 in N/A 14.004 in N/A 231/530K N/A S-31/530 x 19 7/16 N/A N 530 N/A P 530 N/A CAD
N/A 18 15/16 in N/A 14.004 in N/A 231/530K N/A S-31/530 x 18 15/16 N/A N 530 N/A P 530 N/A CAD
N/A 27 15/16 in N/A 14.093 in N/A 230/750K N/A S-30/750 N/A N 750 N/A P 750 N/A CAD
N/A 29 7/16 in N/A 14.408 in N/A 230/800K N/A S-30/800 N/A N 800 N/A P 800 N/A CAD
N/A 20 15/16 in N/A 14.569 in N/A 231/560K N/A S-31/560 N/A N 560 N/A P 560 N/A CAD
N/A 16 15/16 in N/A 14.573 in N/A 23292K N/A S-3292 N/A N 092 N/A P 92 N/A CAD
N/A 31 7/16 in N/A 14.991 in N/A 230/850K N/A S-30/850 N/A N 850 N/A P 850 N/A CAD
251 - 275 of 294 | Results Per Page | View | Unit of Measure
« 11 12