Batch CAD Cart (0)
  • Cart is empty
  • The table below shows dimensions for adapter assemblies and components used in the mounting of tapered bore bearings on shafts.
  • SNW assembly consists of a sleeve, locknut and lockwasher.
  • SNP assembly consists of a sleeve, locknut and lockplate.
76 - 100 of 294 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Diameter d (in)

Part Number

Diameter d

B2

Bearing Number

Sleeve

Locknut

Lockwasher and Lockplates

CAD

Sort by
N/A 3.0625 in N/A 3.543 in N/A 22318K N/A S-118 x 3 1/16 N/A AN 18 N/A W 18 N/A CAD
N/A 3.25 in N/A 3.543 in N/A 22318K N/A S-118 x 3 1/4 N/A AN 18 N/A W 18 N/A CAD
N/A 3.1875 in N/A 3.543 in N/A 22318K N/A S-118 N/A AN 18 N/A W 18 N/A CAD
N/A 3.125 in N/A 3.543 in N/A 22318K N/A S-118 x 3 1/8 N/A AN 18 N/A W 18 N/A CAD
N/A 3.3125 in N/A 3.692 in N/A 22319K N/A S-119 N/A AN 19 N/A W 19 N/A CAD
N/A 5.375 in N/A 3.701 in N/A 23032K N/A S-3032 x 5 3/8 N/A N 032 N/A W 032 N/A CAD
N/A 5.5 in N/A 3.701 in N/A 23032K N/A S-3032 x 5 1/2 N/A N 032 N/A W 032 N/A CAD
N/A 4.3125 in N/A 3.752 in N/A 22226K N/A S-26 x 4 5/16 N/A AN 26 N/A W 26 N/A CAD
N/A 4.375 in N/A 3.752 in N/A 22226K N/A S-26 x 4 3/8 N/A AN 26 N/A W 26 N/A CAD
N/A 4.4375 in N/A 3.752 in N/A 22226K N/A S-26 N/A AN 26 N/A W 26 N/A CAD
N/A 4.4375 in N/A 3.752 in N/A 23126K N/A S-26 N/A N 026 N/A W 026 N/A CAD
N/A 4.5 in N/A 3.752 in N/A 22226K N/A S-26 x 4 1/2 N/A AN 26 N/A W 26 N/A CAD
N/A 3.3125 in N/A 3.961 in N/A 22320K, 23220K N/A S-120 x 3 5/16 N/A AN 20 N/A W 20 N/A CAD
N/A 3.5 in N/A 3.961 in N/A 22320K, 23220K N/A S-120 x 3 1/2 N/A AN 20 N/A W 20 N/A CAD
N/A 3.4375 in N/A 3.961 in N/A 22320K, 23220K N/A S-120 N/A AN 20 N/A W 20 N/A CAD
N/A 3.375 in N/A 3.961 in N/A 22320K, 23220K N/A S-120 x 3 3/8 N/A AN 20 N/A W 20 N/A CAD
N/A 4.9375 in N/A 3.971 in N/A 23128K N/A S-28 N/A N 028 N/A W 028 N/A CAD
N/A 5 in N/A 3.971 in N/A 22228K N/A S-28 x 5 N/A AN 28 N/A W 28 N/A CAD
N/A 4.8125 in N/A 3.971 in N/A 22228K N/A S-28 x 4 13/16 N/A AN 28 N/A W 28 N/A CAD
N/A 4.875 in N/A 3.971 in N/A 22228K N/A S-28 x 4 7/8 N/A AN 28 N/A W 28 N/A CAD
N/A 4.9375 in N/A 3.971 in N/A 22228K N/A S-28 N/A AN 28 N/A W 28 N/A CAD
N/A 5.8125 in N/A 4.009 in N/A 23034K N/A S-3034 x 5 13/16 N/A N 034 N/A W 034 N/A CAD
N/A 5.875 in N/A 4.009 in N/A 23034K N/A S-3034 x 5 7/8 N/A N 034 N/A W 034 N/A CAD
N/A 5.9375 in N/A 4.009 in N/A 23034K N/A S-3034 N/A N 034 N/A W 034 N/A CAD
N/A 6 in N/A 4.009 in N/A 23034K N/A S-3034 x 6 N/A N 034 N/A W 034 N/A CAD
76 - 100 of 294 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »