3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

  • The table below shows dimensions for adapter assemblies and components used in the mounting of tapered bore bearings on shafts.
  • SNW assembly consists of a sleeve, locknut and lockwasher.
  • SNP assembly consists of a sleeve, locknut and lockplate.
226 - 250 of 294 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Diameter d (in)

Part Number

Diameter d 

B2

Bearing Number

Sleeve

Locknut

Lockwasher and Lockplates

CAD

Sort by
SNP-3084 x 15 3/4 N/A 15 3/4 in N/A 8.488 in N/A 23084K N/A S-3084 N/A N-084 N/A P-84 N/A CAD
SNP-152 x 9 7/16 N/A 9 7/16 in N/A 8.764 in N/A 22352K, 23252K N/A S-152 N/A N-052 N/A P-52 N/A CAD
SNP-152 x 9 1/2 N/A 9 1/2 in N/A 8.764 in N/A 22352K, 23252K N/A S-152 x 9 1/2 N/A N-052 N/A P-52 N/A CAD
SNP-3256 x 10 1/2 N/A 10 1/2 in N/A 8.937 in N/A 22356K, 23256K N/A S-3256 x 10 1/2 N/A N-056 N/A P-56 N/A CAD
SNP-3256 x 10 7/16 N/A 10 7/16 in N/A 8.937 in N/A 22356K, 23256K N/A S-3256 N/A N-056 N/A P-56 N/A CAD
SNP-3088 x 16 1/2 N/A 16 1/2 in N/A 9.100 in N/A 23088K N/A S-3088 N/A N-088 N/A P-88 N/A CAD
SNP-3164 x 11 15/16 N/A 11 15/16 in N/A 9.101 in N/A 23164K N/A S-3164 N/A N-064 N/A P-64 N/A CAD
SNP-3164 x 12 N/A 12 in N/A 9.101 in N/A 23164K N/A S-3164 x 12 N/A N-064 N/A P-64 N/A CAD
SNP-3092 x 17 N/A 17 in N/A 9.336 in N/A 23092K N/A S-3092 N/A N-092 N/A P-92 N/A CAD
SNP-3096 x 18 N/A 18 in N/A 9.446 in N/A 23096K N/A S-3096 N/A N-096 N/A P-96 N/A CAD
SNP-3260 x 10 15/16 N/A 10 15/16 in N/A 9.630 in N/A 23260K N/A S-3260 N/A N-060 N/A P-60 N/A CAD
SNP-3260 x 11 N/A 11 in N/A 9.630 in N/A 23260K N/A S-3260 x 11 N/A N-060 N/A P-60 N/A CAD
SNP-3168 x 12 1/2 N/A 12 1/2 in N/A 9.777 in N/A 23168K N/A S-3168 x 12 1/2 N/A N-068 N/A P-68 N/A CAD
SNP-3168 x 12 7/8 N/A 12 7/8 in N/A 9.777 in N/A 23168K N/A S-3168 N/A N-068 N/A P-68 N/A CAD
SNP-30/500 x 18 1/2 N/A 18 1/2 in N/A 9.838 in N/A 230/500K N/A S-30/500 N/A N-500 N/A P-500 N/A CAD
SNP-3172 x 13 1/2 N/A 13 1/2 in N/A 9.852 in N/A 23172K N/A S-3172 x 13 1/2 N/A N-072 N/A P-72 N/A CAD
SNP-3172 x 13 7/16 N/A 13 7/16 in N/A 9.852 in N/A 23172K N/A S-3172 N/A N-072 N/A P-72 N/A CAD
SNP-3176 x 13 15/16 N/A 13 15/16 in N/A 10.056 in N/A 23176K N/A S-3176 N/A N-076 N/A P-76 N/A CAD
SNP-3176 x 14 N/A 14 in N/A 10.056 in N/A 23176K N/A S-3176 x 14 N/A N-076 N/A P-76 N/A CAD
SNP-3264 x 12 N/A 12 in N/A 10.361 in N/A 23264K N/A S-3264 x 12 N/A N-064 N/A P-64 N/A CAD
SNP-3264 x 11 15/16 N/A 11 15/16 in N/A 10.361 in N/A 23264K N/A S-3264 N/A N-064 N/A P-64 N/A CAD
SNP-3180 x 14 15/16 N/A 14 15/16 in N/A 10.449 in N/A 23180K N/A S-3180 x 14 15/16 N/A N-080 N/A P-80 N/A CAD
SNP-3180 x 15 N/A 15 in N/A 10.449 in N/A 23180K N/A S-3180 N/A N-080 N/A P-80 N/A CAD
SNP-30/530 x 19 1/2 N/A 19 1/2 in N/A 10.579 in N/A 230/530K N/A S-30/530 N/A N-530 N/A P-530 N/A CAD
SNP-3268 x 12 7/8 N/A 12 7/8 in N/A 11.116 in N/A 23268K N/A S-3268 N/A N-068 N/A P-68 N/A CAD
226 - 250 of 294 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »