3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

  • The table below shows dimensions for adapter assemblies and components used in the mounting of tapered bore bearings on shafts.
  • SNW assembly consists of a sleeve, locknut and lockwasher.
  • SNP assembly consists of a sleeve, locknut and lockplate.
26 - 50 of 294 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Diameter d (in)

Part Number

Diameter d 

B2

Bearing Number

Sleeve

Locknut

Lockwasher and Lockplates

CAD

Sort by
SNW-17 x 2 13/16 N/A 2 13/16 in N/A 2.476 in N/A 22217K N/A S-17 x 2 13/16 N/A AN-17 N/A W-17 N/A CAD
SNW-17 x 2 7/8 N/A 2 7/8 in N/A 2.476 in N/A 22217K N/A S-17 x 2 7/8 N/A AN-17 N/A W-17 N/A CAD
SNW-17 x 2 15/16 N/A 2 15/16 in N/A 2.476 in N/A 22217K N/A S-17 N/A AN-17 N/A W-17 N/A CAD
SNW-17 x 3 N/A 3 in N/A 2.476 in N/A 22217K N/A S-17 x 3 N/A AN-17 N/A W-17 N/A CAD
SNW-111 x 1 15/16 N/A 1 15/16 in N/A 2.506 in N/A 22311K N/A S-111 N/A N-11 N/A W-11 N/A CAD
SNW-18 x 3 1/16 N/A 3 1/16 in N/A 2.636 in N/A 22218K N/A S-18 x 3 1/16 N/A AN-18 N/A W-18 N/A CAD
SNW-18 x 3 1/8 N/A 3 1/8 in N/A 2.636 in N/A 22218K N/A S-18 x 3 1/8 N/A AN-18 N/A W-18 N/A CAD
SNW-18 x 3 3/16 N/A 3 3/16 in N/A 2.636 in N/A 22218K N/A S-18 N/A AN-18 N/A W-18 N/A CAD
SNW-18 x 3 1/4 N/A 3 1/4 in N/A 2.636 in N/A 22218K N/A S-18 x 3 1/4 N/A AN-18 N/A W-18 N/A CAD
SNW-112 x 2 1/16 N/A 2 1/16 in N/A 2.649 in N/A 22312K N/A S-112 N/A N-12 N/A W-12 N/A CAD
SNW-19 x 3 5/16 N/A 3 5/16 in N/A 2.750 in N/A 22219K N/A S-19 N/A AN-19 N/A W-19 N/A CAD
SNW-113 x 2 3/16 N/A 2 3/16 in N/A 2.761 in N/A 22313K N/A S-113 N/A N-13 N/A W-13 N/A CAD
SNW-20 x 3 3/8 N/A 3 3/8 in N/A 2.859 in N/A 22219K N/A S-20 x 3 3/8 N/A AN-19 N/A W-19 N/A CAD
SNW-20 x 3 7/16 N/A 3 7/16 in N/A 2.859 in N/A 22220K N/A S-20 N/A AN-20 N/A W-20 N/A CAD
SNW-20 x 3 1/2 N/A 3 1/2 in N/A 2.859 in N/A 22220K N/A S-20 x 3 1/2 N/A AN-20 N/A W-20 N/A CAD
SNW-114 x 2 5/16 N/A 2 5/16 in N/A 2.935 in N/A 22314K N/A S-114 N/A N-14 N/A W-14 N/A CAD
SNW-3024 x 4 1/16 N/A 4 1/16 in N/A 2.937 in N/A 23024K N/A S-3024 x 4 1/16 N/A N-024 N/A W-024 N/A CAD
SNW-3024 x 4 1/8 N/A 4 1/8 in N/A 2.937 in N/A 23024K N/A S-3024 x 4 1/8 N/A N-024 N/A W-024 N/A CAD
SNW-3024 x 4 3/16 N/A 4 3/16 in N/A 2.937 in N/A 23024K N/A S-3024 N/A N-024 N/A W-024 N/A CAD
SNW-3024 x 4 1/4 N/A 4 1/4 in N/A 2.937 in N/A 23024K N/A S-3024 x 4 1/4 N/A N-024 N/A W-024 N/A CAD
SNW-115 x 2 3/8 N/A 2 3/8 in N/A 3.074 in N/A 22314K N/A S-115 x 2 3/8 N/A AN-15 N/A W-15 N/A CAD
SNW-115 x 2 1/2 N/A 2 1/2 in N/A 3.074 in N/A 22315K N/A S-115 x 2 1/2 N/A AN-15 N/A W-15 N/A CAD
SNW-115 x 2 7/16 N/A 2 7/16 in N/A 3.074 in N/A 22315K N/A S-115 N/A AN-15 N/A W-15 N/A CAD
SNW-116 x 2 3/4 N/A 2 3/4 in N/A 3.194 in N/A 22316K N/A S-116 x 2 3/4 N/A AN-16 N/A W-16 N/A CAD
SNW-116 x 2 11/16 N/A 2 11/16 in N/A 3.194 in N/A 22316K N/A S-116 N/A AN-16 N/A W-16 N/A CAD
26 - 50 of 294 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »