3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
  • The table below shows dimensions for adapter assemblies and components used in the mounting of tapered bore bearings on shafts.
  • SNW assembly consists of a sleeve, locknut and lockwasher.
  • SNP assembly consists of a sleeve, locknut and lockplate.
101 - 125 of 294 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Diameter d (in)

Part Number

Diameter d 

B2

Bearing Number

Sleeve

Locknut

Lockwasher and Lockplates

CAD

Sort by
SNW-30 x 5 1/8 N/A 5 1/8 in N/A 4.231 in N/A 22230K N/A S-30 x 5 1/8 N/A AN-30 N/A W-30 N/A CAD
SNW-3130 x 5 3/16 N/A 5 3/16 in N/A 4.231 in N/A 23130K N/A S-30 N/A N-030 N/A W-030 N/A CAD
SNW-30 x 5 1/4 N/A 5 1/4 in N/A 4.231 in N/A 22230K N/A S-30 x 5 1/4 N/A AN-30 N/A W-30 N/A CAD
SNW-30 x 5 3/16 N/A 5 3/16 in N/A 4.231 in N/A 22230K N/A S-30 N/A AN-30 N/A W-30 N/A CAD
SNW-3036 x 6 5/16 N/A 6 5/16 in N/A 4.327 in N/A 23036K N/A S-3036 x 6 5/16 N/A N-036 N/A W-036 N/A CAD
SNW-3036 x 6 3/8 N/A 6 3/8 in N/A 4.327 in N/A 23036K N/A S-3036 x 6 3/8 N/A N-036 N/A W-036 N/A CAD
SNW-3036 x 6 7/16 N/A 6 7/16 in N/A 4.327 in N/A 23036K N/A S-3036 N/A N-036 N/A W-036 N/A CAD
SNW-3036 x 6 1/2 N/A 6 1/2 in N/A 4.327 in N/A 23036K N/A S-3036 x 6 1/2 N/A N-036 N/A W-036 N/A CAD
SNW-122 x 3 3/8 N/A 3 3/8 in N/A 4.338 in N/A 22322K, 23222K N/A S-122 x 3 3/8 N/A AN-22 N/A W-22 N/A CAD
SNW-122 x 3 13/16 N/A 3 13/16 in N/A 4.338 in N/A 22322K, 23222K N/A S-122 x 3 13/16 N/A AN-22 N/A W-22 N/A CAD
SNW-122 x 4 N/A 4 in N/A 4.338 in N/A 22322K, 23222K N/A S-122 x 4 N/A AN-22 N/A W-22 N/A CAD
SNW-122 x 3 15/16 N/A 3 15/16 in N/A 4.338 in N/A 22322K, 23222K N/A S-122 N/A AN-22 N/A W-22 N/A CAD
SNW-3038 x 6 13/16 N/A 6 13/16 in N/A 4.402 in N/A 23038K N/A S-3038 x 6 13/16 N/A N-038 N/A W-038 N/A CAD
SNW-3038 x 6 7/8 N/A 6 7/8 in N/A 4.402 in N/A 23038K N/A S-3038 x 6 7/8 N/A N-038 N/A W-038 N/A CAD
SNW-3038 x 6 15/16 N/A 6 15/16 in N/A 4.402 in N/A 23038K N/A S-3038 N/A N-038 N/A W-038 N/A CAD
SNW-3038 x 7 N/A 7 in N/A 4.402 in N/A 23038K N/A S-3038 x 7 N/A N-038 N/A W-038 N/A CAD
SNW-32 x 5 3/8 N/A 5 3/8 in N/A 4.568 in N/A 22232K N/A S-32 x 5 3/8 N/A AN-32 N/A W-32 N/A CAD
SNW-32 x 5 7/16 N/A 5 7/16 in N/A 4.568 in N/A 22232K N/A S-32 N/A AN-32 N/A W-32 N/A CAD
SNW-3132 x 5 7/16 N/A 5 7/16 in N/A 4.568 in N/A 23132K N/A S-32 N/A N-032 N/A W-032 N/A CAD
SNW-32 x 5 1/2 N/A 5 1/2 in N/A 4.568 in N/A 22232K N/A S-32 x 5 1/2 N/A AN-32 N/A W-32 N/A CAD
SNW-124 x 4 1/4 N/A 4 1/4 in N/A 4.638 in N/A 22324K, 23224K N/A S-124 x 4 1/4 N/A AN-24 N/A W-24 N/A CAD
SNW-124 x 4 3/16 N/A 4 3/16 in N/A 4.638 in N/A 22324K, 23224K N/A S-124 N/A AN-24 N/A W-24 N/A CAD
SNW-124 x 4 1/8 N/A 4 1/8 in N/A 4.638 in N/A 22324K, 23224K N/A S-124 x 4 1/8 N/A AN-24 N/A W-24 N/A CAD
SNW-124 x 4 1/16 N/A 4 1/16 in N/A 4.638 in N/A 22324K, 23224K N/A S-124 x 4 1/16 N/A AN-24 N/A W-24 N/A CAD
SNW-3040 x 7 1/8 N/A 7 1/8 in N/A 4.740 in N/A 23040K N/A S-3040 x 7 1/8 N/A N-040 N/A W-040 N/A CAD
101 - 125 of 294 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »