3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

  • The table below shows dimensions for adapter assemblies and components used in the mounting of tapered bore bearings on shafts.
  • SNW assembly consists of a sleeve, locknut and lockwasher.
  • SNP assembly consists of a sleeve, locknut and lockplate.
176 - 200 of 294 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Diameter d (in)

Part Number

Diameter d 

B2

Bearing Number

Sleeve

Locknut

Lockwasher and Lockplates

CAD

Sort by
SNW-132 x 5 1/2 N/A 5 1/2 in N/A 5.910 in N/A 22332K, 23232K N/A S-132 x 5 1/2 N/A AN-32 N/A W-32 N/A CAD
SNP-3052 x 9 7/16 N/A 9 7/16 in N/A 6.009 in N/A 23052K N/A S-3052 N/A N-052 N/A P-52 N/A CAD
SNP-3052 x 9 1/2 N/A 9 1/2 in N/A 6.009 in N/A 23052K N/A S-3052 x 9 1/2 N/A N-052 N/A P-52 N/A CAD
SNW-134 x 6 N/A 6 in N/A 6.178 in N/A 22334K, 23234K N/A S-134 x 6 N/A AN-34 N/A W-34 N/A CAD
SNW-134 x 5 13/16 N/A 5 13/16 in N/A 6.178 in N/A 22334K, 23234K N/A S-134 x 5 13/16 N/A AN-34 N/A W-34 N/A CAD
SNW-134 x 5 7/8 N/A 5 7/8 in N/A 6.178 in N/A 22334K, 23234K N/A S-134 x 5 7/8 N/A AN-34 N/A W-34 N/A CAD
SNW-134 x 5 15/16 N/A 5 15/16 in N/A 6.178 in N/A 22334K, 23234K N/A S-134 N/A AN-34 N/A W-34 N/A CAD
SNP-3056 x 9 15/16 N/A 9 15/16 in N/A 6.181 in N/A 23056K N/A S-3056 x 9 15/16 N/A N-056 N/A P-56 N/A CAD
SNP-3056 x 10 N/A 10 in N/A 6.181 in N/A 23056K N/A S-3056 x 10 N/A N-056 N/A P-56 N/A CAD
SNP-3056 x 10 7/16 N/A 10 7/16 in N/A 6.181 in N/A 23056K N/A S-3056 N/A N-056 N/A P-56 N/A CAD
SNP-3056 x 10 1/2 N/A 10 1/2 in N/A 6.181 in N/A 23056K N/A S-3056 x 10 1/2 N/A N-056 N/A P-56 N/A CAD
SNW-136 x 6 7/16 N/A 6 7/16 in N/A 6.446 in N/A 22336K, 23236K N/A S-136 N/A AN-36 N/A W-36 N/A CAD
SNW-3032 x 5 7/16 N/A 5 7/16 in N/A 6.512 in N/A 23032K N/A S-3032 N/A N-032 N/A W-032 N/A CAD
SNP-48 x 8 15/16 N/A 8 15/16 in N/A 6.628 in N/A 22248K N/A S-48 x 8 15/16 N/A N-048 N/A P-48 N/A CAD
SNP-48 x 8 7/16 N/A 8 7/16 in N/A 6.628 in N/A 22248K N/A S-48 N/A N-048 N/A P-48 N/A CAD
SNP-3148 x 8 15/16 N/A 8 15/16 in N/A 6.641 in N/A 23148K N/A S-48 N/A N-048 N/A P-48 N/A CAD
SNP-3060 x 10 15/16 N/A 10 15/16 in N/A 6.717 in N/A 23060K N/A S-3060 N/A N-060 N/A P-60 N/A CAD
SNP-3060 x 11 N/A 11 in N/A 6.717 in N/A 23060K N/A S-3060 x 11 N/A N-060 N/A P-60 N/A CAD
SNW-138 x 6 13/16 N/A 6 13/16 in N/A 6.748 in N/A 22338K, 23238K N/A S-138 x 6 13/16 N/A AN-38 N/A W-38 N/A CAD
SNW-138 x 7 N/A 7 in N/A 6.748 in N/A 22338K, 23238K N/A S-138 x 7 N/A AN-38 N/A W-38 N/A CAD
SNW-138 x 6 15/16 N/A 6 15/16 in N/A 6.748 in N/A 22338K, 23238K N/A S-138 N/A AN-38 N/A W-38 N/A CAD
SNW-138 x 6 7/8 N/A 6 7/8 in N/A 6.748 in N/A 22338K, 23238K N/A S-138 x 6 7/8 N/A AN-38 N/A W-38 N/A CAD
SNP-3064 x 11 7/16 N/A 11 7/16 in N/A 6.936 in N/A 23064K N/A S-3064 x 11 7/16 N/A N-064 N/A P-64 N/A CAD
SNP-3064 x 11 1/2 N/A 11 1/2 in N/A 6.936 in N/A 23064K N/A S-3064 x 11 1/2 N/A N-064 N/A P-64 N/A CAD
SNP-3064 x 11 15/16 N/A 11 15/16 in N/A 6.936 in N/A 23064K N/A S-3064 N/A N-064 N/A P-64 N/A CAD
176 - 200 of 294 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »