Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    HSY Backing Plate
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Spherical Roller Bearing Solid-Block Secondary Sealing > HSY Backing Plate > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

HSY Backing Plate

For CAD models and more information, click Directly on the part number below.






Add To Cart Request Quote
   
  Results 1 - 25 of 37 Unit of Measure: Imperial Metric Both 1 2 

Part Number

Shaft Size 

Dimension A1

Dimension A2

Dimension C

CAD

HSY035MM 35 mm 0.2 in
5.1
mm
0.3 in
7.6
mm
3.38 in
85.9
mm
HSY107 1 7/16 in 0.2 in
5.1
mm
0.3 in
7.6
mm
3.38 in
85.9
mm
HSY108 1 1/2 in 0.2 in
5.1
mm
0.3 in
7.6
mm
3.38 in
85.9
mm
HSY111 1 11/16 in 0.35 in
8.9
mm
0.45 in
11.4
mm
4 in
101.6
mm
HSY040MM 40 mm 0.35 in
8.9
mm
0.45 in
11.4
mm
4 in
101.6
mm
HSY112 1 3/4 in 0.35 in
8.9
mm
0.45 in
11.4
mm
4 in
101.6
mm
HSY045MM 45 mm 0.35 in
8.9
mm
0.45 in
11.4
mm
4 in
101.6
mm
HSY115 1 15/16 in 0.2 in
5.1
mm
0.3 in
7.6
mm
4.25 in
108
mm
HSY200 2 in 0.2 in
5.1
mm
0.3 in
7.6
mm
4.25 in
108
mm
HSY050MM 50 mm 0.2 in
5.1
mm
0.3 in
7.6
mm
4.25 in
108
mm
HSY203 2 3/16 in 0.2 in
5.1
mm
0.3 in
7.6
mm
4.73 in
120.1
mm
HSY204 2 1/4 in 0.2 in
5.1
mm
0.3 in
7.6
mm
4.73 in
120.1
mm
HSY055MM 55 mm 0.2 in
5.1
mm
0.3 in
7.6
mm
4.73 in
120.1
mm
HSY060MM 60 mm 0.25 in
6.4
mm
0.35 in
8.9
mm
5.25 in
133.4
mm
HSY207 2 7/16 in 0.25 in
6.4
mm
0.35 in
8.9
mm
5.25 in
133.4
mm
HSY208 2 1/2 in 0.25 in
6.4
mm
0.35 in
8.9
mm
5.25 in
133.4
mm
HSY065MM 65 mm 0.25 in
6.4
mm
0.35 in
8.9
mm
5.25 in
133.4
mm
HSY211 2 11/16 in 0.25 in
6.4
mm
0.35 in
8.9
mm
6.13 in
155.7
mm
HSY070MM 70 mm 0.25 in
6.4
mm
0.35 in
8.9
mm
6.13 in
155.7
mm
HSY212 2 3/4 in 0.25 in
6.4
mm
0.35 in
8.9
mm
6.13 in
155.7
mm
HSY215 2 15/16 in 0.25 in
6.4
mm
0.35 in
8.9
mm
6.13 in
155.7
mm
HSY300 3 in 0.25 in
6.4
mm
0.35 in
8.9
mm
6.13 in
155.7
mm
HSY075MM 75 mm 0.25 in
6.4
mm
0.35 in
8.9
mm
6.13 in
155.7
mm
HSY303 3 3/16 in 0.2 in
5.1
mm
0.3 in
7.6
mm
7.13 in
181.1
mm
HSY304 3 1/4 in 0.2 in
5.1
mm
0.3 in
7.6
mm
7.13 in
181.1
mm
  Results 1 - 25 of 37 1 2 
<