COMPANY HEADER
CAD (0)
  • Cart is empty
Made from Black Oxide treated steel for improved corrosion protection, these bolt are outfitted with grease fitting to fill the cover cavity with grease for an added barrier.
26 - 30 of 30 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Outside Diameter (in)

Outside Diameter (mm)

Width (in)

Width (mm)

Part Number

Type

Outside Diameter

Width

Dimension F

CAD

Add To Cart/Request Quote
N/A Closed N/A 21.05 in534.7 mm N/A 3.08 in78.2 mm N/A 17.75 in450.8 mm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Closed N/A 22.66 in575.6 mm N/A 3.26 in82.8 mm N/A 18.98 in482.1 mm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Closed N/A 23.46 in595.9 mm N/A 3.87 in98.3 mm N/A 20.54 in521.6 mm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Closed N/A 24.15 in613.4 mm N/A 3.87 in98.3 mm N/A 21.82 in554.3 mm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Closed N/A 25.4 in645.2 mm N/A 4.01 in101.9 mm N/A 22.94 in582.6 mm N/A CAD Icon (for items table) Add To Cart
Request Quote
26 - 30 of 30 | Results Per Page | View | Unit of Measure
1 2