Part Number |
Type |
Outside Diameter |
Width |
Dimension F |
CAD |
---|---|---|---|---|---|
CS08STEEL | Type N/A Closed | Outside Diameter N/A 3.16 in80.3 mm | Width N/A 1.72 in43.7 mm | Dimension F N/A 2.74 in69.9 mm | CAD N/A |
CS09STEEL | Type N/A Closed | Outside Diameter N/A 3.36 in85.3 mm | Width N/A 1.72 in43.7 mm | Dimension F N/A 2.94 in74.7 mm | CAD N/A |
CS10STEEL | Type N/A Closed | Outside Diameter N/A 3.56 in90.4 mm | Width N/A 1.82 in46.3 mm | Dimension F N/A 3.14 in79.8 mm | CAD N/A |
CS11STEEL | Type N/A Closed | Outside Diameter N/A 3.96 in100.6 mm | Width N/A 1.95 in49.5 mm | Dimension F N/A 3.53 in89.70 mm | CAD N/A |
CS12STEEL | Type N/A Closed | Outside Diameter N/A 4.3 in109.2 mm | Width N/A 1.79 in45.5 mm | Dimension F N/A 3.88 in98.6 mm | CAD N/A |
CS14STEEL | Type N/A Closed | Outside Diameter N/A 4.69 in119.1 mm | Width N/A 2.19 in55.6 mm | Dimension F N/A 4.08 in103.6 mm | CAD N/A |
CS13STEEL | Type N/A Closed | Outside Diameter N/A 4.69 in119.1 mm | Width N/A 2.19 in55.6 mm | Dimension F N/A 4.08 in103.6 mm | CAD N/A |
CS15STEEL | Type N/A Closed | Outside Diameter N/A 5.08 in129 mm | Width N/A 2.19 in55.6 mm | Dimension F N/A 4.57 in116.1 mm | CAD N/A |
CS16STEEL | Type N/A Closed | Outside Diameter N/A 5.08 in129 mm | Width N/A 2.19 in55.6 mm | Dimension F N/A 4.57 in116.1 mm | CAD N/A |
CS17STEEL | Type N/A Closed | Outside Diameter N/A 5.86 in148.8 mm | Width N/A 2.09 in53.1 mm | Dimension F N/A 5.2 in132.1 mm | CAD N/A |
CS19STEEL | Type N/A Closed | Outside Diameter N/A 7 in177.8 mm | Width N/A 2.57 in65.3 mm | Dimension F N/A 5.49 in139.4 mm | CAD N/A |
CS18STEEL | Type N/A Closed | Outside Diameter N/A 6.31 in160.3 mm | Width N/A 2.57 in65.3 mm | Dimension F N/A 5.49 in139.4 mm | CAD N/A |
CS20STEEL | Type N/A Closed | Outside Diameter N/A 7 in177.8 mm | Width N/A 2.65 in67.3 mm | Dimension F N/A 6.31 in160.3 mm | CAD N/A |
CS24STEEL | Type N/A Closed | Outside Diameter N/A 7.84 in199.1 mm | Width N/A 3.32 in84.3 mm | Dimension F N/A 7.09 in180.1 mm | CAD N/A |
CS22STEEL | Type N/A Closed | Outside Diameter N/A 7.84 in199.1 mm | Width N/A 3.32 in84.3 mm | Dimension F N/A 7.09 in180.1 mm | CAD N/A |
CS26STEEL | Type N/A Closed | Outside Diameter N/A 9.02 in229.1 mm | Width N/A 3.1 in78.7 mm | Dimension F N/A 8.24 in209.3 mm | CAD N/A |
CS28STEEL | Type N/A Closed | Outside Diameter N/A 9.02 in229.1 mm | Width N/A 3.1 in78.7 mm | Dimension F N/A 8.24 in209.3 mm | CAD N/A |
CS36STEEL | Type N/A Closed | Outside Diameter N/A 11.63 in295.4 mm | Width N/A 1.67 in42.4 mm | Dimension F N/A 10.08 in255.9 mm | CAD N/A |
CS38STEEL | Type N/A Closed | Outside Diameter N/A 12.45 in316.3 mm | Width N/A 1.71 in43.4 mm | Dimension F N/A 10.72 in272.3 mm | CAD N/A |
CS40STEEL | Type N/A Closed | Outside Diameter N/A 13.20 in335.3 mm | Width N/A 2.06 in52.3 mm | Dimension F N/A 11.31 in287.4 mm | CAD N/A |
CS44STEEL | Type N/A Closed | Outside Diameter N/A 14.45 in367 mm | Width N/A 2.26 in57.4 mm | Dimension F N/A 12.36 in314 mm | CAD N/A |
CS48STEEL | Type N/A Closed | Outside Diameter N/A 15.7 in398.8 mm | Width N/A 2.45 in62.6 mm | Dimension F N/A 13.64 in346.4 mm | CAD N/A |
CS52STEEL | Type N/A Closed | Outside Diameter N/A 17.25 in438.2 mm | Width N/A 2.71 in68.8 mm | Dimension F N/A 15.00 in381 mm | CAD N/A |
CS56STEEL | Type N/A Closed | Outside Diameter N/A 17.83 in452.9 mm | Width N/A 2.81 in71.4 mm | Dimension F N/A 15.29 in388.4 mm | CAD N/A |
CS60STEEL | Type N/A Closed | Outside Diameter N/A 19.6 in497.8 mm | Width N/A 3.08 in78.2 mm | Dimension F N/A 17.04 in432.8 mm | CAD N/A |