Steel Open End Cover with T Seal
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Solid-Block Spherical Roller Bearings
>
Spherical Roller Bearing Solid-Block Secondary Sealing
>
Steel Open End Cover with T Seal
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Steel Open End Cover with T Seal
For CAD models and more information, click Directly on the part number below.
larger image
Made from Black Oxide treated steel for improved corrosion protection, these bolt are outfitted with grease fitting to fill the cover cavity with grease for an added barrier.
Results Per Page :
25
50
100
200
Results 226 - 250 of 260
Unit of Measure:
Imperial
Metric
Both
«
6
7
8
9
10
»
Part Number
Type
Shaft Size
Outside Diameter
Width
Dimension F
CAD
CK48T807S
Open
8 7/16
in
15.7
in
398.8
mm
2.45
in
62.6
mm
13.64
in
346.4
mm
CK48T808S
Open
8 1/2
in
15.7
in
398.8
mm
2.45
in
62.6
mm
13.64
in
346.4
mm
CK48T220S
Open
220
mm
15.7
in
398.8
mm
2.45
in
62.6
mm
13.64
in
346.4
mm
CK48T815S
Open
8 15/16
in
15.7
in
398.8
mm
2.45
in
62.6
mm
13.64
in
346.4
mm
CK48T900S
Open
9
in
15.7
in
398.8
mm
2.45
in
62.6
mm
13.64
in
346.4
mm
CK52T907S
Open
9 7/16
in
17.25
in
438.2
mm
2.71
in
68.8
mm
15
in
381
mm
CK52T240S
Open
240
mm
17.25
in
438.2
mm
2.71
in
68.8
mm
15
in
381
mm
CK52T908S
Open
9 1/2
in
17.25
in
438.2
mm
2.71
in
68.8
mm
15
in
381
mm
CK56T915S
Open
9 15/16
in
17.83
in
452.9
mm
2.81
in
71.4
mm
15.29
in
388.4
mm
CK56T1000S
Open
10
in
17.83
in
452.9
mm
2.81
in
71.4
mm
15.29
in
388.4
mm
CK56T260S
Open
260
mm
17.83
in
452.9
mm
2.81
in
71.4
mm
15.29
in
388.4
mm
CK56T1007S
Open
10 7/16
in
17.83
in
452.9
mm
2.81
in
71.4
mm
15.29
in
388.4
mm
CK56T1008S
Open
10 1/2
in
17.83
in
452.9
mm
2.81
in
71.4
mm
15.29
in
388.4
mm
CK60T1015S
Open
10 15/16
in
19.6
in
497.8
mm
3.08
in
78.2
mm
17.04
in
432.8
mm
CK60T1100S
Open
11
in
19.6
in
497.8
mm
3.08
in
78.2
mm
17.04
in
432.8
mm
CK60T280S
Open
280
mm
19.6
in
497.8
mm
3.08
in
78.2
mm
17.04
in
432.8
mm
CK64T1107S
Open
11 7/16
in
21.05
in
534.7
mm
3.08
in
78.2
mm
17.75
in
450.8
mm
CK64T1108S
Open
11 1/2
in
21.05
in
534.7
mm
3.08
in
78.2
mm
17.75
in
450.8
mm
CK64T300S
Open
300
mm
21.05
in
534.7
mm
3.08
in
78.2
mm
17.75
in
450.8
mm
CK64T1115S
Open
11 15/16
in
21.05
in
534.7
mm
3.08
in
78.2
mm
17.75
in
450.8
mm
CK64T1200S
Open
12
in
21.05
in
534.7
mm
3.08
in
78.2
mm
17.75
in
450.8
mm
CK68T1207S
Open
12 7/16
in
22.66
in
575.6
mm
3.26
in
82.8
mm
18.98
in
482.1
mm
CK68T1208S
Open
12 1/2
in
22.66
in
575.6
mm
3.26
in
82.8
mm
18.98
in
482.1
mm
CK68T320S
Open
320
mm
22.66
in
575.6
mm
3.26
in
82.8
mm
18.98
in
482.1
mm
CK72T1215S
Open
12 15/16
in
23.46
in
595.9
mm
3.87
in
98.3
mm
20.54
in
521.6
mm
Results 226 - 250 of 260
«
6
7
8
9
10
»
<