Part Number |
Type |
Shaft Size |
Outside Diameter |
Width |
Dimension F |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|
| CK72T1300S | Type N/A Open | Shaft Size N/A 13 in | Outside Diameter N/A 23.46 in595.9 mm | Width N/A 3.87 in98.3 mm | Dimension F N/A 20.54 in521.6 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| CK72T340S | Type N/A Open | Shaft Size N/A 340 mm | Outside Diameter N/A 23.46 in595.9 mm | Width N/A 3.87 in98.3 mm | Dimension F N/A 20.54 in521.6 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| CK72T1307S | Type N/A Open | Shaft Size N/A 13 7/16 in | Outside Diameter N/A 23.46 in595.9 mm | Width N/A 3.87 in98.3 mm | Dimension F N/A 20.54 in521.6 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| CK72T1308S | Type N/A Open | Shaft Size N/A 13 1/2 in | Outside Diameter N/A 23.46 in595.9 mm | Width N/A 3.87 in98.3 mm | Dimension F N/A 20.54 in521.6 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| CK76T1315S | Type N/A Open | Shaft Size N/A 13 15/16 in | Outside Diameter N/A 24.15 in613.4 mm | Width N/A 3.87 in98.3 mm | Dimension F N/A 21.82 in554.3 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| CK76T1400S | Type N/A Open | Shaft Size N/A 14 in | Outside Diameter N/A 24.15 in613.4 mm | Width N/A 3.87 in98.3 mm | Dimension F N/A 21.82 in554.3 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| CK76T360S | Type N/A Open | Shaft Size N/A 360 mm | Outside Diameter N/A 24.15 in613.4 mm | Width N/A 3.87 in98.3 mm | Dimension F N/A 21.82 in554.3 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| CK80T1415S | Type N/A Open | Shaft Size N/A 14 15/16 in | Outside Diameter N/A 25.4 in645.2 mm | Width N/A 4.01 in101.9 mm | Dimension F N/A 22.94 in582.6 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| CK80T380S | Type N/A Open | Shaft Size N/A 380 mm | Outside Diameter N/A 25.4 in645.2 mm | Width N/A 4.01 in101.9 mm | Dimension F N/A 22.94 in582.6 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| CK80T1500S | Type N/A Open | Shaft Size N/A 15 in | Outside Diameter N/A 25.4 in645.2 mm | Width N/A 4.01 in101.9 mm | Dimension F N/A 22.94 in582.6 mm |
CAD
N/A
|
Add To Cart
Request Quote |