Part Number |
Type |
Shaft Size |
Outside Diameter |
Width |
Dimension F |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|
| CJ34T608S | Type N/A Open | Shaft Size N/A 6 1/2 in | Outside Diameter N/A 12.2 in309.9 mm | Width N/A 2.56 in65 mm | Dimension F N/A 11 in279.4 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| CJ34T170S | Type N/A Open | Shaft Size N/A 170 mm | Outside Diameter N/A 12.2 in309.9 mm | Width N/A 2.56 in65 mm | Dimension F N/A 11 in279.4 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| CJ34T615S | Type N/A Open | Shaft Size N/A 6 15/16 in | Outside Diameter N/A 12.2 in309.9 mm | Width N/A 2.56 in65 mm | Dimension F N/A 11 in279.4 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| CJ34T700S | Type N/A Open | Shaft Size N/A 7 in | Outside Diameter N/A 12.2 in309.9 mm | Width N/A 2.56 in65 mm | Dimension F N/A 11 in279.4 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| CJ34T180S | Type N/A Open | Shaft Size N/A 180 mm | Outside Diameter N/A 12.2 in309.9 mm | Width N/A 2.56 in65 mm | Dimension F N/A 11 in279.4 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| CK09T107S | Type N/A Open | Shaft Size N/A 1 7/16 in | Outside Diameter N/A 3.36 in85.3 mm | Width N/A 1.36 in34.5 mm | Dimension F N/A 2.94 in74.7 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| CK09T108S | Type N/A Open | Shaft Size N/A 1 1/2 in | Outside Diameter N/A 3.36 in85.3 mm | Width N/A 1.36 in34.5 mm | Dimension F N/A 2.94 in74.7 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| CK09T040S | Type N/A Open | Shaft Size N/A 40 mm | Outside Diameter N/A 3.36 in85.3 mm | Width N/A 1.36 in34.5 mm | Dimension F N/A 2.94 in74.7 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| CK10T111S | Type N/A Open | Shaft Size N/A 1 11/16 in | Outside Diameter N/A 3.56 in90.4 mm | Width N/A 1.36 in34.5 mm | Dimension F N/A 3.14 in79.8 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| CK10T112S | Type N/A Open | Shaft Size N/A 1 3/4 in | Outside Diameter N/A 3.56 in90.4 mm | Width N/A 1.36 in34.5 mm | Dimension F N/A 3.14 in79.8 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| CK10T045S | Type N/A Open | Shaft Size N/A 45 mm | Outside Diameter N/A 3.56 in90.4 mm | Width N/A 1.36 in34.5 mm | Dimension F N/A 3.14 in79.8 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| CK11T115S | Type N/A Open | Shaft Size N/A 1 15/16 in | Outside Diameter N/A 3.96 in100.6 mm | Width N/A 1.36 in34.5 mm | Dimension F N/A 3.53 in89.7 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| CK11T050S | Type N/A Open | Shaft Size N/A 50 mm | Outside Diameter N/A 3.96 in100.6 mm | Width N/A 1.36 in34.5 mm | Dimension F N/A 3.53 in89.7 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| CK11T200S | Type N/A Open | Shaft Size N/A 2 in | Outside Diameter N/A 3.96 in100.6 mm | Width N/A 1.36 in34.5 mm | Dimension F N/A 3.53 in89.7 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| CK12T055S | Type N/A Open | Shaft Size N/A 55 mm | Outside Diameter N/A 4.3 in109.2 mm | Width N/A 1.3 in33 mm | Dimension F N/A 3.88 in98.6 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| CK13T203S | Type N/A Open | Shaft Size N/A 2 3/16 in | Outside Diameter N/A 4.69 in119.1 mm | Width N/A 1.26 in32 mm | Dimension F N/A 4.08 in103.6 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| CK13T204S | Type N/A Open | Shaft Size N/A 2 1/4 in | Outside Diameter N/A 4.69 in119.1 mm | Width N/A 1.26 in32 mm | Dimension F N/A 4.08 in103.6 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| CK13T060S | Type N/A Open | Shaft Size N/A 60 mm | Outside Diameter N/A 4.69 in119.1 mm | Width N/A 1.26 in32 mm | Dimension F N/A 4.08 in103.6 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| CK15T207S | Type N/A Open | Shaft Size N/A 2 7/16 in | Outside Diameter N/A 5.08 in129 mm | Width N/A 1.5 in38.1 mm | Dimension F N/A 4.57 in116.1 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| CK15T208S | Type N/A Open | Shaft Size N/A 2 1/2 in | Outside Diameter N/A 5.08 in129 mm | Width N/A 1.5 in38.1 mm | Dimension F N/A 4.57 in116.1 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| CK15T065S | Type N/A Open | Shaft Size N/A 65 mm | Outside Diameter N/A 5.08 in129 mm | Width N/A 1.5 in38.1 mm | Dimension F N/A 4.57 in116.1 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| CK16T211S | Type N/A Open | Shaft Size N/A 2 11/16 in | Outside Diameter N/A 5.08 in129 mm | Width N/A 1.5 in38.1 mm | Dimension F N/A 4.57 in116.1 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| CK16T212S | Type N/A Open | Shaft Size N/A 2 3/4 in | Outside Diameter N/A 5.08 in129 mm | Width N/A 1.5 in38.1 mm | Dimension F N/A 4.57 in116.1 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| CK16T070S | Type N/A Open | Shaft Size N/A 70 mm | Outside Diameter N/A 5.08 in129 mm | Width N/A 1.5 in38.1 mm | Dimension F N/A 4.57 in116.1 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| CK17T215S | Type N/A Open | Shaft Size N/A 2 15/16 in | Outside Diameter N/A 5.86 in148.8 mm | Width N/A 1.23 in31.2 mm | Dimension F N/A 5.2 in132.1 mm |
CAD
N/A
|
Add To Cart
Request Quote |