Steel Open End Cover with T Seal
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Solid-Block Spherical Roller Bearings
>
Spherical Roller Bearing Solid-Block Secondary Sealing
>
Steel Open End Cover with T Seal
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Steel Open End Cover with T Seal
For CAD models and more information, click Directly on the part number below.
larger image
Made from Black Oxide treated steel for improved corrosion protection, these bolt are outfitted with grease fitting to fill the cover cavity with grease for an added barrier.
Results Per Page :
25
50
100
200
Results 201 - 225 of 260
Unit of Measure:
Imperial
Metric
Both
«
6
7
8
9
10
»
Part Number
Type
Shaft Size
Outside Diameter
Width
Dimension F
CAD
CK32T140S
Open
140
mm
10.63
in
270
mm
1.74
in
44.2
mm
9.47
in
240.5
mm
CK34T513S
Open
5 13/16
in
11.02
in
279.9
mm
1.67
in
42.4
mm
9.58
in
243.4
mm
CK34T514S
Open
5 7/8
in
11.02
in
279.9
mm
1.67
in
42.4
mm
9.58
in
243.4
mm
CK34T515S
Open
5 15/16
in
11.02
in
279.9
mm
1.67
in
42.4
mm
9.58
in
243.4
mm
CK34T600S
Open
6
in
11.02
in
279.9
mm
1.67
in
42.4
mm
9.58
in
243.4
mm
CK34T150S
Open
150
mm
11.02
in
279.9
mm
1.67
in
42.4
mm
9.58
in
243.4
mm
CK36T160S
Open
160
mm
11.63
in
295.4
mm
1.67
in
42.4
mm
10.08
in
255.9
mm
CK36T605S
Open
6 5/16
in
11.63
in
295.4
mm
1.67
in
42.4
mm
10.08
in
255.9
mm
CK36T606S
Open
6 3/8
in
11.63
in
295.4
mm
1.67
in
42.4
mm
10.08
in
255.9
mm
CK36T607S
Open
6 7/16
in
11.63
in
295.4
mm
1.67
in
42.4
mm
10.08
in
255.9
mm
CK36T608S
Open
6 1/2
in
11.63
in
295.4
mm
1.67
in
42.4
mm
10.08
in
255.9
mm
CK38T170S
Open
170
mm
12.45
in
316.3
mm
1.71
in
43.4
mm
10.72
in
272.3
mm
CK38T613S
Open
6 13/16
in
12.45
in
316.3
mm
1.71
in
43.4
mm
10.72
in
272.3
mm
CK38T614S
Open
6 7/8
in
12.45
in
316.3
mm
1.71
in
43.4
mm
10.72
in
272.3
mm
CK38T615S
Open
6 15/16
in
12.45
in
316.3
mm
1.71
in
43.4
mm
10.72
in
272.3
mm
CK38T700S
Open
7
in
12.45
in
316.3
mm
1.71
in
43.4
mm
10.72
in
272.3
mm
CK40T180S
Open
180
mm
13.20
in
335.3
mm
2.06
in
52.3
mm
11.31
in
287.4
mm
CK40T702S
Open
7 1/8
in
13.20
in
335.3
mm
2.06
in
52.3
mm
11.31
in
287.4
mm
CK40T703S
Open
7 3/16
in
13.20
in
335.3
mm
2.06
in
52.3
mm
11.31
in
287.4
mm
CK40T704S
Open
7 1/4
in
13.20
in
335.3
mm
2.06
in
52.3
mm
11.31
in
287.4
mm
CK44T713S
Open
7 13/16
in
14.45
in
367
mm
2.26
in
57.4
mm
12.36
in
314
mm
CK44T200S
Open
200
mm
14.45
in
367
mm
2.26
in
57.4
mm
12.36
in
314
mm
CK44T714S
Open
7 7/8
in
14.45
in
367
mm
2.26
in
57.4
mm
12.36
in
314
mm
CK44T715S
Open
7 15/16
in
14.45
in
367
mm
2.26
in
57.4
mm
12.36
in
314
mm
CK44T800S
Open
8
in
14.45
in
367
mm
2.26
in
57.4
mm
12.36
in
314
mm
Results 201 - 225 of 260
«
6
7
8
9
10
»
<