Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Urethane Open End Cover with DR Seal
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Spherical Roller Bearing Solid-Block Secondary Sealing > Urethane Open End Cover with DR Seal > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Urethane Open End Cover with DR Seal

For CAD models and more information, click Directly on the part number below.


Made for harsh operating environments the urethane cover performs without rusting and cushions impact from debris.



Add To Cart Request Quote
   
  Results 26 - 50 of 183 Unit of Measure: Imperial Metric Both  1 2 3 4 5 »  

Part Number

Type

Shaft Size 

Dimension A

Dimension B

Dimension C1

Dimension C2

Number of Bolts

CAD

CVDR22-100MM Open 100 mm 7.89 in
200.4
mm
7.37 in
187.2
mm
2.07 in
52.7
mm
2.17 in
55.2
mm
6
CVDR22-315 Open 3 15/16 in 7.89 in
200.4
mm
7.37 in
187.2
mm
2.07 in
52.7
mm
2.17 in
55.2
mm
6
CVDR22-400 Open 4 in 7.89 in
200.4
mm
7.37 in
187.2
mm
2.07 in
52.7
mm
2.17 in
55.2
mm
6
CVDR26-110MM Open 110 mm 9.06 in
230.1
mm
8.51 in
216.2
mm
2.24 in
56.9
mm
2.34 in
59.4
mm
6
CVDR26-407 Open 4 7/16 in 9.06 in
230.1
mm
8.51 in
216.2
mm
2.24 in
56.9
mm
2.34 in
59.4
mm
6
CVDR26-408 Open 4 1/2 in 9.06 in
230.1
mm
8.51 in
216.2
mm
2.24 in
56.9
mm
2.34 in
59.4
mm
6
CVDR26-115MM Open 115 mm 9.06 in
230.1
mm
8.51 in
216.2
mm
2.24 in
56.9
mm
2.34 in
59.4
mm
6
CVDR28-125MM Open 125 mm 9.06 in
230.1
mm
8.51 in
216.2
mm
2.24 in
56.9
mm
2.34 in
59.4
mm
6
CVDR28-415 Open 4 15/16 in 9.06 in
230.1
mm
8.51 in
216.2
mm
2.24 in
56.9
mm
2.34 in
59.4
mm
6
CVDR28-500 Open 5 in 9.06 in
230.1
mm
8.51 in
216.2
mm
2.24 in
56.9
mm
2.34 in
59.4
mm
6
CVDR28-130MM Open 130 mm 9.06 in
230.1
mm
8.51 in
216.2
mm
2.24 in
56.9
mm
2.34 in
59.4
mm
6
CVDR13-203 Open 2 3/16 in 4.7 in
119.4
mm
4.35 in
110.5
mm
1.08 in
27.3
mm
1.18 in
29.8
mm
4
CVDR13-204 Open 2 1/4 in 4.7 in
119.4
mm
4.35 in
110.5
mm
1.08 in
27.3
mm
1.18 in
29.8
mm
4
CVDR13-055MM Open 55 mm 4.7 in
119.4
mm
4.35 in
110.5
mm
1.08 in
27.3
mm
1.18 in
29.8
mm
4
CVDR15-060MM Open 60 mm 5.12 in
130
mm
4.84 in
122.9
mm
1.3 in
33
mm
1.4 in
35.5
mm
4
CVDR15-207 Open 2 7/16 in 5.12 in
130
mm
4.84 in
122.9
mm
1.3 in
33
mm
1.4 in
35.5
mm
4
CVDR15-208 Open 2 1/2 in 5.12 in
130
mm
4.84 in
122.9
mm
1.3 in
33
mm
1.4 in
35.5
mm
4
CVDR15-065MM Open 65 mm 5.12 in
130
mm
4.84 in
122.9
mm
1.3 in
33
mm
1.4 in
35.5
mm
4
CVDR17-211 Open 2 11/16 in 5.9 in
149.9
mm
5.47 in
139
mm
1.22 in
31.1
mm
1.32 in
33.6
mm
4
CVDR17-212 Open 2 3/4 in 5.9 in
149.9
mm
5.47 in
139
mm
1.22 in
31.1
mm
1.32 in
33.6
mm
4
CVDR17-070MM Open 70 mm 5.9 in
149.9
mm
5.47 in
139
mm
1.22 in
31.1
mm
1.32 in
33.6
mm
4
CVDR17-215 Open 2 15/16 in 5.9 in
149.9
mm
5.47 in
139
mm
1.22 in
31.1
mm
1.32 in
33.6
mm
4
CVDR17-300 Open 3 in 5.9 in
149.9
mm
5.47 in
139
mm
1.22 in
31.1
mm
1.32 in
33.6
mm
4
CVDR17-075MM Open 75 mm 5.9 in
149.9
mm
5.47 in
139
mm
1.22 in
31.1
mm
1.32 in
33.6
mm
4
CVDR20-303 Open 3 3/16 in 7.08 in
179.8
mm
6.58 in
167.2
mm
1.75 in
44.5
mm
1.85 in
47
mm
4
  Results 26 - 50 of 183  1 2 3 4 5 »  
<