Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Made for harsh operating environments the urethane cover performs without rusting and cushions impact from debris.
101 - 150 of 183 | Results Per Page | View | Unit of Measure
1 2 3 4 
Clear Filter

Type

Shaft Size (in)

Shaft Size (mm)

Part Number

Type

Shaft Size 

Dimension A

Dimension B

Dimension C1

Dimension C2

Number of Bolts

CAD

CJDR508 N/A Open
N/A 5 1/2 in N/A 10.69 in271.6 mm N/A 10 in254 mm N/A 2.24 in56.9 mm N/A 2.34 in59.4 mm N/A 6 N/A CAD Icon (for items table)
CJDR140MM N/A Open
N/A 140 mm N/A 10.69 in271.6 mm N/A 10 in254 mm N/A 2.24 in56.9 mm N/A 2.34 in59.4 mm N/A 6 N/A CAD Icon (for items table)
CJDR515 N/A Open
N/A 5 15/16 in N/A 10.69 in271.6 mm N/A 10 in254 mm N/A 2.24 in56.9 mm N/A 2.34 in59.4 mm N/A 6 N/A CAD Icon (for items table)
CJDR600 N/A Open
N/A 6 in N/A 10.69 in271.6 mm N/A 10 in254 mm N/A 2.24 in56.9 mm N/A 2.34 in59.4 mm N/A 6 N/A CAD Icon (for items table)
CJDR150MM N/A Open
N/A 150 mm N/A 10.69 in271.6 mm N/A 10 in254 mm N/A 2.24 in56.9 mm N/A 2.34 in59.4 mm N/A 6 N/A CAD Icon (for items table)
CJDR607 N/A Open
N/A 6 7/16 in N/A 12 in304.8 mm N/A 11.31 in287.3 mm N/A 2.24 in56.9 mm N/A 2.34 in59.4 mm N/A 6 N/A CAD Icon (for items table)
CJDR608 N/A Open
N/A 6 1/2 in N/A 12 in304.8 mm N/A 11.31 in287.3 mm N/A 2.24 in56.9 mm N/A 2.34 in59.4 mm N/A 6 N/A CAD Icon (for items table)
CJDR170MM N/A Open
N/A 170 mm N/A 12 in304.8 mm N/A 11.31 in287.3 mm N/A 2.24 in56.9 mm N/A 2.34 in59.4 mm N/A 6 N/A CAD Icon (for items table)
CJDR615 N/A Open
N/A 6 15/16 in N/A 12 in304.8 mm N/A 11.31 in287.3 mm N/A 2.24 in56.9 mm N/A 2.34 in59.4 mm N/A 6 N/A CAD Icon (for items table)
CJDR700 N/A Open
N/A 7 in N/A 12 in304.8 mm N/A 11.31 in287.3 mm N/A 2.24 in56.9 mm N/A 2.34 in59.4 mm N/A 6 N/A CAD Icon (for items table)
CJDR180MM N/A Open
N/A 180 mm N/A 12 in304.8 mm N/A 11.31 in287.3 mm N/A 2.24 in56.9 mm N/A 2.34 in59.4 mm N/A 6 N/A CAD Icon (for items table)
CKDR107 N/A Open
N/A 1 7/16 in N/A 3.41 in86.6 mm N/A 3.21 in81.6 mm N/A 1.25 in31.8 mm N/A 1.35 in34.3 mm N/A 4 N/A CAD Icon (for items table)
CKDR108 N/A Open
N/A 1 1/2 in N/A 3.41 in86.6 mm N/A 3.21 in81.6 mm N/A 1.25 in31.8 mm N/A 1.35 in34.3 mm N/A 4 N/A CAD Icon (for items table)
CKDR40MM N/A Open
N/A 40 mm N/A 3.41 in86.6 mm N/A 3.21 in81.6 mm N/A 1.25 in31.8 mm N/A 1.35 in34.3 mm N/A 4 N/A CAD Icon (for items table)
CKDR111 N/A Open
N/A 1 11/16 in N/A 3.65 in92.7 mm N/A 3.41 in86.6 mm N/A 1.25 in31.8 mm N/A 1.35 in34.3 mm N/A 4 N/A CAD Icon (for items table)
CKDR112 N/A Open
N/A 1 3/4 in N/A 3.65 in92.7 mm N/A 3.41 in86.6 mm N/A 1.25 in31.8 mm N/A 1.35 in34.3 mm N/A 4 N/A CAD Icon (for items table)
CKDR45MM N/A Open
N/A 45 mm N/A 3.65 in92.7 mm N/A 3.41 in86.6 mm N/A 1.25 in31.8 mm N/A 1.35 in34.3 mm N/A 4 N/A CAD Icon (for items table)
CKDR115 N/A Open
N/A 1 15/16 in N/A 4.01 in101.9 mm N/A 3.81 in96.8 mm N/A 1.25 in31.8 mm N/A 1.35 in34.3 mm N/A 4 N/A CAD Icon (for items table)
CKDR200 N/A Open
N/A 2 in N/A 4.01 in101.9 mm N/A 3.81 in96.8 mm N/A 1.25 in31.8 mm N/A 1.35 in34.3 mm N/A 4 N/A CAD Icon (for items table)
CKDR050MM N/A Open
N/A 50 mm N/A 4.01 in101.9 mm N/A 3.81 in96.8 mm N/A 1.25 in31.8 mm N/A 1.35 in34.3 mm N/A 4 N/A CAD Icon (for items table)
CKDR055MM N/A Open
N/A 55 mm N/A 4.40 in111.8 mm N/A 4.16 in105.7 mm N/A 1.25 in31.8 mm N/A 1.35 in34.3 mm N/A 4 N/A CAD Icon (for items table)
CKDR203 N/A Open
N/A 2 3/16 in N/A 4.70 in119.4 mm N/A 4.57 in116.1 mm N/A 1.08 in27.4 mm N/A 1.18 in30 mm N/A 4 N/A CAD Icon (for items table)
CKDR204 N/A Open
N/A 2 1/4 in N/A 4.70 in119.4 mm N/A 4.57 in116.1 mm N/A 1.08 in27.4 mm N/A 1.18 in30 mm N/A 4 N/A CAD Icon (for items table)
CKDR060MM N/A Open
N/A 60 mm N/A 4.70 in119.4 mm N/A 4.57 in116.1 mm N/A 1.08 in27.4 mm N/A 1.18 in30 mm N/A 4 N/A CAD Icon (for items table)
CKDR207 N/A Open
N/A 2 7/16 in N/A 5.12 in130 mm N/A 4.84 in122.9 mm N/A 1.3 in33 mm N/A 1.4 in35.6 mm N/A 4 N/A CAD Icon (for items table)
CKDR208 N/A Open
N/A 2 1/2 in N/A 5.12 in130 mm N/A 4.84 in122.9 mm N/A 1.3 in33 mm N/A 1.4 in35.6 mm N/A 4 N/A CAD Icon (for items table)
CKDR065MM N/A Open
N/A 65 mm N/A 5.12 in130 mm N/A 4.84 in122.9 mm N/A 1.3 in33 mm N/A 1.4 in35.6 mm N/A 4 N/A CAD Icon (for items table)
CKDR211 N/A Open
N/A 2 11/16 in N/A 5.12 in130 mm N/A 4.84 in122.9 mm N/A 1.3 in33 mm N/A 1.4 in35.6 mm N/A 4 N/A CAD Icon (for items table)
CKDR212 N/A Open
N/A 2 3/4 in N/A 5.12 in130 mm N/A 4.84 in122.9 mm N/A 1.3 in33 mm N/A 1.4 in35.6 mm N/A 4 N/A CAD Icon (for items table)
CKDR070MM N/A Open
N/A 70 mm N/A 5.12 in130 mm N/A 4.84 in122.9 mm N/A 1.3 in33 mm N/A 1.4 in35.6 mm N/A 4 N/A CAD Icon (for items table)
CKDR215 N/A Open
N/A 2 15/16 in N/A 5.90 in149.9 mm N/A 5.57 in141.5 mm N/A 1.22 in31 mm N/A 1.32 in33.5 mm N/A 4 N/A CAD Icon (for items table)
CKDR300 N/A Open
N/A 3 in N/A 5.90 in149.9 mm N/A 5.57 in141.5 mm N/A 1.22 in31 mm N/A 1.32 in33.5 mm N/A 4 N/A CAD Icon (for items table)
CKDR075MM N/A Open
N/A 75 mm N/A 5.90 in149.9 mm N/A 5.57 in141.5 mm N/A 1.22 in31 mm N/A 1.32 in33.5 mm N/A 4 N/A CAD Icon (for items table)
CKDR303 N/A Open
N/A 3 3/16 in N/A 6.31 in160.3 mm N/A 5.87 in149.1 mm N/A 1.53 in38.9 mm N/A 1.63 in41.4 mm N/A 4 N/A CAD Icon (for items table)
CKDR304 N/A Open
N/A 3 1/4 in N/A 6.31 in160.3 mm N/A 5.87 in149.1 mm N/A 1.53 in38.9 mm N/A 1.63 in41.4 mm N/A 4 N/A CAD Icon (for items table)
CKDR080MM N/A Open
N/A 80 mm N/A 6.31 in160.3 mm N/A 5.87 in149.1 mm N/A 1.53 in38.9 mm N/A 1.63 in41.4 mm N/A 4 N/A CAD Icon (for items table)
CKDR085MM N/A Open
N/A 85 mm N/A 6.31 in160.3 mm N/A 5.87 in149.1 mm N/A 1.53 in38.9 mm N/A 1.63 in41.4 mm N/A 4 N/A CAD Icon (for items table)
CKDR307 N/A Open
N/A 3 7/16 in N/A 7.08 in179.8 mm N/A 6.88 in174.8 mm N/A 1.75 in44.5 mm N/A 1.85 in47 mm N/A 4 N/A CAD Icon (for items table)
CKDR308 N/A Open
N/A 3 1/4 in N/A 7.08 in179.8 mm N/A 6.88 in174.8 mm N/A 1.75 in44.5 mm N/A 1.85 in47 mm N/A 4 N/A CAD Icon (for items table)
CKDR090MM N/A Open
N/A 90 mm N/A 7.08 in179.8 mm N/A 6.88 in174.8 mm N/A 1.75 in44.5 mm N/A 1.85 in47 mm N/A 4 N/A CAD Icon (for items table)
CKDR100MM N/A Open
N/A 100 mm N/A 7.89 in200.4 mm N/A 7.67 in194.8 mm N/A 2.07 in52.6 mm N/A 2.17 in55.1 mm N/A 6 N/A CAD Icon (for items table)
CKDR315 N/A Open
N/A 3 15/16 in N/A 7.89 in200.4 mm N/A 7.67 in194.8 mm N/A 2.07 in52.6 mm N/A 2.17 in55.1 mm N/A 6 N/A CAD Icon (for items table)
CKDR400 N/A Open
N/A 4 in N/A 7.89 in200.4 mm N/A 7.67 in194.8 mm N/A 2.07 in52.6 mm N/A 2.17 in55.1 mm N/A 6 N/A CAD Icon (for items table)
CKDR403 N/A Open
N/A 4 3/16 in N/A 7.89 in200.4 mm N/A 7.67 in194.8 mm N/A 2.07 in52.6 mm N/A 2.17 in55.1 mm N/A 6 N/A CAD Icon (for items table)
CKDR404 N/A Open
N/A 4 1/4 in N/A 7.89 in200.4 mm N/A 7.67 in194.8 mm N/A 2.07 in52.6 mm N/A 2.17 in55.1 mm N/A 6 N/A CAD Icon (for items table)
CKDR110MM N/A Open
N/A 110 mm N/A 7.89 in200.4 mm N/A 7.67 in194.8 mm N/A 2.07 in52.6 mm N/A 2.17 in55.1 mm N/A 6 N/A CAD Icon (for items table)
CKDR407 N/A Open
N/A 4 7/16 in N/A 9.06 in230.1 mm N/A 8.51 in216.2 mm N/A 2.24 in56.9 mm N/A 2.34 in59.4 mm N/A 6 N/A CAD Icon (for items table)
CKDR408 N/A Open
N/A 4 1/2 in N/A 9.06 in230.1 mm N/A 8.51 in216.2 mm N/A 2.24 in56.9 mm N/A 2.34 in59.4 mm N/A 6 N/A CAD Icon (for items table)
CKDR115MM N/A Open
N/A 115 mm N/A 9.06 in230.1 mm N/A 8.51 in216.2 mm N/A 2.24 in56.9 mm N/A 2.34 in59.4 mm N/A 6 N/A CAD Icon (for items table)
CKDR415 N/A Open
N/A 4 15/16 in N/A 9.06 in230.1 mm N/A 8.51 in216.2 mm N/A 2.24 in56.9 mm N/A 2.34 in59.4 mm N/A 6 N/A CAD Icon (for items table)
101 - 150 of 183 | Results Per Page | View | Unit of Measure
1 2 3 4