Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Urethane Open End Cover with DR Seal
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Spherical Roller Bearing Solid-Block Secondary Sealing > Urethane Open End Cover with DR Seal > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Urethane Open End Cover with DR Seal

For CAD models and more information, click Directly on the part number below.


Made for harsh operating environments the urethane cover performs without rusting and cushions impact from debris.



Add To Cart Request Quote
   
  Results 76 - 100 of 183 Unit of Measure: Imperial Metric Both  1 2 3 4 5 »  

Part Number

Type

Shaft Size 

Dimension A

Dimension B

Dimension C1

Dimension C2

Number of Bolts

CAD

CJDR070MM Open 70 mm 5.59 in
142
mm
4.84 in
122.9
mm
1.3 in
33
mm
1.4 in
35.6
mm
4
CJDR215 Open 2 15/16 in 5.59 in
142
mm
4.84 in
122.9
mm
1.3 in
33
mm
1.4 in
35.6
mm
4
CJDR300 Open 3 in 5.59 in
142
mm
4.84 in
122.9
mm
1.3 in
33
mm
1.4 in
35.6
mm
4
CJDR075MM Open 75 mm 5.59 in
142
mm
4.84 in
122.9
mm
1.3 in
33
mm
1.4 in
35.6
mm
4
CJDR303 Open 3 3/16 in 6.62 in
168.1
mm
5.87 in
149.1
mm
1.53 in
38.9
mm
1.63 in
41.4
mm
4
CJDR304 Open 3 1/4 in 6.62 in
168.1
mm
5.87 in
149.1
mm
1.53 in
38.9
mm
1.63 in
41.4
mm
4
CJDR080MM Open 80 mm 6.62 in
168.1
mm
5.87 in
149.1
mm
1.53 in
38.9
mm
1.63 in
41.4
mm
4
CJDR085MM Open 85 mm 6.62 in
168.1
mm
5.87 in
149.1
mm
1.53 in
38.9
mm
1.63 in
41.4
mm
4
CJDR307 Open 3 7/16 in 6.62 in
168.1
mm
5.87 in
149.1
mm
1.53 in
38.9
mm
1.63 in
41.4
mm
4
CJDR308 Open 3 1/4 in 6.62 in
168.1
mm
5.87 in
149.1
mm
1.53 in
38.9
mm
1.63 in
41.4
mm
4
CJDR090MM Open 90 mm 6.62 in
168.1
mm
5.87 in
149.1
mm
1.53 in
38.9
mm
1.63 in
41.4
mm
4
CJDR311 Open 3 11/16 in 7.56 in
192
mm
6.88 in
174.8
mm
1.75 in
44.5
mm
1.85 in
47
mm
6
CJDR312 Open 3 3/4 in 7.56 in
192
mm
6.88 in
174.8
mm
1.75 in
44.5
mm
1.85 in
47
mm
6
CJDR100MM Open 100 mm 7.56 in
192
mm
6.88 in
174.8
mm
1.75 in
44.5
mm
1.85 in
47
mm
6
CJDR315 Open 3 15/16 in 7.56 in
192
mm
6.88 in
174.8
mm
1.75 in
44.5
mm
1.85 in
47
mm
6
CJDR400 Open 4 in 7.56 in
192
mm
6.88 in
174.8
mm
1.75 in
44.5
mm
1.85 in
47
mm
6
CJDR110MM Open 110 mm 8.35 in
212.1
mm
7.67 in
194.8
mm
2.07 in
52.6
mm
2.17 in
55.1
mm
6
CJDR407 Open 4 7/16 in 8.35 in
212.1
mm
7.67 in
194.8
mm
2.07 in
52.6
mm
2.17 in
55.1
mm
6
CJDR408 Open 4 1/2 in 8.35 in
212.1
mm
7.67 in
194.8
mm
2.07 in
52.6
mm
2.17 in
55.1
mm
6
CJDR115MM Open 115 mm 8.35 in
212.1
mm
7.67 in
194.8
mm
2.07 in
52.6
mm
2.17 in
55.1
mm
6
CJDR125MM Open 125 mm 9.06 in
230.1
mm
8.51 in
216.2
mm
2.24 in
56.9
mm
2.34 in
59.4
mm
6
CJDR415 Open 4 15/16 in 9.06 in
230.1
mm
8.51 in
216.2
mm
2.24 in
56.9
mm
2.34 in
59.4
mm
6
CJDR500 Open 5 in 9.06 in
230.1
mm
8.51 in
216.2
mm
2.24 in
56.9
mm
2.34 in
59.4
mm
6
CJDR130MM Open 130 mm 9.06 in
230.1
mm
8.51 in
216.2
mm
2.24 in
56.9
mm
2.34 in
59.4
mm
6
CJDR507 Open 5 7/16 in 10.69 in
271.6
mm
10 in
254
mm
2.24 in
56.9
mm
2.34 in
59.4
mm
6
  Results 76 - 100 of 183  1 2 3 4 5 »  
<