Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Made for harsh operating environments the urethane cover performs without rusting and cushions impact from debris.
151 - 183 of 183 | Results Per Page | View | Unit of Measure
1 2 3 4 
Clear Filter

Type

Shaft Size (in)

Shaft Size (mm)

Part Number

Type

Shaft Size 

Dimension A

Dimension B

Dimension C1

Dimension C2

Number of Bolts

CAD

CKDR500 N/A Open
N/A 5 in N/A 9.06 in230.1 mm N/A 8.51 in216.2 mm N/A 2.24 in56.9 mm N/A 2.34 in59.4 mm N/A 6 N/A CAD Icon (for items table)
CKDR125MM N/A Open
N/A 125 mm N/A 9.06 in230.1 mm N/A 8.51 in216.2 mm N/A 2.24 in56.9 mm N/A 2.34 in59.4 mm N/A 6 N/A CAD Icon (for items table)
CKDR503 N/A Open
N/A 5 3/16 in N/A 9.78 in248.4 mm N/A 8.71 in221.2 mm N/A 1.23 in31.2 mm N/A 1.33 in33.8 mm N/A 6 N/A CAD Icon (for items table)
CKDR504 N/A Open
N/A 5 1/4 in N/A 9.78 in248.4 mm N/A 8.71 in221.2 mm N/A 1.23 in31.2 mm N/A 1.33 in33.8 mm N/A 6 N/A CAD Icon (for items table)
CKDR135MM N/A Open
N/A 135 mm N/A 9.78 in248.4 mm N/A 8.71 in221.2 mm N/A 1.23 in31.2 mm N/A 1.33 in33.8 mm N/A 6 N/A CAD Icon (for items table)
CKDR506 N/A Open
N/A 5 3/8 in N/A 10.63 in270 mm N/A 9.47 in240.5 mm N/A 1.32 in33.5 mm N/A 1.42 in36.1 mm N/A 6 N/A CAD Icon (for items table)
CKDR507 N/A Open
N/A 5 7/16 in N/A 10.63 in270 mm N/A 9.47 in240.5 mm N/A 1.32 in33.5 mm N/A 1.42 in36.1 mm N/A 6 N/A CAD Icon (for items table)
CKDR508 N/A Open
N/A 5 1/2 in N/A 10.63 in270 mm N/A 9.47 in240.5 mm N/A 1.32 in33.5 mm N/A 1.42 in36.1 mm N/A 6 N/A CAD Icon (for items table)
CKDR140MM N/A Open
N/A 140 mm N/A 10.63 in270 mm N/A 9.47 in240.5 mm N/A 1.32 in33.5 mm N/A 1.42 in36.1 mm N/A 6 N/A CAD Icon (for items table)
CKDR513 N/A Open
N/A 5 13/16 in N/A 11.02 in280 mm N/A 9.58 in243.4 mm N/A 1.24 in31.5 mm N/A 1.34 in34 mm N/A 6 N/A CAD Icon (for items table)
CKDR514 N/A Open
N/A 5 7/8 in N/A 11.02 in280 mm N/A 9.58 in243.4 mm N/A 1.24 in31.5 mm N/A 1.34 in34 mm N/A 6 N/A CAD Icon (for items table)
CKDR515 N/A Open
N/A 5 15/16 in N/A 11.02 in280 mm N/A 9.58 in243.4 mm N/A 1.24 in31.5 mm N/A 1.34 in34 mm N/A 6 N/A CAD Icon (for items table)
CKDR600 N/A Open
N/A 6 in N/A 11.02 in280 mm N/A 9.58 in243.4 mm N/A 1.24 in31.5 mm N/A 1.34 in34 mm N/A 6 N/A CAD Icon (for items table)
CKDR150MM N/A Open
N/A 150 mm N/A 11.02 in280 mm N/A 9.58 in243.4 mm N/A 1.24 in31.5 mm N/A 1.34 in34 mm N/A 6 N/A CAD Icon (for items table)
CKDR605 N/A Open
N/A 6 5/16 in N/A 11.63 in295.4 mm N/A 10.08 in255.9 mm N/A 1.24 in31.5 mm N/A 1.34 in34 mm N/A 6 N/A CAD Icon (for items table)
CKDR606 N/A Open
N/A 6 3/8 in N/A 11.63 in295.4 mm N/A 10.08 in255.9 mm N/A 1.24 in31.5 mm N/A 1.34 in34 mm N/A 6 N/A CAD Icon (for items table)
CKDR607 N/A Open
N/A 6 7/16 in N/A 11.63 in295.4 mm N/A 10.08 in255.9 mm N/A 1.24 in31.5 mm N/A 1.34 in34 mm N/A 6 N/A CAD Icon (for items table)
CKDR608 N/A Open
N/A 6 1/2 in N/A 11.63 in295.4 mm N/A 10.08 in255.9 mm N/A 1.24 in31.5 mm N/A 1.34 in34 mm N/A 6 N/A CAD Icon (for items table)
CKDR160MM N/A Open
N/A 160 mm N/A 11.63 in295.4 mm N/A 10.08 in255.9 mm N/A 1.24 in31.5 mm N/A 1.34 in34 mm N/A 6 N/A CAD Icon (for items table)
CKDR613 N/A Open
N/A 6 13/16 in N/A 12.45 in316.1 mm N/A 10.72 in272.3 mm N/A 1.28 in32.5 mm N/A 1.38 in35.1 mm N/A 6 N/A CAD Icon (for items table)
CKDR614 N/A Open
N/A 6 7/8 in N/A 12.45 in316.1 mm N/A 10.72 in272.3 mm N/A 1.28 in32.5 mm N/A 1.38 in35.1 mm N/A 6 N/A CAD Icon (for items table)
CKDR615 N/A Open
N/A 6 15/16 in N/A 12.45 in316.1 mm N/A 10.72 in272.3 mm N/A 1.28 in32.5 mm N/A 1.38 in35.1 mm N/A 6 N/A CAD Icon (for items table)
CKDR700 N/A Open
N/A 7 in N/A 12.45 in316.1 mm N/A 10.72 in272.3 mm N/A 1.28 in32.5 mm N/A 1.38 in35.1 mm N/A 6 N/A CAD Icon (for items table)
CKDR170MM N/A Open
N/A 170 mm N/A 12.45 in316.1 mm N/A 10.72 in272.3 mm N/A 1.28 in32.5 mm N/A 1.38 in35.1 mm N/A 6 N/A CAD Icon (for items table)
CKDR702 N/A Open
N/A 7 1/8 in N/A 13.20 in335.2 mm N/A 11.29 in286.8 mm N/A 1.51 in38.3 mm N/A 1.61 in40.9 mm N/A 6 N/A CAD Icon (for items table)
CKDR703 N/A Open
N/A 7 3/16 in N/A 13.20 in335.2 mm N/A 11.29 in286.8 mm N/A 1.51 in38.3 mm N/A 1.61 in40.9 mm N/A 6 N/A CAD Icon (for items table)
CKDR704 N/A Open
N/A 7 1/4 in N/A 13.20 in335.2 mm N/A 11.29 in286.8 mm N/A 1.51 in38.3 mm N/A 1.61 in40.9 mm N/A 6 N/A CAD Icon (for items table)
CKDR180MM N/A Open
N/A 180 mm N/A 13.20 in335.2 mm N/A 11.29 in286.8 mm N/A 1.51 in38.3 mm N/A 1.61 in40.9 mm N/A 6 N/A CAD Icon (for items table)
CKDR713 N/A Open
N/A 7 13/16 in N/A 14.45 in367 mm N/A 12.36 in314 mm N/A 1.63 in41.4 mm N/A 1.73 in43.9 mm N/A 6 N/A CAD Icon (for items table)
CKDR714 N/A Open
N/A 7 7/8 in N/A 14.45 in367 mm N/A 12.36 in314 mm N/A 1.63 in41.4 mm N/A 1.73 in43.9 mm N/A 6 N/A CAD Icon (for items table)
CKDR715 N/A Open
N/A 7 15/16 in N/A 14.45 in367 mm N/A 12.36 in314 mm N/A 1.63 in41.4 mm N/A 1.73 in43.9 mm N/A 6 N/A CAD Icon (for items table)
CKDR800 N/A Open
N/A 8 in N/A 14.45 in367 mm N/A 12.36 in314 mm N/A 1.63 in41.4 mm N/A 1.73 in43.9 mm N/A 6 N/A CAD Icon (for items table)
CKDR200MM N/A Open
N/A 200 mm N/A 14.45 in367 mm N/A 12.36 in314 mm N/A 1.63 in41.4 mm N/A 1.73 in43.9 mm N/A 6 N/A CAD Icon (for items table)
151 - 183 of 183 | Results Per Page | View | Unit of Measure
1 2 3 4