Part Number |
Type |
Shaft Sizes |
Dimension A |
Dimension B |
Dimension C1 |
Dimension C2 |
Number of Bolts |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| CJDR080MMFB | Type N/A Open | Shaft Sizes N/A 80 | Dimension A N/A 6.62 in168.1 mm | Dimension B N/A 5.87 in149.1 mm | Dimension C1 N/A 1.53 in38.9 mm | Dimension C2 N/A 1.63 in41.4 mm | Number of Bolts N/A 4 |
CAD
N/A
|
Add To Cart
Request Quote |
| CJDR085MMFB | Type N/A Open | Shaft Sizes N/A 85 | Dimension A N/A 6.62 in168.1 mm | Dimension B N/A 5.87 in149.1 mm | Dimension C1 N/A 1.53 in38.9 mm | Dimension C2 N/A 1.63 in41.4 mm | Number of Bolts N/A 4 |
CAD
N/A
|
Add To Cart
Request Quote |
| CJDR307FB | Type N/A Open | Shaft Sizes N/A 3 7/16 | Dimension A N/A 6.62 in168.1 mm | Dimension B N/A 5.87 in149.1 mm | Dimension C1 N/A 1.53 in38.9 mm | Dimension C2 N/A 1.63 in41.4 mm | Number of Bolts N/A 4 |
CAD
N/A
|
Add To Cart
Request Quote |
| CJDR308FB | Type N/A Open | Shaft Sizes N/A 3 1/4 | Dimension A N/A 6.62 in168.1 mm | Dimension B N/A 5.87 in149.1 mm | Dimension C1 N/A 1.53 in38.9 mm | Dimension C2 N/A 1.63 in41.4 mm | Number of Bolts N/A 4 |
CAD
N/A
|
Add To Cart
Request Quote |
| CJDR090MMFB | Type N/A Open | Shaft Sizes N/A 90 | Dimension A N/A 6.62 in168.1 mm | Dimension B N/A 5.87 in149.1 mm | Dimension C1 N/A 1.53 in38.9 mm | Dimension C2 N/A 1.63 in41.4 mm | Number of Bolts N/A 4 |
CAD
N/A
|
Add To Cart
Request Quote |
| CJDR100MMFB | Type N/A Open | Shaft Sizes N/A 100 | Dimension A N/A 7.56 in192 mm | Dimension B N/A 6.88 in174.8 mm | Dimension C1 N/A 1.75 in44.5 mm | Dimension C2 N/A 1.85 in47 mm | Number of Bolts N/A 6 |
CAD
N/A
|
Add To Cart
Request Quote |
| CJDR315FB | Type N/A Open | Shaft Sizes N/A 3 15/16 | Dimension A N/A 7.56 in192 mm | Dimension B N/A 6.88 in174.8 mm | Dimension C1 N/A 1.75 in44.5 mm | Dimension C2 N/A 1.85 in47 mm | Number of Bolts N/A 6 |
CAD
N/A
|
Add To Cart
Request Quote |
| CJDR400FB | Type N/A Open | Shaft Sizes N/A 4 | Dimension A N/A 7.56 in192 mm | Dimension B N/A 6.88 in174.8 mm | Dimension C1 N/A 1.75 in44.5 mm | Dimension C2 N/A 1.85 in47 mm | Number of Bolts N/A 6 |
CAD
N/A
|
Add To Cart
Request Quote |
| CJDR110MMFB | Type N/A Open | Shaft Sizes N/A 110 | Dimension A N/A 8.35 in212.1 mm | Dimension B N/A 7.67 in194.8 mm | Dimension C1 N/A 2.07 in52.6 mm | Dimension C2 N/A 2.17 in55.1 mm | Number of Bolts N/A 6 |
CAD
N/A
|
Add To Cart
Request Quote |
| CJDR407FB | Type N/A Open | Shaft Sizes N/A 4 7/16 | Dimension A N/A 8.35 in212.1 mm | Dimension B N/A 7.67 in194.8 mm | Dimension C1 N/A 2.07 in52.6 mm | Dimension C2 N/A 2.17 in55.1 mm | Number of Bolts N/A 6 |
CAD
N/A
|
Add To Cart
Request Quote |
| CJDR408FB | Type N/A Open | Shaft Sizes N/A 4 1/2 | Dimension A N/A 8.35 in212.1 mm | Dimension B N/A 7.67 in194.8 mm | Dimension C1 N/A 2.07 in52.6 mm | Dimension C2 N/A 2.17 in55.1 mm | Number of Bolts N/A 6 |
CAD
N/A
|
Add To Cart
Request Quote |
| CJDR115MMFB | Type N/A Open | Shaft Sizes N/A 115 | Dimension A N/A 8.35 in212.1 mm | Dimension B N/A 7.67 in194.8 mm | Dimension C1 N/A 2.07 in52.6 mm | Dimension C2 N/A 2.17 in55.1 mm | Number of Bolts N/A 6 |
CAD
N/A
|
Add To Cart
Request Quote |
| CJVR08FB | Type N/A Open | Shaft Sizes N/A (1-7/16”, 1-1/2") 35mm | Dimension A N/A 3.82 in97 mm | Dimension B N/A 3.02 in76.7 mm | Dimension C1 N/A 1.25 in31.8 mm | Dimension C2 N/A 1.55 in39.4 mm | Number of Bolts N/A 4 |
CAD
N/A
|
Add To Cart
Request Quote |
| CJVR09FB | Type N/A Open | Shaft Sizes N/A (1-11/16”, 1-3/4”) (40mm, 45mm) | Dimension A N/A 4.01 in101.9 mm | Dimension B N/A 3.21 in81.6 mm | Dimension C1 N/A 1.25 in31.8 mm | Dimension C2 N/A 1.6 in40.6 mm | Number of Bolts N/A 4 |
CAD
N/A
|
Add To Cart
Request Quote |
| CJVR10FB | Type N/A Open | Shaft Sizes N/A (1-15/16”, 2”) 50mm | Dimension A N/A 4.21 in106.9 mm | Dimension B N/A 3.41 in86.6 mm | Dimension C1 N/A 1.25 in31.8 mm | Dimension C2 N/A 1.6 in40.6 mm | Number of Bolts N/A 4 |
CAD
N/A
|
Add To Cart
Request Quote |
| CJVR11FB | Type N/A Open | Shaft Sizes N/A (2-3/16”, 2-1/4”) 55mm | Dimension A N/A 4.61 in117.1 mm | Dimension B N/A 3.81 in96.8 mm | Dimension C1 N/A 1.25 in31.8 mm | Dimension C2 N/A 1.6 in40.6 mm | Number of Bolts N/A 4 |
CAD
N/A
|
Add To Cart
Request Quote |
| CJVR13FB | Type N/A Open | Shaft Sizes N/A (2-7/16”, 2-1/2”) (60mm, 65mm) | Dimension A N/A 5.2 in132.1 mm | Dimension B N/A 4.57 in116.1 mm | Dimension C1 N/A 1.08 in27.4 mm | Dimension C2 N/A 1.43 in36.3 mm | Number of Bolts N/A 4 |
CAD
N/A
|
Add To Cart
Request Quote |
| CJVR15FB | Type N/A Open | Shaft Sizes N/A (2-11/16”, 2-3/4”, 2-15/16”, 3”) (70mm, 75mm) | Dimension A N/A 5.59 in142 mm | Dimension B N/A 4.84 in122.9 mm | Dimension C1 N/A 1.3 in33 mm | Dimension C2 N/A 1.73 in44 mm | Number of Bolts N/A 4 |
CAD
N/A
|
Add To Cart
Request Quote |
| CJVR18FB | Type N/A Open | Shaft Sizes N/A (3-3/16”, 3-1/4”, 3-7/16”, 3-1/4”) (80mm, 85mm, 90mm) | Dimension A N/A 6.62 in168.1 mm | Dimension B N/A 5.87 in149.1 mm | Dimension C1 N/A 1.53 in38.9 mm | Dimension C2 N/A 1.96 in49.8 mm | Number of Bolts N/A 4 |
CAD
N/A
|
Add To Cart
Request Quote |
| CJVR20FB | Type N/A Open | Shaft Sizes N/A (3-11/16“, 4") 100mm | Dimension A N/A 7.56 in192 mm | Dimension B N/A 6.88 in174.8 mm | Dimension C1 N/A 1.75 in44.5 mm | Dimension C2 N/A 2.18 in55.4 mm | Number of Bolts N/A 6 |
CAD
N/A
|
Add To Cart
Request Quote |
| CJVR22FB | Type N/A Open | Shaft Sizes N/A (4-7/16”, 4-1/2”) (110mm, 115mm) | Dimension A N/A 8.35 in212.1 mm | Dimension B N/A 7.67 in194.8 mm | Dimension C1 N/A 2.07 in52.6 mm | Dimension C2 N/A 2.57 in65.3 mm | Number of Bolts N/A 6 |
CAD
N/A
|
Add To Cart
Request Quote |
| CKDR215FB | Type N/A Open | Shaft Sizes N/A 2 15/16 | Dimension A N/A 6.32 in160.5 mm | Dimension B N/A 5.57 in141.5 mm | Dimension C1 N/A 1.22 in31 mm | Dimension C2 N/A 1.32 in33.5 mm | Number of Bolts N/A 4 |
CAD
N/A
|
Add To Cart
Request Quote |
| CKDR307FB | Type N/A Open | Shaft Sizes N/A 3 7/16 | Dimension A N/A 7.56 in192 mm | Dimension B N/A 6.88 in174.8 mm | Dimension C1 N/A 1.75 in44.5 mm | Dimension C2 N/A 1.85 in47 mm | Number of Bolts N/A 4 |
CAD
N/A
|
Add To Cart
Request Quote |
| CVDR11-050MMFB | Type N/A Open | Shaft Sizes N/A 50 | Dimension A N/A 4.01 in101.9 mm | Dimension B N/A 3.81 in96.6 mm | Dimension C1 N/A 1.25 in31.6 mm | Dimension C2 N/A 1.35 in34.2 mm | Number of Bolts N/A 4 |
CAD
N/A
|
Add To Cart
Request Quote |
| CVDR16-070MMFB | Type N/A Open | Shaft Sizes N/A 70 | Dimension A N/A 5.12 in130 mm | Dimension B N/A 4.84 in122.9 mm | Dimension C1 N/A 1.3 in33 mm | Dimension C2 N/A 1.4 in35.5 mm | Number of Bolts N/A 4 |
CAD
N/A
|
Add To Cart
Request Quote |