Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
CAD (0)
  • Cart is empty
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
1 - 50 of 106 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

d - Bore (mm)

Lubrication Type

D - Outer Diameter (mm)

D - Outer Diameter (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

C1(2) - Dynamic Radial Rating (Two-Rows) (N)

C1(2) - Dynamic Radial Rating (Two-Rows) (lbf)

Part Number

Maximum Operating Speed

d - Bore

D - Outer Diameter

B - Outer Ring Width

CAD

N/A 2210 rpm N/A 25 mm N/A 52 mm2.0472 in N/A 18 mm0.7087 in N/A CAD Icon (for items table)
N/A 2210 rpm N/A 25 mm N/A 52 mm2.0472 in N/A 18 mm0.7087 in N/A CAD Icon (for items table)
N/A 1850 rpm N/A 30 mm N/A 62 mm2.4409 in N/A 20 mm0.7874 in N/A CAD Icon (for items table)
N/A 1850 rpm N/A 30 mm N/A 62 mm2.4409 in N/A 20 mm0.7874 in N/A CAD Icon (for items table)
N/A 1670 rpm N/A 30 mm N/A 72 mm2.8346 in N/A 19 mm0.7480 in N/A CAD Icon (for items table)
N/A 1590 rpm N/A 35 mm N/A 72 mm2.8346 in N/A 23 mm0.9055 in N/A CAD Icon (for items table)
N/A 1590 rpm N/A 35 mm N/A 72 mm2.8346 in N/A 23 mm0.9055 in N/A CAD Icon (for items table)
N/A 1480 rpm N/A 35 mm N/A 80 mm3.1496 in N/A 21 mm0.8268 in N/A CAD Icon (for items table)
N/A 1420 rpm N/A 40 mm N/A 80 mm3.1496 in N/A 23 mm0.9055 in N/A CAD Icon (for items table)
N/A 1420 rpm N/A 40 mm N/A 80 mm3.1496 in N/A 23 mm0.9055 in N/A CAD Icon (for items table)
N/A 1310 rpm N/A 40 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A CAD Icon (for items table)
N/A 1310 rpm N/A 40 mm N/A 90 mm3.5433 in N/A 33 mm1.2992 in N/A CAD Icon (for items table)
N/A 1310 rpm N/A 40 mm N/A 90 mm3.5433 in N/A 33 mm1.2992 in N/A CAD Icon (for items table)
N/A 1310 rpm N/A 45 mm N/A 85 mm3.3465 in N/A 23 mm0.9055 in N/A CAD Icon (for items table)
N/A 1310 rpm N/A 45 mm N/A 85 mm3.3465 in N/A 23 mm0.9055 in N/A CAD Icon (for items table)
N/A 1310 rpm N/A 45 mm N/A 85 mm3.3465 in N/A 23 mm0.9055 in N/A CAD Icon (for items table)
N/A 1170 rpm N/A 45 mm N/A 100 mm3.9370 in N/A 25 mm0.9843 in N/A CAD Icon (for items table)
N/A 1170 rpm N/A 45 mm N/A 100 mm3.9370 in N/A 36 mm1.4173 in N/A CAD Icon (for items table)
N/A 1170 rpm N/A 45 mm N/A 100 mm3.9370 in N/A 36 mm1.4173 in N/A CAD Icon (for items table)
N/A 1210 rpm N/A 50 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A CAD Icon (for items table)
N/A 1210 rpm N/A 50 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A CAD Icon (for items table)
N/A 1210 rpm N/A 50 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A CAD Icon (for items table)
N/A 1060 rpm N/A 50 mm N/A 110 mm4.3307 in N/A 27 mm1.0630 in N/A CAD Icon (for items table)
N/A 1060 rpm N/A 50 mm N/A 110 mm4.3307 in N/A 40 mm1.5748 in N/A CAD Icon (for items table)
N/A 1060 rpm N/A 50 mm N/A 110 mm4.3307 in N/A 40 mm1.5748 in N/A CAD Icon (for items table)
N/A 1100 rpm N/A 55 mm N/A 100 mm3.9370 in N/A 25 mm0.9843 in N/A CAD Icon (for items table)
N/A 1100 rpm N/A 55 mm N/A 100 mm3.9370 in N/A 25 mm0.9843 in N/A CAD Icon (for items table)
N/A 1100 rpm N/A 55 mm N/A 100 mm3.9370 in N/A 25 mm0.9843 in N/A CAD Icon (for items table)
N/A 970 rpm N/A 55 mm N/A 120 mm4.7244 in N/A 29 mm1.1417 in N/A CAD Icon (for items table)
N/A 970 rpm N/A 55 mm N/A 120 mm4.7244 in N/A 43 mm1.6929 in N/A CAD Icon (for items table)
N/A 970 rpm N/A 55 mm N/A 120 mm4.7244 in N/A 43 mm1.6929 in N/A CAD Icon (for items table)
N/A 1000 rpm N/A 60 mm N/A 110 mm4.3307 in N/A 28 mm1.1024 in N/A CAD Icon (for items table)
N/A 1000 rpm N/A 60 mm N/A 110 mm4.3307 in N/A 28 mm1.1024 in N/A CAD Icon (for items table)
N/A 890 rpm N/A 60 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A CAD Icon (for items table)
N/A 890 rpm N/A 60 mm N/A 130 mm5.1181 in N/A 46 mm1.8110 in N/A CAD Icon (for items table)
N/A 890 rpm N/A 60 mm N/A 130 mm5.1181 in N/A 46 mm1.8110 in N/A CAD Icon (for items table)
N/A 920 rpm N/A 65 mm N/A 120 mm4.7244 in N/A 31 mm1.2205 in N/A CAD Icon (for items table)
N/A 920 rpm N/A 65 mm N/A 120 mm4.7244 in N/A 31 mm1.2205 in N/A CAD Icon (for items table)
N/A 830 rpm N/A 65 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A CAD Icon (for items table)
N/A 830 rpm N/A 65 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A CAD Icon (for items table)
N/A 830 rpm N/A 65 mm N/A 140 mm5.5118 in N/A 48 mm1.8898 in N/A CAD Icon (for items table)
N/A 830 rpm N/A 65 mm N/A 140 mm5.5118 in N/A 48 mm1.8898 in N/A CAD Icon (for items table)
N/A 870 rpm N/A 70 mm N/A 125 mm4.9213 in N/A 31 mm1.2205 in N/A CAD Icon (for items table)
N/A 870 rpm N/A 70 mm N/A 125 mm4.9213 in N/A 31 mm1.2205 in N/A CAD Icon (for items table)
N/A 770 rpm N/A 70 mm N/A 150 mm5.9055 in N/A 35 mm1.3780 in N/A CAD Icon (for items table)
N/A 770 rpm N/A 70 mm N/A 150 mm5.9055 in N/A 51 mm2.0079 in N/A CAD Icon (for items table)
N/A 770 rpm N/A 70 mm N/A 150 mm5.9055 in N/A 51 mm2.0079 in N/A CAD Icon (for items table)
N/A 830 rpm N/A 75 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A CAD Icon (for items table)
N/A 830 rpm N/A 75 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A CAD Icon (for items table)
N/A 720 rpm N/A 75 mm N/A 160 mm6.2992 in N/A 37 mm1.4567 in N/A CAD Icon (for items table)
1 - 50 of 106 | Results Per Page | View | Unit of Measure
1 2 3