Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Spherical Roller Bearings - Solid Lube
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Spherical Roller Bearings > Spherical Roller Bearings - Solid Lube > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Spherical Roller Bearings - Solid Lube

For CAD models and more information, click Directly on the part number below.


Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.




Add To Cart Request Quote
   
  Results 26 - 50 of 106 Unit of Measure: Imperial Metric Both 1 2 3 4 5 

Part Number

Maximum Operating Speed

d - Bore

D - Outer Diameter

B - Outer Ring Width

CAD

22211EJW33C3VSL609 1100 rpm 55 mm 100 mm
3.9370
in
25 mm
0.9843
in
22211EJW33VSL609 1100 rpm 55 mm 100 mm
3.9370
in
25 mm
0.9843
in
22211KEJW33C3VSL609 1100 rpm 55 mm 100 mm
3.9370
in
25 mm
0.9843
in
21311EJW33VSL609 970 rpm 55 mm 120 mm
4.7244
in
29 mm
1.1417
in
22311EJW33VSL609 970 rpm 55 mm 120 mm
4.7244
in
43 mm
1.6929
in
22311EJW33C3VSL609 970 rpm 55 mm 120 mm
4.7244
in
43 mm
1.6929
in
22212EJW33VSL609 1000 rpm 60 mm 110 mm
4.3307
in
28 mm
1.1024
in
22212EJW33C3VSL609 1000 rpm 60 mm 110 mm
4.3307
in
28 mm
1.1024
in
21312EJW33VSL609 890 rpm 60 mm 130 mm
5.1181
in
31 mm
1.2205
in
22312EJW33VSL609 890 rpm 60 mm 130 mm
5.1181
in
46 mm
1.811
in
22312EJW33C3VSL609 890 rpm 60 mm 130 mm
5.1181
in
46 mm
1.811
in
22213EJW33VSL609 920 rpm 65 mm 120 mm
4.7244
in
31 mm
1.2205
in
22213EJW33C3VSL609 920 rpm 65 mm 120 mm
4.7244
in
31 mm
1.2205
in
21313EJW33VSL609 830 rpm 65 mm 140 mm
5.5118
in
33 mm
1.2992
in
21313EJW33C3VSL609 830 rpm 65 mm 140 mm
5.5118
in
33 mm
1.2992
in
22313EJW33VSL609 830 rpm 65 mm 140 mm
5.5118
in
48 mm
1.8898
in
22313EJW33C3VSL609 830 rpm 65 mm 140 mm
5.5118
in
48 mm
1.8898
in
22214EJW33VSL609 870 rpm 70 mm 125 mm
4.9213
in
31 mm
1.2205
in
22214EJW33C3VSL609 870 rpm 70 mm 125 mm
4.9213
in
31 mm
1.2205
in
21314EJW33VSL609 770 rpm 70 mm 150 mm
5.9055
in
35 mm
1.3780
in
22314EJW33VSL609 770 rpm 70 mm 150 mm
5.9055
in
51 mm
2.0079
in
22314EJW33C3VSL609 770 rpm 70 mm 150 mm
5.9055
in
51 mm
2.0079
in
22215EJW33VSL609 830 rpm 75 mm 130 mm
5.1181
in
31 mm
1.2205
in
22215EJW33C3VSL609 830 rpm 75 mm 130 mm
5.1181
in
31 mm
1.2205
in
21315EJW33VSL609 720 rpm 75 mm 160 mm
6.2992
in
37 mm
1.4567
in
  Results 26 - 50 of 106 1 2 3 4 5 
<