Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
101 - 106 of 106 | Results Per Page | View | Unit of Measure
1 2 3 
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
Width (B)

Limiting Speed

CAD

23130EJW33C3VSL609 N/A 150 mm N/A 250 mm9.8425 in N/A 80 mm3.1496 in N/A 430 rpm N/A CAD Icon (for items table)
22230EJW33VSL609 N/A 150 mm N/A 270 mm10.6299 in N/A 73 mm2.874 in N/A 400 rpm N/A CAD Icon (for items table)
22330EJW33VSL609 N/A 150 mm N/A 320 mm12.5984 in N/A 108 mm4.2520 in N/A 360 rpm N/A CAD Icon (for items table)
22330EJW33C3VSL609 N/A 150 mm N/A 320 mm12.5984 in N/A 108 mm4.2520 in N/A 360 rpm N/A CAD Icon (for items table)
23132EJW33C3VSL609 N/A 160 mm N/A 270 mm10.6299 in N/A 86 mm3.3858 in N/A 400 rpm N/A CAD Icon (for items table)
23034EJW33VSL609 N/A 170 mm N/A 260 mm10.2362 in N/A 67 mm2.6378 in N/A 400 rpm N/A CAD Icon (for items table)
101 - 106 of 106 | Results Per Page | View | Unit of Measure
1 2 3