Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Spherical Roller Bearings - Brass Cage
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Spherical Roller Bearings > Spherical Roller Bearings - Brass Cage > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 1,918 items. Only the first 1000 records are returned.

Spherical Roller Bearings - Brass Cage

For CAD models and more information, click Directly on the part number below.


Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.




Add To Cart Request Quote
   
  Results 251 - 275 of 1000 Unit of Measure: Imperial Metric Both « 11 12 13 14 15 »  

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

C0 - Static Radial Rating

C1(2) - Dynamic Radial Rating (Two-Rows)

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

Cage Type

Cage Material

CAD

23224EMW33C3SLA 120 mm 215 mm
8.4646
in
76 mm
2.9921
in
1040000 N
234000
lbf
824000 N
185000
lbf
1800 rpm 2100 rpm EM Brass
23224EMW33C4 120 mm 215 mm
8.4646
in
76 mm
2.9921
in
1040000 N
234000
lbf
824000 N
185000
lbf
1800 rpm 2100 rpm EM Brass
23224KEMW33 120 mm 215 mm
8.4646
in
76 mm
2.9921
in
1040000 N
234000
lbf
824000 N
185000
lbf
1800 rpm 2100 rpm EM Brass
23224KEMW33C3 120 mm 215 mm
8.4646
in
76 mm
2.9921
in
1040000 N
234000
lbf
824000 N
185000
lbf
1800 rpm 2100 rpm EM Brass
22324EMW33W800C3 120 mm 259.993 mm
10.2359
in
86 mm
3.3858
in
1210000 N
272000
lbf
1080000 N
244000
lbf
1900 rpm 2200 rpm EM Brass
22324EMW33W800C4 120 mm 259.993 mm
10.2359
in
86 mm
3.3858
in
1210000 N
272000
lbf
1080000 N
244000
lbf
1900 rpm 2200 rpm EM Brass
22324EMW33W800W40IC4 120 mm 259.993 mm
10.2359
in
86 mm
3.3858
in
1210000 N
272000
lbf
1080000 N
244000
lbf
1900 rpm 2200 rpm EM Brass
22324EMW800C4 120 mm 259.993 mm
10.2359
in
86 mm
3.3858
in
1210000 N
272000
lbf
1080000 N
244000
lbf
1900 rpm 2200 rpm EM Brass
22324KEMW33W800C4 120 mm 259.993 mm
10.2359
in
86 mm
3.3858
in
1210000 N
272000
lbf
1080000 N
244000
lbf
1900 rpm 2200 rpm EM Brass
23324EMBW33W800C6 120 mm 259.993 mm
10.2359
in
106 mm
4.1732
in
1410000 N
318000
lbf
1230000 N
276000
lbf
1400 rpm 1500 rpm EMB Brass
23324EMW33W800C3 120 mm 259.993 mm
10.2359
in
106 mm
4.1732
in
1410000 N
318000
lbf
1230000 N
276000
lbf
1400 rpm 1500 rpm EM Brass
23324EMW33W800C4 120 mm 259.993 mm
10.2359
in
106 mm
4.1732
in
1410000 N
318000
lbf
1230000 N
276000
lbf
1400 rpm 1500 rpm EM Brass
23324EMW800C4 120 mm 259.993 mm
10.2359
in
106 mm
4.1732
in
1410000 N
318000
lbf
1230000 N
276000
lbf
1400 rpm 1500 rpm EM Brass
22324EMW33 120 mm 260 mm
10.2362
in
86 mm
3.3858
in
1210000 N
272000
lbf
1080000 N
244000
lbf
1900 rpm 2200 rpm EM Brass
22324EMW33C3 120 mm 260 mm
10.2362
in
86 mm
3.3858
in
1210000 N
272000
lbf
1080000 N
244000
lbf
1900 rpm 2200 rpm EM Brass
22324EMW33C4 120 mm 260 mm
10.2362
in
86 mm
3.3858
in
1210000 N
272000
lbf
1080000 N
244000
lbf
1900 rpm 2200 rpm EM Brass
22324EMW33W25C3 120 mm 260 mm
10.2362
in
86 mm
3.3858
in
1210000 N
272000
lbf
1080000 N
244000
lbf
1900 rpm 2200 rpm EM Brass
22324KEMW33 120 mm 260 mm
10.2362
in
86 mm
3.3858
in
1210000 N
272000
lbf
1080000 N
244000
lbf
1900 rpm 2200 rpm EM Brass
22324KEMW33C3 120 mm 260 mm
10.2362
in
86 mm
3.3858
in
1210000 N
272000
lbf
1080000 N
244000
lbf
1900 rpm 2200 rpm EM Brass
22324KEMW33C4 120 mm 260 mm
10.2362
in
86 mm
3.3858
in
1210000 N
272000
lbf
1080000 N
244000
lbf
1900 rpm 2200 rpm EM Brass
23324EMW33C3 120 mm 260 mm
10.2362
in
106 mm
4.1732
in
1410000 N
318000
lbf
1230000 N
276000
lbf
1400 rpm 1500 rpm EM Brass
23324EMW33 120 mm 260 mm
10.2362
in
106 mm
4.1732
in
1410000 N
318000
lbf
1230000 N
276000
lbf
1400 rpm 1500 rpm EM Brass
22324EMW33W28C3 120 mm 260 mm
10.2362
in
86 mm
3.3858
in
1210000 N
272000
lbf
1080000 N
244000
lbf
1900 rpm 2200 rpm EM Brass
23326EMW810C4 120 mm 279.989 mm
11.0232
in
112 mm
4.4094
in
1590000 N
359000
lbf
1340000 N
302000
lbf
1200 rpm 1400 rpm EM Brass
23926EMW20 130 mm 180 mm
7.0866
in
37 mm
1.4567
in
453000 N
102000
lbf
302000 N
67900
lbf
2400 rpm 300 rpm EM Brass
  Results 251 - 275 of 1000 « 11 12 13 14 15 »  
<