Spherical Roller Bearings - Brass Cage
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Spherical Roller Bearings
>
Spherical Roller Bearings - Brass Cage
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
This category has 1,918 items. Only the first 1000 records are returned.
Spherical Roller Bearings - Brass Cage
For CAD models and more information, click Directly on the part number below.
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
larger image
larger image
Results Per Page :
25
50
100
200
Results 276 - 300 of 1000
Unit of Measure:
Imperial
Metric
Both
«
11
12
13
14
15
»
Part Number
d - Bore
D - Outer Diameter
B - Outer Ring Width
C0 - Static Radial Rating
C1(2) - Dynamic Radial Rating (Two-Rows)
Reference Thermal Speed Rating (Grease)
Reference Thermal Speed Rating (Oil)
Cage Type
Cage Material
CAD
23926EMW20C3
130
mm
180
mm
7.0866
in
37
mm
1.4567
in
453000
N
102000
lbf
302000
N
67900
lbf
2400
rpm
300
rpm
EM
Brass
23926EMW33
130
mm
180
mm
7.0866
in
37
mm
1.4567
in
453000
N
102000
lbf
302000
N
67900
lbf
2400
rpm
300
rpm
EM
Brass
23926EMW33C3
130
mm
180
mm
7.0866
in
37
mm
1.4567
in
453000
N
102000
lbf
302000
N
67900
lbf
2400
rpm
300
rpm
EM
Brass
23126EMW33
130
mm
210
mm
8.2677
in
64
mm
2.5197
in
937000
N
211000
lbf
679000
N
153000
lbf
2000
rpm
2400
rpm
EM
Brass
23126EMW33C3
130
mm
210
mm
8.2677
in
64
mm
2.5197
in
937000
N
211000
lbf
679000
N
153000
lbf
2000
rpm
2400
rpm
EM
Brass
23126EMW33C4
130
mm
210
mm
8.2677
in
64
mm
2.5197
in
937000
N
211000
lbf
679000
N
153000
lbf
2000
rpm
2400
rpm
EM
Brass
23126KEMW33
130
mm
210
mm
8.2677
in
64
mm
2.5197
in
937000
N
211000
lbf
679000
N
153000
lbf
2000
rpm
2400
rpm
EM
Brass
23126KEMW33C3
130
mm
210
mm
8.2677
in
64
mm
2.5197
in
937000
N
211000
lbf
679000
N
153000
lbf
2000
rpm
2400
rpm
EM
Brass
22226EMW33
130
mm
230
mm
9.0551
in
64
mm
2.5197
in
945000
N
212000
lbf
757000
N
170000
lbf
2400
rpm
2900
rpm
EM
Brass
22226EMW33C3
130
mm
230
mm
9.0551
in
64
mm
2.5197
in
945000
N
212000
lbf
757000
N
170000
lbf
2400
rpm
2900
rpm
EM
Brass
22226EMW33C4
130
mm
230
mm
9.0551
in
64
mm
2.5197
in
945000
N
212000
lbf
757000
N
170000
lbf
2400
rpm
2900
rpm
EM
Brass
22226KEMW33
130
mm
230
mm
9.0551
in
64
mm
2.5197
in
945000
N
212000
lbf
757000
N
170000
lbf
2400
rpm
2900
rpm
EM
Brass
22226KEMW33C3
130
mm
230
mm
9.0551
in
64
mm
2.5197
in
945000
N
212000
lbf
757000
N
170000
lbf
2400
rpm
2900
rpm
EM
Brass
23226EMW33
130
mm
230
mm
9.0551
in
80
mm
3.1496
in
1170000
N
262000
lbf
915000
N
206000
lbf
1700
rpm
1900
rpm
EM
Brass
23226EMW33C3
130
mm
230
mm
9.0551
in
80
mm
3.1496
in
1170000
N
262000
lbf
915000
N
206000
lbf
1700
rpm
1900
rpm
EM
Brass
23226EMW841
130
mm
230
mm
9.0551
in
80
mm
3.1496
in
1170000
N
262000
lbf
915000
N
206000
lbf
1700
rpm
1900
rpm
EM
Brass
23226KEMW33
130
mm
230
mm
9.0551
in
80
mm
3.1496
in
1170000
N
262000
lbf
915000
N
206000
lbf
1700
rpm
1900
rpm
EM
Brass
23226KEMW33C3
130
mm
230
mm
9.0551
in
80
mm
3.1496
in
1170000
N
262000
lbf
915000
N
206000
lbf
1700
rpm
1900
rpm
EM
Brass
23226EMW841C3
130
mm
230
mm
9.0551
in
80
mm
3.1496
in
1170000
N
262000
lbf
915000
N
206000
lbf
1700
rpm
1900
rpm
EM
Brass
22326EMW33W800
130
mm
279.993
mm
11.0233
in
93
mm
3.6614
in
1410000
N
318000
lbf
1250000
N
281000
lbf
1800
rpm
2000
rpm
EM
Brass
22326EMW33W800C4
130
mm
279.993
mm
11.0233
in
93
mm
3.6614
in
1410000
N
318000
lbf
1250000
N
281000
lbf
1800
rpm
2000
rpm
EM
Brass
22326KEMW33W800C4
130
mm
279.993
mm
11.0233
in
93
mm
3.6614
in
1410000
N
318000
lbf
1250000
N
281000
lbf
1800
rpm
2000
rpm
EM
Brass
23326EMW33W800C4
130
mm
279.993
mm
11.0233
in
112
mm
4.4094
in
1590000
N
359000
lbf
1340000
N
302000
lbf
1200
rpm
1400
rpm
EM
Brass
23326EMW33W800
130
mm
279.993
mm
11.0233
in
112
mm
4.4094
in
1590000
N
359000
lbf
1340000
N
302000
lbf
1200
rpm
1400
rpm
EM
Brass
22326EMW33
130
mm
280
mm
11.0236
in
93
mm
3.6614
in
1410000
N
318000
lbf
1250000
N
281000
lbf
1800
rpm
2000
rpm
EM
Brass
Results 276 - 300 of 1000
«
11
12
13
14
15
»
<