Spherical Roller Bearings - Brass Cage
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Spherical Roller Bearings
>
Spherical Roller Bearings - Brass Cage
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
This category has 1,918 items. Only the first 1000 records are returned.
Spherical Roller Bearings - Brass Cage
For CAD models and more information, click Directly on the part number below.
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
larger image
larger image
Results Per Page :
25
50
100
200
Results 301 - 325 of 1000
Unit of Measure:
Imperial
Metric
Both
«
11
12
13
14
15
»
Part Number
d - Bore
D - Outer Diameter
B - Outer Ring Width
C0 - Static Radial Rating
C1(2) - Dynamic Radial Rating (Two-Rows)
Reference Thermal Speed Rating (Grease)
Reference Thermal Speed Rating (Oil)
Cage Type
Cage Material
CAD
22326EMW33C3
130
mm
280
mm
11.0236
in
93
mm
3.6614
in
1410000
N
318000
lbf
1250000
N
281000
lbf
1800
rpm
2000
rpm
EM
Brass
22326KEMW33
130
mm
280
mm
11.0236
in
93
mm
3.6614
in
1410000
N
318000
lbf
1250000
N
281000
lbf
1800
rpm
2000
rpm
EM
Brass
22326KEMW33C3
130
mm
280
mm
11.0236
in
93
mm
3.6614
in
1410000
N
318000
lbf
1250000
N
281000
lbf
1800
rpm
2000
rpm
EM
Brass
23928EMW33C3
140
mm
190
mm
7.4803
in
37
mm
1.4567
in
477000
N
107000
lbf
314000
N
70500
lbf
2200
rpm
2800
rpm
EM
Brass
23928EMW33
140
mm
190
mm
7.4803
in
37
mm
1.4567
in
477000
N
107000
lbf
314000
N
70500
lbf
2200
rpm
2800
rpm
EM
Brass
23128EMW33
140
mm
225
mm
8.8583
in
68
mm
2.6772
in
1070000
N
240000
lbf
766000
N
172000
lbf
1800
rpm
2100
rpm
EM
Brass
23128EMW33C2
140
mm
225
mm
8.8583
in
68
mm
2.6772
in
1070000
N
240000
lbf
766000
N
172000
lbf
1800
rpm
2100
rpm
EM
Brass
23128EMW33C3
140
mm
225
mm
8.8583
in
68
mm
2.6772
in
1070000
N
240000
lbf
766000
N
172000
lbf
1800
rpm
2100
rpm
EM
Brass
23128EMW33C4
140
mm
225
mm
8.8583
in
68
mm
2.6772
in
1070000
N
240000
lbf
766000
N
172000
lbf
1800
rpm
2100
rpm
EM
Brass
23128EMW33W25
140
mm
225
mm
8.8583
in
68
mm
2.6772
in
1070000
N
240000
lbf
766000
N
172000
lbf
1800
rpm
2100
rpm
EM
Brass
23128EMW841
140
mm
225
mm
8.8583
in
68
mm
2.6772
in
1070000
N
240000
lbf
766000
N
172000
lbf
1800
rpm
2100
rpm
EM
Brass
23128KEMW33
140
mm
225
mm
8.8583
in
68
mm
2.6772
in
1070000
N
240000
lbf
766000
N
172000
lbf
1800
rpm
2100
rpm
EM
Brass
23128KEMW33C2
140
mm
225
mm
8.8583
in
68
mm
2.6772
in
1070000
N
240000
lbf
766000
N
172000
lbf
1800
rpm
2100
rpm
EM
Brass
23128KEMW33C3
140
mm
225
mm
8.8583
in
68
mm
2.6772
in
1070000
N
240000
lbf
766000
N
172000
lbf
1800
rpm
2100
rpm
EM
Brass
24128EMW33W25
140
mm
225
mm
8.8583
in
85
mm
3.3465
in
1290000
N
289000
lbf
894000
N
201000
lbf
1300
rpm
1500
rpm
EM
Brass
23128 EM W33 C3
140
mm
225
mm
8.8583
in
68
mm
2.6772
in
1070000
N
240000
lbf
766000
N
172000
lbf
1800
rpm
2100
rpm
EM
Brass
22228EMW33
140
mm
250
mm
9.8425
in
68
mm
2.6772
in
1060000
N
237000
lbf
863000
N
194000
lbf
2200
rpm
2600
rpm
EM
Brass
22228EMW33C3
140
mm
250
mm
9.8425
in
68
mm
2.6772
in
1060000
N
237000
lbf
863000
N
194000
lbf
2200
rpm
2600
rpm
EM
Brass
22228KEMW33
140
mm
250
mm
9.8425
in
68
mm
2.6772
in
1060000
N
237000
lbf
863000
N
194000
lbf
2200
rpm
2600
rpm
EM
Brass
22228KEMW33C3
140
mm
250
mm
9.8425
in
68
mm
2.6772
in
1060000
N
237000
lbf
863000
N
194000
lbf
2200
rpm
2600
rpm
EM
Brass
22228KEMW33C4
140
mm
250
mm
9.8425
in
68
mm
2.6772
in
1060000
N
237000
lbf
863000
N
194000
lbf
2200
rpm
2600
rpm
EM
Brass
23228EMW33
140
mm
250
mm
9.8425
in
88
mm
3.4646
in
1410000
N
317000
lbf
1090000
N
246000
lbf
1500
rpm
1700
rpm
EM
Brass
23228EMW33C2
140
mm
250
mm
9.8425
in
88
mm
3.4646
in
1410000
N
317000
lbf
1090000
N
246000
lbf
1500
rpm
1700
rpm
EM
Brass
23228EMW33C3
140
mm
250
mm
9.8425
in
88
mm
3.4646
in
1410000
N
317000
lbf
1090000
N
246000
lbf
1500
rpm
1700
rpm
EM
Brass
23228EMW33C3SLA
140
mm
250
mm
9.8425
in
88
mm
3.4646
in
1410000
N
317000
lbf
1090000
N
246000
lbf
1500
rpm
1700
rpm
EM
Brass
Results 301 - 325 of 1000
«
11
12
13
14
15
»
<