Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Spherical Roller Bearings - Brass Cage
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Spherical Roller Bearings > Spherical Roller Bearings - Brass Cage > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 1,918 items. Only the first 1000 records are returned.

Spherical Roller Bearings - Brass Cage

For CAD models and more information, click Directly on the part number below.


Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.




Add To Cart Request Quote
   
  Results 326 - 350 of 1000 Unit of Measure: Imperial Metric Both « 11 12 13 14 15 »  

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

C0 - Static Radial Rating

C1(2) - Dynamic Radial Rating (Two-Rows)

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

Cage Type

Cage Material

CAD

23228EMW33C4 140 mm 250 mm
9.8425
in
88 mm
3.4646
in
1410000 N
317000
lbf
1090000 N
246000
lbf
1500 rpm 1700 rpm EM Brass
23228KEMW33 140 mm 250 mm
9.8425
in
88 mm
3.4646
in
1410000 N
317000
lbf
1090000 N
246000
lbf
1500 rpm 1700 rpm EM Brass
23228KEMW33C3 140 mm 250 mm
9.8425
in
88 mm
3.4646
in
1410000 N
317000
lbf
1090000 N
246000
lbf
1500 rpm 1700 rpm EM Brass
22328EMW33W800C3 140 mm 299.989 mm
11.8106
in
102 mm
4.0157
in
1670000 N
375000
lbf
1450000 N
326000
lbf
1600 rpm 1800 rpm EM Brass
22328EMW33W800C4 140 mm 299.989 mm
11.8106
in
102 mm
4.0157
in
1670000 N
375000
lbf
1450000 N
326000
lbf
1600 rpm 1800 rpm EM Brass
22328EMW33W800W40IC4 140 mm 299.989 mm
11.8106
in
102 mm
4.0157
in
1670000 N
375000
lbf
1450000 N
326000
lbf
1600 rpm 1800 rpm EM Brass
22328EMW800C4 140 mm 299.989 mm
11.8106
in
102 mm
4.0157
in
1670000 N
375000
lbf
1450000 N
326000
lbf
1600 rpm 1800 rpm EM Brass
22328KEMW33W800C4 140 mm 299.989 mm
11.8106
in
102 mm
4.0157
in
1670000 N
375000
lbf
1450000 N
326000
lbf
1600 rpm 1800 rpm EM Brass
23328EMBW33W800C4 140 mm 299.993 mm
11.8107
in
118 mm
4.6457
in
1910000 N
429000
lbf
1570000 N
352000
lbf
1100 rpm 1200 rpm EMB Brass
23328EMBW800C4 140 mm 299.993 mm
11.8107
in
118 mm
4.6457
in
1910000 N
429000
lbf
1570000 N
352000
lbf
1100 rpm 1200 rpm EMB Brass
22328EMW33 140 mm 300 mm
11.811
in
102 mm
4.0157
in
1670000 N
375000
lbf
1450000 N
326000
lbf
1600 rpm 1800 rpm EM Brass
22328EMW33C2 140 mm 300 mm
11.811
in
102 mm
4.0157
in
1670000 N
375000
lbf
1450000 N
326000
lbf
1600 rpm 1800 rpm EM Brass
22328EMW33C3 140 mm 300 mm
11.811
in
102 mm
4.0157
in
1670000 N
375000
lbf
1450000 N
326000
lbf
1600 rpm 1800 rpm EM Brass
22328KEMW33 140 mm 300 mm
11.811
in
102 mm
4.0157
in
1670000 N
375000
lbf
1450000 N
326000
lbf
1600 rpm 1800 rpm EM Brass
22328KEMW33C3 140 mm 300 mm
11.811
in
102 mm
4.0157
in
1670000 N
375000
lbf
1450000 N
326000
lbf
1600 rpm 1800 rpm EM Brass
23328EMBW33 140 mm 300 mm
11.811
in
118 mm
4.6457
in
1910000 N
429000
lbf
1570000 N
352000
lbf
1100 rpm 1200 rpm EMB Brass
23030EMW33 150 mm 225 mm
8.8583
in
56 mm
2.2047
in
911000 N
205000
lbf
621000 N
140000
lbf
2100 rpm 2600 rpm EM Brass
23030EMW33C08C2 150 mm 225 mm
8.8583
in
56 mm
2.2047
in
911000 N
205000
lbf
621000 N
140000
lbf
2100 rpm 2600 rpm EM Brass
23030EMW33C3 150 mm 225 mm
8.8583
in
56 mm
2.2047
in
911000 N
205000
lbf
621000 N
140000
lbf
2100 rpm 2600 rpm EM Brass
23030EMW33C4 150 mm 225 mm
8.8583
in
56 mm
2.2047
in
911000 N
205000
lbf
621000 N
140000
lbf
2100 rpm 2600 rpm EM Brass
23030EMW833 150 mm 225 mm
8.8583
in
56 mm
2.2047
in
911000 N
205000
lbf
621000 N
140000
lbf
2100 rpm 2600 rpm EM Brass
23030KEMW33 150 mm 225 mm
8.8583
in
56 mm
2.2047
in
911000 N
205000
lbf
621000 N
140000
lbf
2100 rpm 2600 rpm EM Brass
23030KEMW33C2 150 mm 225 mm
8.8583
in
56 mm
2.2047
in
911000 N
205000
lbf
621000 N
140000
lbf
2100 rpm 2600 rpm EM Brass
23030KEMW33C3 150 mm 225 mm
8.8583
in
56 mm
2.2047
in
911000 N
205000
lbf
621000 N
140000
lbf
2100 rpm 2600 rpm EM Brass
23030KEMW33C4 150 mm 225 mm
8.8583
in
56 mm
2.2047
in
911000 N
205000
lbf
621000 N
140000
lbf
2100 rpm 2600 rpm EM Brass
  Results 326 - 350 of 1000 « 11 12 13 14 15 »  
<