Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
C0 - Static Radial Rating |
C1(2) - Dynamic Radial Rating (Two-Rows) |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
Cage Type |
Cage Material |
CAD |
Add To Cart/Request Quote |
---|---|---|---|---|---|---|---|---|---|---|---|
23228EMW33C4 | d - Bore N/A 140 mm | D - Outer Diameter N/A 250 mm9.8425 in | B - Outer Ring Width N/A 88 mm3.4646 in | C0 - Static Radial Rating N/A 1410000 N317000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1090000 N246000 lbf | Reference Thermal Speed Rating (Grease) N/A 1500 rpm | Reference Thermal Speed Rating (Oil) N/A 1700 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23228KEMW33 | d - Bore N/A 140 mm | D - Outer Diameter N/A 250 mm9.8425 in | B - Outer Ring Width N/A 88 mm3.4646 in | C0 - Static Radial Rating N/A 1410000 N317000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1090000 N246000 lbf | Reference Thermal Speed Rating (Grease) N/A 1500 rpm | Reference Thermal Speed Rating (Oil) N/A 1700 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23228KEMW33C3 | d - Bore N/A 140 mm | D - Outer Diameter N/A 250 mm9.8425 in | B - Outer Ring Width N/A 88 mm3.4646 in | C0 - Static Radial Rating N/A 1410000 N317000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1090000 N246000 lbf | Reference Thermal Speed Rating (Grease) N/A 1500 rpm | Reference Thermal Speed Rating (Oil) N/A 1700 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
22328EMW33W800C3 | d - Bore N/A 140 mm | D - Outer Diameter N/A 299.989 mm11.8106 in | B - Outer Ring Width N/A 102 mm4.0157 in | C0 - Static Radial Rating N/A 1670000 N375000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1450000 N326000 lbf | Reference Thermal Speed Rating (Grease) N/A 1600 rpm | Reference Thermal Speed Rating (Oil) N/A 1800 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
22328EMW33W800C4 | d - Bore N/A 140 mm | D - Outer Diameter N/A 299.989 mm11.8106 in | B - Outer Ring Width N/A 102 mm4.0157 in | C0 - Static Radial Rating N/A 1670000 N375000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1450000 N326000 lbf | Reference Thermal Speed Rating (Grease) N/A 1600 rpm | Reference Thermal Speed Rating (Oil) N/A 1800 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
22328EMW33W800W40IC4 | d - Bore N/A 140 mm | D - Outer Diameter N/A 299.989 mm11.8106 in | B - Outer Ring Width N/A 102 mm4.0157 in | C0 - Static Radial Rating N/A 1670000 N375000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1450000 N326000 lbf | Reference Thermal Speed Rating (Grease) N/A 1600 rpm | Reference Thermal Speed Rating (Oil) N/A 1800 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
22328EMW800C4 | d - Bore N/A 140 mm | D - Outer Diameter N/A 299.989 mm11.8106 in | B - Outer Ring Width N/A 102 mm4.0157 in | C0 - Static Radial Rating N/A 1670000 N375000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1450000 N326000 lbf | Reference Thermal Speed Rating (Grease) N/A 1600 rpm | Reference Thermal Speed Rating (Oil) N/A 1800 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
22328KEMW33W800C4 | d - Bore N/A 140 mm | D - Outer Diameter N/A 299.989 mm11.8106 in | B - Outer Ring Width N/A 102 mm4.0157 in | C0 - Static Radial Rating N/A 1670000 N375000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1450000 N326000 lbf | Reference Thermal Speed Rating (Grease) N/A 1600 rpm | Reference Thermal Speed Rating (Oil) N/A 1800 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23328EMBW33W800C4 | d - Bore N/A 140 mm | D - Outer Diameter N/A 299.993 mm11.8107 in | B - Outer Ring Width N/A 118 mm4.6457 in | C0 - Static Radial Rating N/A 1910000 N429000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1570000 N352000 lbf | Reference Thermal Speed Rating (Grease) N/A 1100 rpm | Reference Thermal Speed Rating (Oil) N/A 1200 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23328EMBW800C4 | d - Bore N/A 140 mm | D - Outer Diameter N/A 299.993 mm11.8107 in | B - Outer Ring Width N/A 118 mm4.6457 in | C0 - Static Radial Rating N/A 1910000 N429000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1570000 N352000 lbf | Reference Thermal Speed Rating (Grease) N/A 1100 rpm | Reference Thermal Speed Rating (Oil) N/A 1200 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
22328EMW33 | d - Bore N/A 140 mm | D - Outer Diameter N/A 300 mm11.811 in | B - Outer Ring Width N/A 102 mm4.0157 in | C0 - Static Radial Rating N/A 1670000 N375000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1450000 N326000 lbf | Reference Thermal Speed Rating (Grease) N/A 1600 rpm | Reference Thermal Speed Rating (Oil) N/A 1800 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
22328EMW33C2 | d - Bore N/A 140 mm | D - Outer Diameter N/A 300 mm11.811 in | B - Outer Ring Width N/A 102 mm4.0157 in | C0 - Static Radial Rating N/A 1670000 N375000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1450000 N326000 lbf | Reference Thermal Speed Rating (Grease) N/A 1600 rpm | Reference Thermal Speed Rating (Oil) N/A 1800 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
22328EMW33C3 | d - Bore N/A 140 mm | D - Outer Diameter N/A 300 mm11.811 in | B - Outer Ring Width N/A 102 mm4.0157 in | C0 - Static Radial Rating N/A 1670000 N375000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1450000 N326000 lbf | Reference Thermal Speed Rating (Grease) N/A 1600 rpm | Reference Thermal Speed Rating (Oil) N/A 1800 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
22328KEMW33 | d - Bore N/A 140 mm | D - Outer Diameter N/A 300 mm11.811 in | B - Outer Ring Width N/A 102 mm4.0157 in | C0 - Static Radial Rating N/A 1670000 N375000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1450000 N326000 lbf | Reference Thermal Speed Rating (Grease) N/A 1600 rpm | Reference Thermal Speed Rating (Oil) N/A 1800 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
22328KEMW33C3 | d - Bore N/A 140 mm | D - Outer Diameter N/A 300 mm11.811 in | B - Outer Ring Width N/A 102 mm4.0157 in | C0 - Static Radial Rating N/A 1670000 N375000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1450000 N326000 lbf | Reference Thermal Speed Rating (Grease) N/A 1600 rpm | Reference Thermal Speed Rating (Oil) N/A 1800 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23328EMBW33 | d - Bore N/A 140 mm | D - Outer Diameter N/A 300 mm11.811 in | B - Outer Ring Width N/A 118 mm4.6457 in | C0 - Static Radial Rating N/A 1910000 N429000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1570000 N352000 lbf | Reference Thermal Speed Rating (Grease) N/A 1100 rpm | Reference Thermal Speed Rating (Oil) N/A 1200 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23030EMW33 | d - Bore N/A 150 mm | D - Outer Diameter N/A 225 mm8.8583 in | B - Outer Ring Width N/A 56 mm2.2047 in | C0 - Static Radial Rating N/A 911000 N205000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 621000 N140000 lbf | Reference Thermal Speed Rating (Grease) N/A 2100 rpm | Reference Thermal Speed Rating (Oil) N/A 2600 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23030EMW33C08C2 | d - Bore N/A 150 mm | D - Outer Diameter N/A 225 mm8.8583 in | B - Outer Ring Width N/A 56 mm2.2047 in | C0 - Static Radial Rating N/A 911000 N205000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 621000 N140000 lbf | Reference Thermal Speed Rating (Grease) N/A 2100 rpm | Reference Thermal Speed Rating (Oil) N/A 2600 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23030EMW33C3 | d - Bore N/A 150 mm | D - Outer Diameter N/A 225 mm8.8583 in | B - Outer Ring Width N/A 56 mm2.2047 in | C0 - Static Radial Rating N/A 911000 N205000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 621000 N140000 lbf | Reference Thermal Speed Rating (Grease) N/A 2100 rpm | Reference Thermal Speed Rating (Oil) N/A 2600 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23030EMW33C4 | d - Bore N/A 150 mm | D - Outer Diameter N/A 225 mm8.8583 in | B - Outer Ring Width N/A 56 mm2.2047 in | C0 - Static Radial Rating N/A 911000 N205000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 621000 N140000 lbf | Reference Thermal Speed Rating (Grease) N/A 2100 rpm | Reference Thermal Speed Rating (Oil) N/A 2600 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23030EMW833 | d - Bore N/A 150 mm | D - Outer Diameter N/A 225 mm8.8583 in | B - Outer Ring Width N/A 56 mm2.2047 in | C0 - Static Radial Rating N/A 911000 N205000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 621000 N140000 lbf | Reference Thermal Speed Rating (Grease) N/A 2100 rpm | Reference Thermal Speed Rating (Oil) N/A 2600 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23030KEMW33 | d - Bore N/A 150 mm | D - Outer Diameter N/A 225 mm8.8583 in | B - Outer Ring Width N/A 56 mm2.2047 in | C0 - Static Radial Rating N/A 911000 N205000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 621000 N140000 lbf | Reference Thermal Speed Rating (Grease) N/A 2100 rpm | Reference Thermal Speed Rating (Oil) N/A 2600 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23030KEMW33C2 | d - Bore N/A 150 mm | D - Outer Diameter N/A 225 mm8.8583 in | B - Outer Ring Width N/A 56 mm2.2047 in | C0 - Static Radial Rating N/A 911000 N205000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 621000 N140000 lbf | Reference Thermal Speed Rating (Grease) N/A 2100 rpm | Reference Thermal Speed Rating (Oil) N/A 2600 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23030KEMW33C3 | d - Bore N/A 150 mm | D - Outer Diameter N/A 225 mm8.8583 in | B - Outer Ring Width N/A 56 mm2.2047 in | C0 - Static Radial Rating N/A 911000 N205000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 621000 N140000 lbf | Reference Thermal Speed Rating (Grease) N/A 2100 rpm | Reference Thermal Speed Rating (Oil) N/A 2600 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23030KEMW33C4 | d - Bore N/A 150 mm | D - Outer Diameter N/A 225 mm8.8583 in | B - Outer Ring Width N/A 56 mm2.2047 in | C0 - Static Radial Rating N/A 911000 N205000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 621000 N140000 lbf | Reference Thermal Speed Rating (Grease) N/A 2100 rpm | Reference Thermal Speed Rating (Oil) N/A 2600 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |