Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Spherical Roller Bearings - Brass Cage
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Spherical Roller Bearings > Spherical Roller Bearings - Brass Cage > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 1,918 items. Only the first 1000 records are returned.

Spherical Roller Bearings - Brass Cage

For CAD models and more information, click Directly on the part number below.


Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.




Add To Cart Request Quote
   
  Results 351 - 375 of 1000 Unit of Measure: Imperial Metric Both « 11 12 13 14 15 »  

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

C0 - Static Radial Rating

C1(2) - Dynamic Radial Rating (Two-Rows)

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

Cage Type

Cage Material

CAD

23030KEMW33S2C4 150 mm 225 mm
8.8583
in
56 mm
2.2047
in
911000 N
205000
lbf
621000 N
140000
lbf
2100 rpm 2600 rpm EM Brass
24030EMW33C3 150 mm 225 mm
8.8583
in
75 mm
2.9528
in
1240000 N
278000
lbf
808000 N
182000
lbf
1700 rpm 2000 rpm EM Brass
24030KEMW33C3 150 mm 225 mm
8.8583
in
75 mm
2.9528
in
1240000 N
278000
lbf
808000 N
182000
lbf
1700 rpm 2000 rpm EM Brass
23130EMW33 150 mm 250 mm
9.8425
in
80 mm
3.1496
in
1390000 N
312000
lbf
1000000 N
225000
lbf
1600 rpm 1900 rpm EM Brass
23130EMW33C2 150 mm 250 mm
9.8425
in
80 mm
3.1496
in
1390000 N
312000
lbf
1000000 N
225000
lbf
1600 rpm 1900 rpm EM Brass
23130EMW33C3 150 mm 250 mm
9.8425
in
80 mm
3.1496
in
1390000 N
312000
lbf
1000000 N
225000
lbf
1600 rpm 1900 rpm EM Brass
23130EMW33C4 150 mm 250 mm
9.8425
in
80 mm
3.1496
in
1390000 N
312000
lbf
1000000 N
225000
lbf
1600 rpm 1900 rpm EM Brass
23130EMW33C5 150 mm 250 mm
9.8425
in
80 mm
3.1496
in
1390000 N
312000
lbf
1000000 N
225000
lbf
1600 rpm 1900 rpm EM Brass
23130EMW33W25 150 mm 250 mm
9.8425
in
80 mm
3.1496
in
1390000 N
312000
lbf
1000000 N
225000
lbf
1600 rpm 1900 rpm EM Brass
23130KEMW33 150 mm 250 mm
9.8425
in
80 mm
3.1496
in
1390000 N
312000
lbf
1000000 N
225000
lbf
1600 rpm 1900 rpm EM Brass
23130KEMW33C3 150 mm 250 mm
9.8425
in
80 mm
3.1496
in
1390000 N
312000
lbf
1000000 N
225000
lbf
1600 rpm 1900 rpm EM Brass
23130KEMW33C4 150 mm 250 mm
9.8425
in
80 mm
3.1496
in
1390000 N
312000
lbf
1000000 N
225000
lbf
1600 rpm 1900 rpm EM Brass
22230EMW33 150 mm 270 mm
10.6299
in
73 mm
2.8740
in
1230000 N
276000
lbf
1000000 N
225000
lbf
2000 rpm 2400 rpm EM Brass
22230EMW33C3 150 mm 270 mm
10.6299
in
73 mm
2.8740
in
1230000 N
276000
lbf
1000000 N
225000
lbf
2000 rpm 2400 rpm EM Brass
22230EMW33C4 150 mm 270 mm
10.6299
in
73 mm
2.8740
in
1230000 N
276000
lbf
1000000 N
225000
lbf
2000 rpm 2400 rpm EM Brass
22230EMW33W94AC3 150 mm 270 mm
10.6299
in
73 mm
2.8740
in
1230000 N
276000
lbf
1000000 N
225000
lbf
2000 rpm 2400 rpm EM Brass
22230KEMW33 150 mm 270 mm
10.6299
in
73 mm
2.8740
in
1230000 N
276000
lbf
1000000 N
225000
lbf
2000 rpm 2400 rpm EM Brass
22230KEMW33C2 150 mm 270 mm
10.6299
in
73 mm
2.8740
in
1230000 N
276000
lbf
1000000 N
225000
lbf
2000 rpm 2400 rpm EM Brass
22230KEMW33C3 150 mm 270 mm
10.6299
in
73 mm
2.8740
in
1230000 N
276000
lbf
1000000 N
225000
lbf
2000 rpm 2400 rpm EM Brass
22230KEMW33C4 150 mm 270 mm
10.6299
in
73 mm
2.8740
in
1230000 N
276000
lbf
1000000 N
225000
lbf
2000 rpm 2400 rpm EM Brass
23230EMW33 150 mm 270 mm
10.6299
in
96 mm
3.7795
in
1660000 N
372000
lbf
1270000 N
286000
lbf
1400 rpm 1500 rpm EM Brass
23230EMW33C2 150 mm 270 mm
10.6299
in
96 mm
3.7795
in
1660000 N
372000
lbf
1270000 N
286000
lbf
1400 rpm 1500 rpm EM Brass
23230EMW33C3 150 mm 270 mm
10.6299
in
96 mm
3.7795
in
1660000 N
372000
lbf
1270000 N
286000
lbf
1400 rpm 1500 rpm EM Brass
23230EMW33C3SLA 150 mm 270 mm
10.6299
in
96 mm
3.7795
in
1660000 N
372000
lbf
1270000 N
286000
lbf
1400 rpm 1500 rpm EM Brass
23230EMW33C4 150 mm 270 mm
10.6299
in
96 mm
3.7795
in
1660000 N
372000
lbf
1270000 N
286000
lbf
1400 rpm 1500 rpm EM Brass
  Results 351 - 375 of 1000 « 11 12 13 14 15 »  
<