Spherical Roller Bearings - Brass Cage
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Spherical Roller Bearings
>
Spherical Roller Bearings - Brass Cage
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
This category has 1,918 items. Only the first 1000 records are returned.
Spherical Roller Bearings - Brass Cage
For CAD models and more information, click Directly on the part number below.
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
larger image
larger image
Results Per Page :
25
50
100
200
Results 376 - 400 of 1000
Unit of Measure:
Imperial
Metric
Both
«
16
17
18
19
20
»
Part Number
d - Bore
D - Outer Diameter
B - Outer Ring Width
C0 - Static Radial Rating
C1(2) - Dynamic Radial Rating (Two-Rows)
Reference Thermal Speed Rating (Grease)
Reference Thermal Speed Rating (Oil)
Cage Type
Cage Material
CAD
23230EMW33S2
150
mm
270
mm
10.6299
in
96
mm
3.7795
in
1660000
N
372000
lbf
1270000
N
286000
lbf
1400
rpm
1500
rpm
EM
Brass
23230EMW33W25
150
mm
270
mm
10.6299
in
96
mm
3.7795
in
1660000
N
372000
lbf
1270000
N
286000
lbf
1400
rpm
1500
rpm
EM
Brass
23230KEMW33
150
mm
270
mm
10.6299
in
96
mm
3.7795
in
1660000
N
372000
lbf
1270000
N
286000
lbf
1400
rpm
1500
rpm
EM
Brass
23230KEMW33C3
150
mm
270
mm
10.6299
in
96
mm
3.7795
in
1660000
N
372000
lbf
1270000
N
286000
lbf
1400
rpm
1500
rpm
EM
Brass
22330EMBW33W800C3
150
mm
319.993
mm
12.5981
in
108
mm
4.2520
in
1890000
N
424000
lbf
1620000
N
365000
lbf
1500
rpm
1600
rpm
EMB
Brass
22330EMBW33W800C4
150
mm
319.993
mm
12.5981
in
108
mm
4.2520
in
1890000
N
424000
lbf
1620000
N
365000
lbf
1500
rpm
1600
rpm
EMB
Brass
22330EMBW800W848AC4
150
mm
319.993
mm
12.5981
in
108
mm
4.2520
in
1890000
N
424000
lbf
1620000
N
365000
lbf
1500
rpm
1600
rpm
EMB
Brass
22330KEMBW33W800C4
150
mm
319.993
mm
12.5981
in
108
mm
4.2520
in
1890000
N
424000
lbf
1620000
N
365000
lbf
1500
rpm
1600
rpm
EMB
Brass
22330EMBW33W800
150
mm
319.993
mm
12.5981
in
108
mm
4.2520
in
1890000
N
424000
lbf
1620000
N
365000
lbf
1500
rpm
1600
rpm
EMB
Brass
23330EMBW33W800C3
150
mm
319.993
mm
12.5981
in
128
mm
5.0394
in
2130000
N
479000
lbf
1780000
N
400000
lbf
1000
rpm
1100
rpm
EMB
Brass
23330EMBW33W800C4
150
mm
319.993
mm
12.5981
in
128
mm
5.0394
in
2130000
N
479000
lbf
1780000
N
400000
lbf
1000
rpm
1100
rpm
EMB
Brass
23330EMBW33W800
150
mm
319.993
mm
12.5981
in
128
mm
5.0394
in
2130000
N
479000
lbf
1780000
N
400000
lbf
1000
rpm
1100
rpm
EMB
Brass
22330EMBW33
150
mm
320
mm
12.5984
in
108
mm
4.2520
in
1890000
N
424000
lbf
1620000
N
365000
lbf
1500
rpm
1600
rpm
EMB
Brass
22330EMBW33C3
150
mm
320
mm
12.5984
in
108
mm
4.2520
in
1890000
N
424000
lbf
1620000
N
365000
lbf
1500
rpm
1600
rpm
EMB
Brass
22330EMBW33C4
150
mm
320
mm
12.5984
in
108
mm
4.2520
in
1890000
N
424000
lbf
1620000
N
365000
lbf
1500
rpm
1600
rpm
EMB
Brass
22330KEMBW33
150
mm
320
mm
12.5984
in
108
mm
4.2520
in
1890000
N
424000
lbf
1620000
N
365000
lbf
1500
rpm
1600
rpm
EMB
Brass
22330KEMBW33C2
150
mm
320
mm
12.5984
in
108
mm
4.2520
in
1890000
N
424000
lbf
1620000
N
365000
lbf
1500
rpm
1600
rpm
EMB
Brass
22330KEMBW33C3
150
mm
320
mm
12.5984
in
108
mm
4.2520
in
1890000
N
424000
lbf
1620000
N
365000
lbf
1500
rpm
1600
rpm
EMB
Brass
22330KEMBW33C4
150
mm
320
mm
12.5984
in
108
mm
4.2520
in
1890000
N
424000
lbf
1620000
N
365000
lbf
1500
rpm
1600
rpm
EMB
Brass
22330KEMBW33W40I
150
mm
320
mm
12.5984
in
108
mm
4.2520
in
1890000
N
424000
lbf
1620000
N
365000
lbf
1500
rpm
1600
rpm
EMB
Brass
23932EMW33
160
mm
220
mm
8.6614
in
45
mm
1.7717
in
654000
N
147000
lbf
421000
N
94700
lbf
2100
rpm
2500
rpm
EM
Brass
23932EMW33C3
160
mm
220
mm
8.6614
in
45
mm
1.7717
in
654000
N
147000
lbf
421000
N
94700
lbf
2100
rpm
2500
rpm
EM
Brass
23932EMW33W94AC08
160
mm
220
mm
8.6614
in
45
mm
1.7717
in
654000
N
147000
lbf
421000
N
94700
lbf
2100
rpm
2500
rpm
EM
Brass
23032EMC3
160
mm
240
mm
9.4488
in
60
mm
2.3622
in
1040000
N
235000
lbf
705000
N
159000
lbf
2000
rpm
2400
rpm
EM
Brass
23032EMW33
160
mm
240
mm
9.4488
in
60
mm
2.3622
in
1040000
N
235000
lbf
705000
N
159000
lbf
2000
rpm
2400
rpm
EM
Brass
Results 376 - 400 of 1000
«
16
17
18
19
20
»
<