Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
C0 - Static Radial Rating |
C1(2) - Dynamic Radial Rating (Two-Rows) |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
Cage Type |
Cage Material |
CAD |
Add To Cart/Request Quote |
---|---|---|---|---|---|---|---|---|---|---|---|
23230EMW33S2 | d - Bore N/A 150 mm | D - Outer Diameter N/A 270 mm10.6299 in | B - Outer Ring Width N/A 96 mm3.7795 in | C0 - Static Radial Rating N/A 1660000 N372000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1270000 N286000 lbf | Reference Thermal Speed Rating (Grease) N/A 1400 rpm | Reference Thermal Speed Rating (Oil) N/A 1500 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23230EMW33W25 | d - Bore N/A 150 mm | D - Outer Diameter N/A 270 mm10.6299 in | B - Outer Ring Width N/A 96 mm3.7795 in | C0 - Static Radial Rating N/A 1660000 N372000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1270000 N286000 lbf | Reference Thermal Speed Rating (Grease) N/A 1400 rpm | Reference Thermal Speed Rating (Oil) N/A 1500 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23230KEMW33 | d - Bore N/A 150 mm | D - Outer Diameter N/A 270 mm10.6299 in | B - Outer Ring Width N/A 96 mm3.7795 in | C0 - Static Radial Rating N/A 1660000 N372000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1270000 N286000 lbf | Reference Thermal Speed Rating (Grease) N/A 1400 rpm | Reference Thermal Speed Rating (Oil) N/A 1500 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23230KEMW33C3 | d - Bore N/A 150 mm | D - Outer Diameter N/A 270 mm10.6299 in | B - Outer Ring Width N/A 96 mm3.7795 in | C0 - Static Radial Rating N/A 1660000 N372000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1270000 N286000 lbf | Reference Thermal Speed Rating (Grease) N/A 1400 rpm | Reference Thermal Speed Rating (Oil) N/A 1500 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
22330EMBW33W800C3 | d - Bore N/A 150 mm | D - Outer Diameter N/A 319.993 mm12.5981 in | B - Outer Ring Width N/A 108 mm4.2520 in | C0 - Static Radial Rating N/A 1890000 N424000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1620000 N365000 lbf | Reference Thermal Speed Rating (Grease) N/A 1500 rpm | Reference Thermal Speed Rating (Oil) N/A 1600 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
22330EMBW33W800C4 | d - Bore N/A 150 mm | D - Outer Diameter N/A 319.993 mm12.5981 in | B - Outer Ring Width N/A 108 mm4.2520 in | C0 - Static Radial Rating N/A 1890000 N424000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1620000 N365000 lbf | Reference Thermal Speed Rating (Grease) N/A 1500 rpm | Reference Thermal Speed Rating (Oil) N/A 1600 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
22330EMBW800W848AC4 | d - Bore N/A 150 mm | D - Outer Diameter N/A 319.993 mm12.5981 in | B - Outer Ring Width N/A 108 mm4.2520 in | C0 - Static Radial Rating N/A 1890000 N424000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1620000 N365000 lbf | Reference Thermal Speed Rating (Grease) N/A 1500 rpm | Reference Thermal Speed Rating (Oil) N/A 1600 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
22330KEMBW33W800C4 | d - Bore N/A 150 mm | D - Outer Diameter N/A 319.993 mm12.5981 in | B - Outer Ring Width N/A 108 mm4.2520 in | C0 - Static Radial Rating N/A 1890000 N424000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1620000 N365000 lbf | Reference Thermal Speed Rating (Grease) N/A 1500 rpm | Reference Thermal Speed Rating (Oil) N/A 1600 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
22330EMBW33W800 | d - Bore N/A 150 mm | D - Outer Diameter N/A 319.993 mm12.5981 in | B - Outer Ring Width N/A 108 mm4.2520 in | C0 - Static Radial Rating N/A 1890000 N424000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1620000 N365000 lbf | Reference Thermal Speed Rating (Grease) N/A 1500 rpm | Reference Thermal Speed Rating (Oil) N/A 1600 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23330EMBW33W800C3 | d - Bore N/A 150 mm | D - Outer Diameter N/A 319.993 mm12.5981 in | B - Outer Ring Width N/A 128 mm5.0394 in | C0 - Static Radial Rating N/A 2130000 N479000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1780000 N400000 lbf | Reference Thermal Speed Rating (Grease) N/A 1000 rpm | Reference Thermal Speed Rating (Oil) N/A 1100 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23330EMBW33W800C4 | d - Bore N/A 150 mm | D - Outer Diameter N/A 319.993 mm12.5981 in | B - Outer Ring Width N/A 128 mm5.0394 in | C0 - Static Radial Rating N/A 2130000 N479000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1780000 N400000 lbf | Reference Thermal Speed Rating (Grease) N/A 1000 rpm | Reference Thermal Speed Rating (Oil) N/A 1100 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23330EMBW33W800 | d - Bore N/A 150 mm | D - Outer Diameter N/A 319.993 mm12.5981 in | B - Outer Ring Width N/A 128 mm5.0394 in | C0 - Static Radial Rating N/A 2130000 N479000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1780000 N400000 lbf | Reference Thermal Speed Rating (Grease) N/A 1000 rpm | Reference Thermal Speed Rating (Oil) N/A 1100 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
22330EMBW33 | d - Bore N/A 150 mm | D - Outer Diameter N/A 320 mm12.5984 in | B - Outer Ring Width N/A 108 mm4.2520 in | C0 - Static Radial Rating N/A 1890000 N424000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1620000 N365000 lbf | Reference Thermal Speed Rating (Grease) N/A 1500 rpm | Reference Thermal Speed Rating (Oil) N/A 1600 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
22330EMBW33C3 | d - Bore N/A 150 mm | D - Outer Diameter N/A 320 mm12.5984 in | B - Outer Ring Width N/A 108 mm4.2520 in | C0 - Static Radial Rating N/A 1890000 N424000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1620000 N365000 lbf | Reference Thermal Speed Rating (Grease) N/A 1500 rpm | Reference Thermal Speed Rating (Oil) N/A 1600 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
22330EMBW33C4 | d - Bore N/A 150 mm | D - Outer Diameter N/A 320 mm12.5984 in | B - Outer Ring Width N/A 108 mm4.2520 in | C0 - Static Radial Rating N/A 1890000 N424000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1620000 N365000 lbf | Reference Thermal Speed Rating (Grease) N/A 1500 rpm | Reference Thermal Speed Rating (Oil) N/A 1600 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
22330KEMBW33 | d - Bore N/A 150 mm | D - Outer Diameter N/A 320 mm12.5984 in | B - Outer Ring Width N/A 108 mm4.2520 in | C0 - Static Radial Rating N/A 1890000 N424000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1620000 N365000 lbf | Reference Thermal Speed Rating (Grease) N/A 1500 rpm | Reference Thermal Speed Rating (Oil) N/A 1600 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
22330KEMBW33C2 | d - Bore N/A 150 mm | D - Outer Diameter N/A 320 mm12.5984 in | B - Outer Ring Width N/A 108 mm4.2520 in | C0 - Static Radial Rating N/A 1890000 N424000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1620000 N365000 lbf | Reference Thermal Speed Rating (Grease) N/A 1500 rpm | Reference Thermal Speed Rating (Oil) N/A 1600 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
22330KEMBW33C3 | d - Bore N/A 150 mm | D - Outer Diameter N/A 320 mm12.5984 in | B - Outer Ring Width N/A 108 mm4.2520 in | C0 - Static Radial Rating N/A 1890000 N424000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1620000 N365000 lbf | Reference Thermal Speed Rating (Grease) N/A 1500 rpm | Reference Thermal Speed Rating (Oil) N/A 1600 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
22330KEMBW33C4 | d - Bore N/A 150 mm | D - Outer Diameter N/A 320 mm12.5984 in | B - Outer Ring Width N/A 108 mm4.2520 in | C0 - Static Radial Rating N/A 1890000 N424000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1620000 N365000 lbf | Reference Thermal Speed Rating (Grease) N/A 1500 rpm | Reference Thermal Speed Rating (Oil) N/A 1600 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
22330KEMBW33W40I | d - Bore N/A 150 mm | D - Outer Diameter N/A 320 mm12.5984 in | B - Outer Ring Width N/A 108 mm4.2520 in | C0 - Static Radial Rating N/A 1890000 N424000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1620000 N365000 lbf | Reference Thermal Speed Rating (Grease) N/A 1500 rpm | Reference Thermal Speed Rating (Oil) N/A 1600 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23932EMW33 | d - Bore N/A 160 mm | D - Outer Diameter N/A 220 mm8.6614 in | B - Outer Ring Width N/A 45 mm1.7717 in | C0 - Static Radial Rating N/A 654000 N147000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 421000 N94700 lbf | Reference Thermal Speed Rating (Grease) N/A 2100 rpm | Reference Thermal Speed Rating (Oil) N/A 2500 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23932EMW33C3 | d - Bore N/A 160 mm | D - Outer Diameter N/A 220 mm8.6614 in | B - Outer Ring Width N/A 45 mm1.7717 in | C0 - Static Radial Rating N/A 654000 N147000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 421000 N94700 lbf | Reference Thermal Speed Rating (Grease) N/A 2100 rpm | Reference Thermal Speed Rating (Oil) N/A 2500 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23932EMW33W94AC08 | d - Bore N/A 160 mm | D - Outer Diameter N/A 220 mm8.6614 in | B - Outer Ring Width N/A 45 mm1.7717 in | C0 - Static Radial Rating N/A 654000 N147000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 421000 N94700 lbf | Reference Thermal Speed Rating (Grease) N/A 2100 rpm | Reference Thermal Speed Rating (Oil) N/A 2500 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23032EMC3 | d - Bore N/A 160 mm | D - Outer Diameter N/A 240 mm9.4488 in | B - Outer Ring Width N/A 60 mm2.3622 in | C0 - Static Radial Rating N/A 1040000 N235000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 705000 N159000 lbf | Reference Thermal Speed Rating (Grease) N/A 2000 rpm | Reference Thermal Speed Rating (Oil) N/A 2400 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23032EMW33 | d - Bore N/A 160 mm | D - Outer Diameter N/A 240 mm9.4488 in | B - Outer Ring Width N/A 60 mm2.3622 in | C0 - Static Radial Rating N/A 1040000 N235000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 705000 N159000 lbf | Reference Thermal Speed Rating (Grease) N/A 2000 rpm | Reference Thermal Speed Rating (Oil) N/A 2400 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |