Spherical Roller Bearings - Brass Cage
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Spherical Roller Bearings
>
Spherical Roller Bearings - Brass Cage
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
This category has 1,918 items. Only the first 1000 records are returned.
Spherical Roller Bearings - Brass Cage
For CAD models and more information, click Directly on the part number below.
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
larger image
larger image
Results Per Page :
25
50
100
200
Results 401 - 425 of 1000
Unit of Measure:
Imperial
Metric
Both
«
16
17
18
19
20
»
Part Number
d - Bore
D - Outer Diameter
B - Outer Ring Width
C0 - Static Radial Rating
C1(2) - Dynamic Radial Rating (Two-Rows)
Reference Thermal Speed Rating (Grease)
Reference Thermal Speed Rating (Oil)
Cage Type
Cage Material
CAD
23032EMW33C2
160
mm
240
mm
9.4488
in
60
mm
2.3622
in
1040000
N
235000
lbf
705000
N
159000
lbf
2000
rpm
2400
rpm
EM
Brass
23032EMW33C3
160
mm
240
mm
9.4488
in
60
mm
2.3622
in
1040000
N
235000
lbf
705000
N
159000
lbf
2000
rpm
2400
rpm
EM
Brass
23032EMW33C4
160
mm
240
mm
9.4488
in
60
mm
2.3622
in
1040000
N
235000
lbf
705000
N
159000
lbf
2000
rpm
2400
rpm
EM
Brass
23032KEMW33
160
mm
240
mm
9.4488
in
60
mm
2.3622
in
1040000
N
235000
lbf
705000
N
159000
lbf
2000
rpm
2400
rpm
EM
Brass
23032KEMW33C3
160
mm
240
mm
9.4488
in
60
mm
2.3622
in
1040000
N
235000
lbf
705000
N
159000
lbf
2000
rpm
2400
rpm
EM
Brass
23032KEMW33C4
160
mm
240
mm
9.4488
in
60
mm
2.3622
in
1040000
N
235000
lbf
705000
N
159000
lbf
2000
rpm
2400
rpm
EM
Brass
24032KEMW33C3
160
mm
240
mm
9.4488
in
80
mm
3.1496
in
1410000
N
317000
lbf
914000
N
206000
lbf
1500
rpm
1800
rpm
EM
Brass
23032EMW33W29
160
mm
240
mm
9.4488
in
60
mm
2.3622
in
1040000
N
235000
lbf
705000
N
159000
lbf
2000
rpm
2400
rpm
EM
Brass
23132EMW33
160
mm
270
mm
10.6299
in
86
mm
3.3858
in
1580000
N
354000
lbf
1160000
N
261000
lbf
1500
rpm
1700
rpm
EM
Brass
23132EMW33C3
160
mm
270
mm
10.6299
in
86
mm
3.3858
in
1580000
N
354000
lbf
1160000
N
261000
lbf
1500
rpm
1700
rpm
EM
Brass
23132EMW33C4
160
mm
270
mm
10.6299
in
86
mm
3.3858
in
1580000
N
354000
lbf
1160000
N
261000
lbf
1500
rpm
1700
rpm
EM
Brass
23132KEMW33
160
mm
270
mm
10.6299
in
86
mm
3.3858
in
1580000
N
354000
lbf
1160000
N
261000
lbf
1500
rpm
1700
rpm
EM
Brass
23132KEMW33C08C3
160
mm
270
mm
10.6299
in
86
mm
3.3858
in
1580000
N
354000
lbf
1160000
N
261000
lbf
1500
rpm
1700
rpm
EM
Brass
23132KEMW33C3
160
mm
270
mm
10.6299
in
86
mm
3.3858
in
1580000
N
354000
lbf
1160000
N
261000
lbf
1500
rpm
1700
rpm
EM
Brass
23132KEMW33C4
160
mm
270
mm
10.6299
in
86
mm
3.3858
in
1580000
N
354000
lbf
1160000
N
261000
lbf
1500
rpm
1700
rpm
EM
Brass
23232KEMW33W800C4
160
mm
289.993
mm
11.4170
in
104
mm
4.0945
in
1940000
N
435000
lbf
1470000
N
330000
lbf
1200
rpm
1400
rpm
EM
Brass
22232EMW33
160
mm
290
mm
11.4173
in
80
mm
3.1496
in
1370000
N
309000
lbf
1120000
N
253000
lbf
1900
rpm
2200
rpm
EM
Brass
22232EMW33C3
160
mm
290
mm
11.4173
in
80
mm
3.1496
in
1370000
N
309000
lbf
1120000
N
253000
lbf
1900
rpm
2200
rpm
EM
Brass
22232EMW33C4
160
mm
290
mm
11.4173
in
80
mm
3.1496
in
1370000
N
309000
lbf
1120000
N
253000
lbf
1900
rpm
2200
rpm
EM
Brass
22232KEMW33
160
mm
290
mm
11.4173
in
80
mm
3.1496
in
1370000
N
309000
lbf
1120000
N
253000
lbf
1900
rpm
2200
rpm
EM
Brass
22232KEMW33C3
160
mm
290
mm
11.4173
in
80
mm
3.1496
in
1370000
N
309000
lbf
1120000
N
253000
lbf
1900
rpm
2200
rpm
EM
Brass
22232KEMW33C4
160
mm
290
mm
11.4173
in
80
mm
3.1496
in
1370000
N
309000
lbf
1120000
N
253000
lbf
1900
rpm
2200
rpm
EM
Brass
23232EMW33
160
mm
290
mm
11.4173
in
104
mm
4.0945
in
1940000
N
435000
lbf
1470000
N
330000
lbf
1200
rpm
1400
rpm
EM
Brass
23232EMW33C2
160
mm
290
mm
11.4173
in
104
mm
4.0945
in
1940000
N
435000
lbf
1470000
N
330000
lbf
1200
rpm
1400
rpm
EM
Brass
23232EMW33C3
160
mm
290
mm
11.4173
in
104
mm
4.0945
in
1940000
N
435000
lbf
1470000
N
330000
lbf
1200
rpm
1400
rpm
EM
Brass
Results 401 - 425 of 1000
«
16
17
18
19
20
»
<